Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SR42BMDEXPNDNR3

42U SmartRack 4-Post Mid-Depth Open Frame Rack, Expansion Version - no sides, doors or roof

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch; UPS
Rack Type
Open-Frame
PHYSICAL
Color
Black
Rack Height
42U
Rack Depth
Mid
Maximum Device Depth (in.)
31
Minimum Device Depth (in.)
4
Unit Dimensions (hwd / in.)
79.500 x 23.630 x 36.000
Unit Weight (lbs.)
94
Weight Capacity - Rolling (lbs.)
3000
Weight Capacity - Stationary (lbs.)
3000
Number of Vertical Mounting Rails
4
 
FEATURES & SPECIFICATIONS
Grounding Details
Front and Back door frames
Built-in Cable Management
No
Extra Wide
No
Pre-Installed Casters
Yes
STANDARDS & COMPLIANCE
Product Certifications
UL 60950-1
Product Compliance
RoHS; CE (Europe); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SR42UBMD

42U SmartRack Mid-Depth Rack Enclosure Cabinet with doors & side panels

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch; UPS
Rack Type
Enclosure
PHYSICAL
Color
Black
Rack Height
42U
Rack Depth
Mid
Maximum Device Depth (in.)
31
Minimum Device Depth (in.)
4
Unit Dimensions (hwd / in.)
78.500 x 23.630 x 36.000
Unit Weight (lbs.)
250
Weight Capacity - Rolling (lbs.)
2250
Weight Capacity - Stationary (lbs.)
3000
Number of Vertical Mounting Rails
4
Factory Preset Rack Depth (in.)
22.75
FEATURES & SPECIFICATIONS
Grounding Details
Front and back door frames
Built-in Cable Management
Yes
Extra Wide
No
Pre-Installed Casters
Yes
STANDARDS & COMPLIANCE
Product Certifications
UL 60950-1
Product Compliance
RoHS; CE (Europe); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SR42UBMDEXP

42U SmartRack Mid-Depth Expansion Rack - side panels not included

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch; UPS
Rack Type
Enclosure
PHYSICAL
Color
Black
Rack Height
42U
Rack Depth
Mid
Maximum Device Depth (in.)
31
Minimum Device Depth (in.)
4
Unit Dimensions (hwd / in.)
78.500 x 23.630 x 36.000
Unit Weight (lbs.)
186
Weight Capacity - Rolling (lbs.)
2250
Weight Capacity - Stationary (lbs.)
3000
Number of Vertical Mounting Rails
4
Factory Preset Rack Depth (in.)
22.75
FEATURES & SPECIFICATIONS
Grounding Details
Front and Back door frames
Built-in Cable Management
No
Extra Wide
No
Pre-Installed Casters
Yes
STANDARDS & COMPLIANCE
Product Certifications
UL 60950-1
Product Compliance
RoHS; CE (Europe); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SR42UBMDEXPND

42U SmartRack 4-Post Mid-Depth Open Frame Rack - no sides or doors

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch; UPS
Rack Type
Open-Frame
PHYSICAL
Color
Black
Rack Height
42U
Rack Depth
Mid
Maximum Device Depth (in.)
31
Minimum Device Depth (in.)
4
Unit Dimensions (hwd / in.)
78.500 x 23.630 x 32.350
Unit Weight (lbs.)
103
Weight Capacity - Rolling (lbs.)
2250
Weight Capacity - Stationary (lbs.)
3000
Number of Vertical Mounting Rails
4
 
FEATURES & SPECIFICATIONS
Grounding Details
Front and Back door frames
Built-in Cable Management
No
Extra Wide
No
Pre-Installed Casters
Yes
STANDARDS & COMPLIANCE
Product Certifications
UL 60950-1
Product Compliance
RoHS; CE (Europe); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.