Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

You cannot compare products of different types. Please select the product type you want to compare.

UPS Accessories Compare Remove

UPSHDEARKIT

Heavy-Duty 2-post Front Mounting Ear Kit

Rack Accessories Compare Remove

SRBOLTDOWN

SmartRack Bolt-Down Kit - Secures stabilizing brackets or plates to facility floor

SRCASTER

SmartRack Rolling Caster Kit, 4 pack

SRSCREWS

SmartRack Threaded Hole Hardware Kit - 50 each #12-24 screws

SRSHELF2P

SmartRack 2U Cantilever Fixed Shelf (60 lb / 27 kg capacity; 18-in. / 457 mm depth.)

SRSHELF4PHD

SmartRack Heavy-Duty Fixed Shelf (250 lb/113 kg capacity; 26 in/660 mm depth)

SRSHELF4PKYBD

SmartRack Keyboard Shelf (25 lb/11 kg capacity; 16 in / 406 mm depth)

SRSHELF4PSL

SmartRack Standard Sliding Shelf (50 lb/23 kg capacity; 28.3 in/719 mm depth)

SRSHELF4PSLHD

SmartRack Heavy-Duty Sliding Shelf (200 lb/91 kg capacity; 28.3 in/719 mm depth.)

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.