Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SRCABLEDUCT1U

SmartRack 1U Horizontal Cable Manager - Finger duct with cover

More Info
Check Prices
OVERVIEW
Accessory Type
Cable Management Accessories
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
1.720 x 19.000 x 2.660
Unit Weight (lbs.)
1.3
Cable Manager Form Factor
Horizontal
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRCABLEDUCT1UFC

Horizontal Cable Manager - Finger Duct with Cover, Yellow, 1U

More Info
Check Prices
OVERVIEW
Accessory Type
Cable Management Accessories
PHYSICAL
Color
Yellow
Unit Dimensions (hwd / in.)
4.130 x 2.170 x 19.480
Unit Weight (lbs.)
1.500
Cable Manager Form Factor
Horizontal
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRCABLEDUCT1UHD

SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover

More Info
Check Prices
OVERVIEW
Accessory Type
Cable Management Accessories
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
2.040 x 19.000 x 4.660
Unit Weight (lbs.)
2.6
Cable Manager Form Factor
Horizontal
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRCABLERING1U

SmartRack 1U Horizontal Cable Manager - Flexible ring type

More Info
Check Prices
OVERVIEW
Accessory Type
Cable Management Accessories
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
1.700 x 19.000 x 3.800
Unit Weight (lbs.)
.75
Cable Manager Form Factor
Horizontal
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.