Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


SRCABLEDUCTVRT

SmartRack 6-ft. (1.8 m) Vertical Cable Manager - Double finger duct with cover & toolless mounting

2.56 x 5.51 x 34.35
4.55
33.96 x 1.91 x 2.47
4
5-year limited warranty
SRCABLERINGVRT

SmartRack 6-ft. (1.8 m) Vertical Cable Manager - Flexible ring type & toolless mounting

4.92 x 35.63 x 2.16
4.40
34 x 3.5 x 2 (per 3 foot unit)
3.7
5-year limited warranty
SRCABLEDUCT1U

SmartRack 1U Horizontal Cable Manager - Finger duct with cover

2.00 x 4.00 x 19.40
1.50
1.72 x 19 x 2.67
1.3
5-year limited warranty
SRCABLERING1U

SmartRack 1U Horizontal Cable Manager - Flexible ring type

5.50 x 21.50 x 2.95
1.50
1.7 x 19 x 3.8
.75
5-year limited warranty
SRCABLERING2U

SmartRack 2U Horizontal Cable Manager - Flexible ring type

4.30 x 4.30 x 20.00
1.70
1.77 x 3.9 x 19.13
1.5
5-year limited warranty
SRCABLELADDER

SmartRack 10-ft. x 1-ft. (3 m x 0.3 m) Cable Ladder, 2 sections - SRCABLETRAY/SRLADDERATTACH needed

3.20 x 12.80 x 61.00
13.00
1.5 x 12 x 118
18
5-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.