Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 2 Products


SRCABLEVRT3

SmartRack 3-in. (7.62 cm) Wide High Capacity Vertical Cable Manager - Double finger duct

More Info
Check Prices
 
24.45 x 4.4 x 5.31
5
Vertical
 
5-year limited warranty
SRVRTRAIL23

SmartRack 23 in. Wide Mounting Rail Kit

More Info
Check Prices
Cable Management Accessories
76 x 3 x 2.7
38
 
Black
5-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.