Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

The first 3 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SRCAGENUTS

SmartRack Square Hole Hardware Kit with 50 M6 screws and washers

More Info
Check Prices
OVERVIEW
Accessory Type
Rack Mounting Hardware
Accessory Class
Rack Accessories
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY
Product Warranty Period (Worldwide)
5-year limited warranty
PHYSICAL
 
 
SRCASTER

SmartRack Rolling Caster Kit, 4 pack

More Info
Check Prices
OVERVIEW
Accessory Type
Rolling Caster Kit
Accessory Class
Rack Accessories
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY
Product Warranty Period (Worldwide)
5-year limited warranty
PHYSICAL
 
 
SRSHELF2P1U

SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep)

More Info
Check Prices
OVERVIEW
Accessory Type
Rack Shelves
Accessory Class
Rack Accessories
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY
Product Warranty Period (Worldwide)
5-year limited warranty
PHYSICAL
Unit Dimensions (hwd / in.)
1.75 x 19 x 12
Unit Weight (lbs.)
3.5
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.