Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SRCAGENUTS

SmartRack Square Hole Hardware Kit with 50 M6 screws and washers

More Info
Check Prices
OVERVIEW
Accessory Type
Rack Mounting Hardware; Mounting Accessories
Accessory Class
Rack Accessories
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
PHYSICAL
 
 
 
 
 
SRSHELF4PHD

SmartRack Heavy-Duty Fixed Shelf (250 lbs / 113.4 kgs capacity; 26 in/660 mm Deep)

More Info
Check Prices
OVERVIEW
Accessory Type
Rack Shelves
Accessory Class
Rack Accessories
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
PHYSICAL
Unit Dimensions (hwd / in.)
1.730 x 19.000 x 26.100
Unit Weight (lbs.)
16.5
 
 
 
SRSHELF4PHDTM

SmartRack Fixed Heavy-Duty Toolless Mount Shelf (250 lbs / 113.4 kgs capacity; 26 in./660 mm Deep)

More Info
Check Prices
OVERVIEW
Accessory Type
Rack Shelves
Accessory Class
Rack Accessories
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
PHYSICAL
Unit Dimensions (hwd / in.)
1.730 x 19.000 x 26.100
Unit Weight (lbs.)
16.5
 
 
 
SRSHELF4PSL

SmartRack Standard Sliding Shelf (50 lbs / 22.7 kgs capacity; 28.3 in/719 mm Deep)

More Info
Check Prices
OVERVIEW
Accessory Type
Rack Shelves
Accessory Class
Rack Accessories
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
PHYSICAL
Unit Dimensions (hwd / in.)
1.750 x 19.000 x 29.500
Unit Weight (lbs.)
18.6
Color
Black
Maximum Device Depth (in.)
45.8
Minimum Device Depth (in.)
28.3

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.