Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products


SRCASE10U

10U ABS Server Rack Equipment Shipping Case

More Info
Check Prices
OVERVIEW
Rack Type
Enclosure
PHYSICAL
Color
Black
Rack Height
10U
Maximum Device Depth (in.)
20.5
Unit Dimensions (hwd / in.)
19.7 x 20 x 21.6
Unit Weight (lbs.)
18.74
Weight Capacity - Stationary (lbs.)
150
STANDARDS & COMPLIANCE
Product Compliance
EIA/ECA-310-E; REACH
WARRANTY
Product Warranty Period (Worldwide)
5-year limited warranty
SRCASE2U

2U ABS Server Rack Equipment Shipping Case

More Info
Check Prices
OVERVIEW
Rack Type
Enclosure
PHYSICAL
Color
Black
Rack Height
2U
Maximum Device Depth (in.)
20.5
Unit Dimensions (hwd / in.)
5.5 x 20 x 21.6
Unit Weight (lbs.)
9.26
Weight Capacity - Stationary (lbs.)
50
STANDARDS & COMPLIANCE
Product Compliance
EIA/ECA-310-E; REACH
WARRANTY
Product Warranty Period (Worldwide)
5-year limited warranty
SRCASE4U

4U ABS Server Rack Equipment Shipping Case

More Info
Check Prices
OVERVIEW
Rack Type
Enclosure
PHYSICAL
Color
Black
Rack Height
4U
Maximum Device Depth (in.)
20.5
Unit Dimensions (hwd / in.)
9 x 20 x 21.6
Unit Weight (lbs.)
12.34
Weight Capacity - Stationary (lbs.)
75
STANDARDS & COMPLIANCE
Product Compliance
EIA/ECA-310-E; REACH
WARRANTY
Product Warranty Period (Worldwide)
5-year limited warranty
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.