Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 7 Products


SRCOLOKIT42U

Colocation Kit for 42U Rack Enclosures

More Info
Check Prices
Rackmount Kit
Rackmount Kit
 
 
 
 
4POSTRAILSM

4-Post Rack-Mount Installation Kit for Select Rack-Mount UPS Systems, Side Mount

More Info
Check Prices
Rackmount Kit
Rackmount Kit
 
 
250
5-year limited warranty
SR2319ADAPT

Adapter Kit for Mounting 19 in. Rack Equipment in 23 in. Racks

More Info
Check Prices
Rackmount Kit
Rackmount Kit
 
 
 
5-year limited warranty
SRBOLTDOWN

SmartRack Bolt-Down Kit - Secures stabilizing brackets or plates to facility floor

More Info
Check Prices
Rackmount Kit
Rackmount Kit
 
 
 
5-year limited warranty
SRCOLOKIT48U

Colocation Kit for 48U Rack Enclosures

More Info
Check Prices
Rackmount Kit
Rackmount Kit
 
 
 
 
SRSTABILIZE

SmartRack Anti-Tip Stabilizing Plate Kit - Provides extra stability for standalone enclosures

More Info
Check Prices
Rackmount Kit
Rackmount Kit
 
 
 
5-year limited warranty
UPSHDEARKIT

Heavy-Duty 2-post Front Mounting Ear Kit

More Info
Check Prices
Rackmount Kit
Rackmount Kit
Steel
2U UPS systems up to 65lbs
 
Lifetime limited warranty
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.