Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SRCOOL12K

Portable AC Unit for Server Rooms - 12,000 BTU (3.5 kW), 120V

More Info
Check Prices
INPUT
Electrical Consumption (Max)
1400 Watts
Nominal Input Voltage(s) Supported
120V AC
Nominal Input Voltage Description
120V AC 60 Hz
Input Connection Type
NEMA 5-15P
Input Plug Features
NEMA 5-15P
Voltage Compatibility (VAC)
120
Input Frequency
60 HZ
Input Cord Length (ft.)
6
COOLING
Airflow
Evaporator = 329 CFM / Condenser = 311 CFM
Cooling Type
Active
Cooling Capacity (BTUs)
12000
Cooling Capacity (kW)
3.5
Refrigerant
R410a (Environmentally friendly, Non ozone depleting)
Refrigerant Amount
15.5 oz
Equivalent Room Size
24 sq. m (258.33 sq. ft.)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
Touch sensitive control panel with multiple LEDs and numerical temperature readout
 
PHYSICAL
Color
Black
Material of Construction
ABS
Form Factors Supported
Tower
Unit Dimensions (hwd / in.)
30.630 x 11.810 x 19.880
Unit Weight (lbs.)
71.36
 
FEATURES & SPECIFICATIONS
Air Supply Tube Length
71 inches
Air Exhaust Tube Length
118 inches
Air Exhaust Tube Diameter
5.16 inches
Compressor Type
Rotary
Dehumidifier
2.5 liters / hour
Sound Level (Noise)
57dB
Amp Draw Nominal
10.5A
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); UL 484
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Product Warranty Period (Latin America)
1-year limited warranty
Product Warranty Period (International)
1-year limited warranty
Product Warranty Period (Mexico)
1-year limited warranty
Product Warranty Period (Puerto Rico)
1-year limited warranty
 
COMMUNICATIONS
 
SRCOOL7KRM

AC Unit for Server Racks - Rack Mount, 7,000 BTU (2.0 kW), 120V, 8U

More Info
Check Prices
INPUT
Electrical Consumption (Max)
1020 Watts
Nominal Input Voltage(s) Supported
120V AC
Nominal Input Voltage Description
120V AC 60 Hz
Input Connection Type
NEMA 5-15P
Input Plug Features
NEMA 5-15P
Voltage Compatibility (VAC)
120
Input Frequency
60 Hz
Input Cord Length (ft.)
7
COOLING
Airflow
198.25 CFM
Cooling Type
Active
Cooling Capacity (BTUs)
7000
Cooling Capacity (kW)
2.0
Refrigerant
R410a (Environmentally friendly, Non ozone depleting)
Refrigerant Amount
18.7 oz.
Equivalent Room Size
25 sq. m (250 sq. ft.)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
Push-button control panel with multiple LEDs for operational configuration
Front Panel LCD Display
2-digit LCD displays numerical temperature readout
PHYSICAL
Color
Black
 
Form Factors Supported
Rackmount
Unit Dimensions (hwd / in.)
13.900 x 17.350 x 22.520
Unit Weight (lbs.)
61.6
Rack Height
8U
FEATURES & SPECIFICATIONS
 
 
 
Compressor Type
Rotary
Dehumidifier
1.25 liters / hour
Sound Level (Noise)
57dB
Amp Draw Nominal
8.5A
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 484
Product Compliance
RoHS
WARRANTY & SUPPORT
 
 
 
 
 
Product Warranty Period (Worldwide)
1-year limited warranty
COMMUNICATIONS
SNMP Compatibility
 SRCOOLNET2LX  (Optional) remote management accessory for remote monitoring and control

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.