Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SRCOOL18K

Portable AC Unit for Server Rooms - 18,000 BTU (5.275 kW), 208/240V

More Info
INPUT
Electrical Consumption (Max)
1985 Watts
Nominal Input Voltage(s) Supported
208V AC; 240V AC
Input Connection Type
NEMA L6-20P
Input Plug Features
NEMA L6-20P
Input Frequency
60 HZ
Input Cord Length (ft.)
6.56
 
 
 
 
COOLING
Airflow
Evaporator = 634 CFM / Condenser = 640 CFM
Cooling Type
Active
Cooling Capacity (BTUs)
18000
Cooling Capacity (kW)
5.3
Refrigerant
R410a (Environmentally friendly, Non ozone depleting)
Refrigerant Amount
36.68 oz.
Equivalent Room Size
35 sq. m (376.74 sq. ft.)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
Touch sensitive control panel with multiple LEDs and numerical temperature readout
PHYSICAL
Color
Black
Material of Construction
Steel
Form Factors Supported
Tower
Unit Dimensions (hwd / in.)
38.200 x 20.500 x 21.700
Unit Weight (lbs.)
175.37
FEATURES & SPECIFICATIONS
Air Supply Tube Length
71 inches
Air Exhaust Tube Length
118 inches
Air Exhaust Tube Diameter
5.16 inches
Compressor Type
Rotary
Dehumidifier
4.73 liters / hour
Sound Level (Noise)
59dB
Amp Draw Nominal
10.5A
 
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 484
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
ENVIRONMENTAL
 
 
 
 
 
 
 
 
COMMUNICATIONS
 
OPERATION
 
 
 
 
 
 
 
 
 
 
SRCOOL24K

Portable AC Unit for Server Rooms - 24,000 BTU (7 kW), 208/240V

More Info
Check Prices
INPUT
Electrical Consumption (Max)
2560 Watts
Nominal Input Voltage(s) Supported
208V AC; 240V AC
Input Connection Type
NEMA L6-20P
Input Plug Features
NEMA L6-20P
Input Frequency
60 HZ
Input Cord Length (ft.)
6.56
Nominal Input Voltage Description
208-240V AC 60 Hz
Voltage Compatibility (VAC)
208; 240
 
 
COOLING
Airflow
Evaporator = 634 CFM / Condenser = 640 CFM
Cooling Type
Active
Cooling Capacity (BTUs)
24000
Cooling Capacity (kW)
7.0
Refrigerant
R410a (Environmentally friendly, Non ozone depleting)
Refrigerant Amount
42.33 oz.
Equivalent Room Size
47 sq. m (505.9 sq. ft.)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
Touch sensitive control panel with multiple LEDs and numerical temperature readout
PHYSICAL
Color
Black
Material of Construction
Steel
Form Factors Supported
Tower
Unit Dimensions (hwd / in.)
38.200 x 20.500 x 21.700
Unit Weight (lbs.)
175.37
FEATURES & SPECIFICATIONS
Air Supply Tube Length
71 inches
Air Exhaust Tube Length
118 inches
Air Exhaust Tube Diameter
5.16 inches
Compressor Type
Rotary
Dehumidifier
5 liters / hour
Sound Level (Noise)
65dB
Amp Draw Nominal
13.5A
 
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 484
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
ENVIRONMENTAL
 
 
 
 
 
 
 
 
COMMUNICATIONS
 
OPERATION
 
 
 
 
 
 
 
 
 
 
SRCOOL33K

In-Row Cooler for Server Racks - 33,000 BTU (9.7 kW), 208/240V, 42U

More Info
Check Prices
INPUT
 
Nominal Input Voltage(s) Supported
208V AC; 240V AC
Input Connection Type
L6-30P Input Cordset
Input Plug Features
L6-30P Input Cordset
Input Frequency
60 Hz
Input Cord Length (ft.)
10
Nominal Input Voltage Description
208-240V AC 60 Hz
Voltage Compatibility (VAC)
208; 240
Maximum Input Amps
17.9
Maximum Surge Amps
23
COOLING
Airflow
1200 CFM
Cooling Type
Active
Cooling Capacity (BTUs)
33000
Cooling Capacity (kW)
9.7
Refrigerant
R410a (Environmentally friendly, Non ozone depleting)
Refrigerant Amount
2.25 KG
Equivalent Room Size
115 sq. m (1,250 sq. ft.)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
Multi-line LCD control panel
PHYSICAL
Color
Black
Material of Construction
Aluminium, Steel
 
Unit Dimensions (hwd / in.)
78.400 x 23.600 x 42.700
Unit Weight (lbs.)
558.00
FEATURES & SPECIFICATIONS
 
Air Exhaust Tube Length
98 inches
Air Exhaust Tube Diameter
9.84 inches
Compressor Type
Rotary
Dehumidifier
3.35 liters / hour
Sound Level (Noise)
60 dB
Amp Draw Nominal
Variable
 
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); UL 484
Product Compliance
RoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
ENVIRONMENTAL
 
 
 
 
 
 
 
 
COMMUNICATIONS
 
OPERATION
 
 
 
 
 
 
 
 
 
 
SRCOOLDXRW12

In-Row Precision Cooling System - 12.8 kW (43,686 BTU/hr), 3PH, 208V, 42U, 300mm

More Info
Check Prices
INPUT
Electrical Consumption (Max)
4800 Watts
Nominal Input Voltage(s) Supported
208V AC
Input Connection Type
3-wire / 4-wire + Ground
Input Plug Features
3-wire / 4-wire + Ground
Input Frequency
60 Hz
 
Nominal Input Voltage Description
208V AC 60 Hz
Voltage Compatibility (VAC)
208
Maximum Input Amps
16
 
COOLING
Airflow
1,475 CFM
Cooling Type
Active
Cooling Capacity (BTUs)
43686
Cooling Capacity (kW)
12.8
Refrigerant
R410a (Environmentally friendly, Non ozone depleting)
Refrigerant Amount
12.1 lb. / 5.0 kg (Nominal)
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
7-inch color touchscreen
PHYSICAL
Color
Black
Material of Construction
Aluminium, Steel
 
Unit Dimensions (hwd / in.)
78.700 x 11.800 x 43.300
Unit Weight (lbs.)
397
FEATURES & SPECIFICATIONS
 
 
 
Compressor Type
Rotary (Inverter Driven)
 
Sound Level (Noise)
68 DBA @ 1475 CFM @ 1 METER
 
Fans (Type/Quantity)
0-2000 RPM x 3
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 60335 (Canada); NOM (Mexico); UL 60355
Product Compliance
FCC Part 15 Class A (USA); RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
ENVIRONMENTAL
Storage Temperature Range
-40° to 140° F (-40° to 60°C)
Operating Elevation
0-13123 ft. (0-4000 m)
Audible Noise
68 dBA
Operating Temperature
-4° to 115°F (-16° to 46°C)
Operating Humidity Range
5 to 80%
Ambient Operation RH
5 to 80%
Condensate Drain Pumps (L/HR)
Max distance 150ft (45m), max lift 26.5ft (8m)
Condensate Water Drains
1/4 in. Connection
COMMUNICATIONS
SNMP Compatibility
Yes,  WEBCARDLXMINI  card included.
OPERATION
Operation Mode
Cooling, Standby, Off, Maintenance Mode
Supply Air Temperature (Celsius)
18-27 deg. C (limited by heating load)
Applied Containment Types
Close/Open
Fan Controls
Automatic
Force Modes
Maintenance Mode, Rotation Mode
Installation Modes
Condenser above or slightly below In-Row; vertical condenser.
Manual Modes
Service and factory setting menus for manual adjustment
Power Redundancies
Single only
System Type Selections
Deg. F; Deg. C (default is Deg. F)
Temperature Unit Selections
Deg. F; Deg. C (default is Deg. F)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.