Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SRCOOL18K

Portable AC Unit for Server Rooms - 18,000 BTU (5.275 kW), 208/240V

More Info
INPUT
Electrical Consumption (Max)
1985 Watts
Nominal Input Voltage(s) Supported
208V AC; 240V AC
Input Connection Type
NEMA L6-20P
Input Plug Features
NEMA L6-20P
Input Frequency
60 HZ
Input Cord Length (ft.)
6.56
 
 
 
 
COOLING
Airflow
Evaporator = 634 CFM / Condenser = 640 CFM
Cooling Type
Active
Cooling Capacity (BTUs)
18000
Cooling Capacity (kW)
5.3
Refrigerant
R410a (Environmentally friendly, Non ozone depleting)
Refrigerant Amount
36.68 oz.
Equivalent Room Size
35 sq. m (376.74 sq. ft.)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
Touch sensitive control panel with multiple LEDs and numerical temperature readout
PHYSICAL
Color
Black
Material of Construction
Steel
Form Factors Supported
Tower
Unit Dimensions (hwd / in.)
38.200 x 20.500 x 21.700
Unit Weight (lbs.)
175.37
FEATURES & SPECIFICATIONS
Air Supply Tube Length
71 inches
Air Exhaust Tube Length
118 inches
Air Exhaust Tube Diameter
5.16 inches
Compressor Type
Rotary
Dehumidifier
4.73 liters / hour
Sound Level (Noise)
59dB
Amp Draw Nominal
10.5A
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 484
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
SRCOOL24K

Portable AC Unit for Server Rooms - 24,000 BTU (7 kW), 208/240V

More Info
Check Prices
INPUT
Electrical Consumption (Max)
2560 Watts
Nominal Input Voltage(s) Supported
208V AC; 240V AC
Input Connection Type
NEMA L6-20P
Input Plug Features
NEMA L6-20P
Input Frequency
60 HZ
Input Cord Length (ft.)
6.56
Nominal Input Voltage Description
208-240V AC 60 Hz
Voltage Compatibility (VAC)
208; 240
 
 
COOLING
Airflow
Evaporator = 634 CFM / Condenser = 640 CFM
Cooling Type
Active
Cooling Capacity (BTUs)
24000
Cooling Capacity (kW)
7.0
Refrigerant
R410a (Environmentally friendly, Non ozone depleting)
Refrigerant Amount
42.33 oz.
Equivalent Room Size
47 sq. m (505.9 sq. ft.)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
Touch sensitive control panel with multiple LEDs and numerical temperature readout
PHYSICAL
Color
Black
Material of Construction
Steel
Form Factors Supported
Tower
Unit Dimensions (hwd / in.)
38.200 x 20.500 x 21.700
Unit Weight (lbs.)
175.37
FEATURES & SPECIFICATIONS
Air Supply Tube Length
71 inches
Air Exhaust Tube Length
118 inches
Air Exhaust Tube Diameter
5.16 inches
Compressor Type
Rotary
Dehumidifier
5 liters / hour
Sound Level (Noise)
65dB
Amp Draw Nominal
13.5A
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 484
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
SRCOOL33K

In-Row Cooler for Server Racks - 33,000 BTU (9.7 kW), 208/240V, 42U

More Info
Check Prices
INPUT
 
Nominal Input Voltage(s) Supported
208V AC; 240V AC
Input Connection Type
L6-30P Input Cordset
Input Plug Features
L6-30P Input Cordset
Input Frequency
60 Hz
Input Cord Length (ft.)
10
Nominal Input Voltage Description
208-240V AC 60 Hz
Voltage Compatibility (VAC)
208; 240
Maximum Input Amps
17.9
Maximum Surge Amps
23
COOLING
Airflow
1200 CFM
Cooling Type
Active
Cooling Capacity (BTUs)
33000
Cooling Capacity (kW)
9.7
Refrigerant
R410a (Environmentally friendly, Non ozone depleting)
Refrigerant Amount
2.25 KG
Equivalent Room Size
115 sq. m (1,250 sq. ft.)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
Multi-line LCD control panel
PHYSICAL
Color
Black
Material of Construction
Aluminium, Steel
 
Unit Dimensions (hwd / in.)
78.400 x 23.600 x 42.700
Unit Weight (lbs.)
558.00
FEATURES & SPECIFICATIONS
 
Air Exhaust Tube Length
98 inches
Air Exhaust Tube Diameter
9.84 inches
Compressor Type
Rotary
Dehumidifier
3.35 liters / hour
Sound Level (Noise)
60 dB
Amp Draw Nominal
Variable
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); UL 484
Product Compliance
RoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.