Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SRCTMTCVR600

Roof Panel Kit for Hot/Cold Aisle Containment System - Standard 600 mm Racks

More Info
Check Prices
OVERVIEW
Accessory Type
Cooling Accessories
Aisle Containment System Component Type
Roof Panel With Riser
PHYSICAL
Color
Black
Rack Compatibility
600 mm (Standard)
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRCTMTFRM

Frame End Kit for Hot/Cold Aisle Containment System

More Info
Check Prices
OVERVIEW
 
Aisle Containment System Component Type
Frame Kit
PHYSICAL
Color
Black
Rack Compatibility
600 mm (Standard); 750 mm (Wide)
Unit Dimensions (hwd / in.)
95.570 x 52.460 x 3.190
Unit Weight (lbs.)
281
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
Built-in Cable Management
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRCTMTR600SH

Short Riser Panels for Hot/Cold Aisle Containment System - Standard 600 mm Racks, Set of 2

More Info
Check Prices
OVERVIEW
Accessory Type
Cooling Accessories
Aisle Containment System Component Type
Riser Panel
PHYSICAL
Color
Black
Rack Compatibility
600 mm (Standard)
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRCTMTR600TL

Tall Riser Panels for Hot/Cold Aisle Containment System - Standard 600 mm Racks, Set of 2

More Info
Check Prices
OVERVIEW
Accessory Type
Cooling Accessories
Aisle Containment System Component Type
Riser Panel
PHYSICAL
Color
Black
Rack Compatibility
600 mm (Standard)
Unit Dimensions (hwd / in.)
10.430 x 23.900 x 1.570
Unit Weight (lbs.)
9.92
Material of Construction
Powder Coated Steel
FEATURES & SPECIFICATIONS
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.