Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 8 Products


New SRCTMTCVR600

Roof Panel Kit for Hot/Cold Aisle Containment System - Standard 600 mm Racks

Roof Panel With Riser
Black
3.75 x 28.15 x 53.80
600 mm (Standard)
 
 
5-year limited warranty
 
 
New SRCTMTFRM

Frame End Kit for Hot/Cold Aisle Containment System

Frame Kit
Black
 
600 mm (Standard); 750 mm (Wide)
78.5 x 23.63 x 43
281
5-year limited warranty
Yes
EIA/ECA-310-E
New SRCTMTR600SH

Short Riser Panels for Hot/Cold Aisle Containment System - Standard 600 mm Racks, Set of 2

Riser Panel
Black
8.27 x 28.62 x 5.71
600 mm (Standard)
 
 
5-year limited warranty
 
 
New SRCTMTSDD

Sliding Double-Door Kit for Hot/Cold Aisle Containment System

Door Kit
Black
80.00 x 52.00 x 1.80
600 mm (Standard); 750 mm (Wide)
78.5 x 23.63 x 43
281
5-year limited warranty
Yes
EIA/ECA-310-E
New SRCTMTTLBM

Telescopic Beam Kit for Hot/Cold Aisle Containment System

Beam Kit
Black
80.00 x 52.00 x 1.80
600 mm (Standard); 750 mm (Wide)
6.87 x 95.00 x 6.14
121.2
5-year limited warranty
Yes
EIA/ECA-310-E
New SRCTMTCVR750

Roof Panel Kit for Hot/Cold Aisle Containment System - Wide 750 mm Racks

Roof Panel With Riser
Black
3.74 x 33.46 x 53.82
750 mm (Wide)
 
 
5-year limited warranty
 
 
New SRCTMTR750SH

Short Riser Panels for Hot/Cold Aisle Containment System - Wide 750 mm Racks, Set of 2

Riser Panel
Black
8.27 x 34.53 x 5.71
750 mm (Wide)
 
 
5-year limited warranty
 
 
New SRCTMTR750TL

Tall Riser Panels for Hot/Cold Aisle Containment System - Wide 750 mm Racks, Set of 2

Riser Panel
Black
2.00 x 38.50 x 38.50
750 mm (Wide)
 
 
5-year limited warranty
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.