Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SRCTMTFRM

Frame End Kit for Hot/Cold Aisle Containment System

More Info
Check Prices
OVERVIEW
Aisle Containment System Component Type
Frame Kit
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
95.570 x 52.460 x 3.190
Unit Weight (lbs.)
281
Rack Compatibility
600 mm (Standard); 750 mm (Wide)
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
Built-in Cable Management
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRCTMTSDD

Sliding Double-Door Kit for Hot/Cold Aisle Containment System

More Info
Check Prices
OVERVIEW
Aisle Containment System Component Type
Door Kit
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
80.000 x 52.000 x 1.800
Unit Weight (lbs.)
281
Rack Compatibility
600 mm (Standard); 750 mm (Wide)
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
Built-in Cable Management
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRCTMTTLBM

Telescopic Beam Kit for Hot/Cold Aisle Containment System

More Info
Check Prices
OVERVIEW
Aisle Containment System Component Type
Beam Kit
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
6.870 x 95.000 x 6.140
Unit Weight (lbs.)
121.2
Rack Compatibility
600 mm (Standard); 750 mm (Wide)
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
Built-in Cable Management
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.