Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SRFAN1U

SmartRack 1U Fan Tray, 3 120V High-Performance Fans, 210 CFM, 5-15P Plug

More Info
Check Prices
OVERVIEW
Accessory Type
Cooling Accessories; Fan Panel
Accessory Class
Cooling Accessories
INPUT
Nominal Input Voltage(s) Supported
120V AC
Nominal Input Voltage Description
120V AC 50/60 Hz
Input Connection Type
NEMA 5-15P
Input Plug Features
NEMA 5-15P
Voltage Compatibility (VAC)
120
Input Frequency
50/60 Hz
Input Cord Length (ft.)
6
COOLING
Cooling Type
Passive
PHYSICAL
Rack Height
1U
Unit Dimensions (hwd / in.)
1.730 x 18.900 x 5.770
Unit Weight (lbs.)
6.6
FEATURES & SPECIFICATIONS
Sound Level (Noise)
≤ 45dB
STANDARDS & COMPLIANCE
Product Compliance
UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
 
SRFAN3U

SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug

More Info
Check Prices
OVERVIEW
Accessory Type
Cooling Accessories; Fan Panel
Accessory Class
Cooling Accessories
INPUT
Nominal Input Voltage(s) Supported
120V AC
Nominal Input Voltage Description
120V AC 50/60 Hz
Input Connection Type
NEMA 5-15P
Input Plug Features
NEMA 5-15P
Voltage Compatibility (VAC)
120
Input Frequency
50/60 Hz
Input Cord Length (ft.)
6
COOLING
Cooling Type
Passive
PHYSICAL
Rack Height
3U
Unit Dimensions (hwd / in.)
5.220 x 18.870 x 2.070
Unit Weight (lbs.)
5.5
FEATURES & SPECIFICATIONS
Sound Level (Noise)
≤ 45dB
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
 
SRFANROOF

SmartRack Roof-Mounted Fan Panel - 6-120V high-performance fans; 630 CFM, 5-15P plug

More Info
Check Prices
OVERVIEW
Accessory Type
Cooling Accessories; Fan Panel
Accessory Class
Cooling Accessories
INPUT
Nominal Input Voltage(s) Supported
120V AC
Nominal Input Voltage Description
120V AC 50/60 Hz
Input Connection Type
NEMA 5-15P
Input Plug Features
NEMA 5-15P
Voltage Compatibility (VAC)
120
Input Frequency
50/60 Hz
Input Cord Length (ft.)
6
COOLING
Cooling Type
Passive
PHYSICAL
 
Unit Dimensions (hwd / in.)
3.000 x 23.500 x 35.500
Unit Weight (lbs.)
22
FEATURES & SPECIFICATIONS
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
Switches
Lighted ON/OFF rocker switch
SRFANTRAY6

Fan Tray for 19 in. Racks - 1U, 6 120V High-Performance Fans, 576 CFM, C14 Inlet

More Info
Check Prices
OVERVIEW
Accessory Type
Cooling Accessories; Fan Panel
Accessory Class
Cooling Accessories
INPUT
Nominal Input Voltage(s) Supported
120V AC
Nominal Input Voltage Description
120V AC 50/60 Hz
Input Connection Type
NEMA 5-15P
Input Plug Features
NEMA 5-15P
Voltage Compatibility (VAC)
120
Input Frequency
50/60 Hz
Input Cord Length (ft.)
6
COOLING
Cooling Type
Passive
PHYSICAL
 
Unit Dimensions (hwd / in.)
1.640 x 18.900 x 25.820
Unit Weight (lbs.)
7.270
FEATURES & SPECIFICATIONS
Sound Level (Noise)
≤ 45dB
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.