Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SRFC10JUNT

Toolless Horizontal 90-Degree T-Junction for Fiber Routing System, 240 mm (10 in.)

More Info
Check Prices
OVERVIEW
Product Type
Junction
Accessory Type
Cable Management Accessories
Cable Management System Component Type
Junction
PHYSICAL
Color
Yellow
Unit Dimensions (hwd / in.)
4.645 x 18.740 x 14.840
Unit Weight (lbs.)
1.2
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRFC10JUNT4

Toolless Horizontal 4-Way Junction for Fiber Routing System, 240 mm (10 in.)

More Info
Check Prices
OVERVIEW
Product Type
Junction
Accessory Type
Cable Management Accessories
Cable Management System Component Type
Junction
PHYSICAL
Color
Yellow
Unit Dimensions (hwd / in.)
4.645 x 18.740 x 18.740
Unit Weight (lbs.)
1.20
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRFC5JUNT

Toolless Horizontal 90-Degree T-Junction for Fiber Routing System, 120 mm (5 in.)

More Info
Check Prices
OVERVIEW
Product Type
Junction
Accessory Type
Cable Management Accessories
Cable Management System Component Type
Junction
PHYSICAL
Color
Yellow
Unit Dimensions (hwd / in.)
4.645 x 13.900 x 10.100
Unit Weight (lbs.)
1.466
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRFC5JUNT4

Toolless Horizontal 4-Way Junction for Fiber Routing System, 120 mm (5 in.)

More Info
Check Prices
OVERVIEW
Product Type
Junction
Accessory Type
Cable Management Accessories
Cable Management System Component Type
Junction
PHYSICAL
Color
Yellow
Unit Dimensions (hwd / in.)
4.645 x 13.858 x 13.858
Unit Weight (lbs.)
1.748
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.