Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SRFC10STR72

Toolless Straight Channel Section for Fiber Routing System, 240 x 120 x 1830 mm (10 x 5 x 72 in.)

More Info
Check Prices
OVERVIEW
Product Type
Channel
Accessory Type
Cable Management Accessories
Cable Management System Component Type
Channel
PHYSICAL
Color
Yellow
Unit Dimensions (hwd / in.)
4.606 x 10.940 x 71.999
Unit Weight (lbs.)
12.346
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRFC5STR48

Toolless Straight Channel Section for Fiber Routing System, 120 x 120 x 1220 mm (5 x 5 x 48 in.)

More Info
Check Prices
OVERVIEW
Product Type
Channel
Accessory Type
Cable Management Accessories
Cable Management System Component Type
Channel
PHYSICAL
Color
Yellow
Unit Dimensions (hwd / in.)
4.606 x 6.200 x 47.999
Unit Weight (lbs.)
6.614
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRFC5STR72

Toolless Straight Channel Section for Fiber Routing System, 120 x 120 x 1830 mm (5 x 5 x 72 in.)

More Info
Check Prices
OVERVIEW
Product Type
Channel
Accessory Type
Cable Management Accessories
Cable Management System Component Type
Channel
PHYSICAL
Color
Yellow
Unit Dimensions (hwd / in.)
4.606 x 6.200 x 71.999
Unit Weight (lbs.)
9.921
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.