Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SRGROUND

SmartRack Copper Bus Grounding Bar

More Info
Check Prices
OVERVIEW
Accessory Type
Grounding Bars & Panels
Accessory Class
Rack Accessories
PHYSICAL
Unit Dimensions (hwd / in.)
75.500 x 0.625 x 0.250
Unit Weight (lbs.)
4
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRGROUND25

SmartRack Copper Bus Grounding Bar for 24U and 25U Racks

More Info
Check Prices
OVERVIEW
Accessory Type
Grounding Bars & Panels
Accessory Class
Rack Accessories
PHYSICAL
Unit Dimensions (hwd / in.)
45.200 x 0.625 x 0.250
Unit Weight (lbs.)
3.00
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.