Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products


SRDUCTN7009

9U Air Inlet Duct Kit - Nexus 7000-Series Switches and Tripp Lite Wide Racks

More Info
Check Prices
OVERVIEW
Accessory Type
Duct Kit
Accessory Class
Cooling Accessories
COOLING
Cooling Type
Passive
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E; REACH
WARRANTY
Product Warranty Period (Worldwide)
5-year limited warranty
SRSWITCHDUCT

SmartRack Side Airflow Ducting Kit for Network Switches

More Info
Check Prices
OVERVIEW
Accessory Type
Duct Kit
Accessory Class
Cooling Accessories
COOLING
Cooling Type
Passive
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E; REACH
WARRANTY
Product Warranty Period (Worldwide)
5-year limited warranty
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.