Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SRTH12UB

SmartRack 12U Vertical Extension Top Hat for Server Racks - 42 in. Deep, Doors & Side Panels Included

More Info
Check Prices
OVERVIEW
Device Compatibility
Network Switch; PDU; Patch Panel; Router; Server; UPS
Rack Type
Enclosure
Accessory Type
Rack-Mount
Accessory Class
Rack Accessories
PHYSICAL
Color
Black
Rack Height
12U
Rack Depth
Standard
Factory Preset Rack Depth (in.)
27.75
Maximum Device Depth (in.)
37
Minimum Device Depth (in.)
4
Cable Access Hole Measurement (inches)
3.25
Unit Dimensions (hwd / in.)
23.878 x 23.622 x 43.000
Unit Weight (lbs.)
132.00
Weight Capacity - Rolling (lbs.)
0
Weight Capacity - Stationary (lbs.)
0
Number of Vertical Mounting Rails
4
FEATURES & SPECIFICATIONS
Grounding Details
Front and back door frames
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Certifications
EN 55022; EN 55024; UL 60950-1
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRTH6UB

SmartRack 6U Vertical Extension Top Hat for Server Racks - 42 in. Deep, Doors & Side Panels Included

More Info
Check Prices
OVERVIEW
Device Compatibility
Network Switch; PDU; Patch Panel; Router; Server; UPS
Rack Type
Enclosure
Accessory Type
Rack-Mount
Accessory Class
Rack Accessories
PHYSICAL
Color
Black
Rack Height
6U
Rack Depth
Standard
Factory Preset Rack Depth (in.)
27.75
Maximum Device Depth (in.)
37
Minimum Device Depth (in.)
4
Cable Access Hole Measurement (inches)
3.25
Unit Dimensions (hwd / in.)
13.338 x 23.622 x 43.000
Unit Weight (lbs.)
84.650
Weight Capacity - Rolling (lbs.)
0
Weight Capacity - Stationary (lbs.)
0
Number of Vertical Mounting Rails
4
FEATURES & SPECIFICATIONS
Grounding Details
Front and back door frames
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Certifications
EN 55022; EN 55024; UL 60950-1
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.