Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SRCOOL7KDUCT

SmartRack Exhaust Duct Kit for SRCOOL7KRM

More Info
Check Prices
OVERVIEW
Accessory Type
Duct Kit
Accessory Class
Rack Accessories
COOLING
Cooling Type
Passive
PHYSICAL
Housing Color
Black
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRTHERMDUCT

SmartRack Thermal Duct Kit for SmartRack Enclosures

More Info
Check Prices
OVERVIEW
Accessory Type
Duct Kit
Accessory Class
Rack Accessories
COOLING
Cooling Type
Passive
PHYSICAL
Housing Color
Black
Roof
Thermal duct adjusts between 20.5-34.5 inches when assembled.
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.