Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SRVRTBAR

SmartRack 42U Vertical Cable Management Bars

More Info
Check Prices
OVERVIEW
Accessory Type
Cable Management Accessories
Accessory Class
Rack Accessories
PHYSICAL
Color
Black
Cable Jacket Color
Black
Unit Dimensions (hwd / in.)
76.000 x 4.625 x 1.625
Unit Weight (lbs.)
7
Cable Manager Form Factor
Vertical
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.