Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SR12UB

SmartRack 12U Mid-Depth Small Rack Enclosure

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch; UPS; Server
Rack Type
Small Enclosure
PHYSICAL
Color
Black
Rack Height
12U
Rack Depth
Mid
Factory Preset Rack Depth (in.)
28.31
Maximum Device Depth (in.)
32.5
Minimum Device Depth (in.)
3
Cable Access Hole Measurement (inches)
9.812 x 2.35 (l x w)
Unit Dimensions (hwd / in.)
25.100 x 23.600 x 33.500
Unit Weight (lbs.)
105
Weight Capacity - Rolling (lbs.)
1000
Weight Capacity - Stationary (lbs.)
1000
Number of Vertical Mounting Rails
4
Assembly Required
Yes
 
FEATURES & SPECIFICATIONS
Grounding Details
Front and Back door frames
Pre-Installed Casters
No
 
 
 
 
STANDARDS & COMPLIANCE
Product Certifications
UL 60950-1
Product Compliance
RoHS; EIA/ECA-310-E; UKCA
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
INPUT
 
 
 
 
SR12UBFFD

SmartRack 12U Mid-Depth Small Rack Enclosure for Harsh Environments

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch; UPS; Server
Rack Type
Small Enclosure
PHYSICAL
Color
Black
Rack Height
12U
Rack Depth
Mid
Factory Preset Rack Depth (in.)
10.42
Maximum Device Depth (in.)
32.5
Minimum Device Depth (in.)
3
 
Unit Dimensions (hwd / in.)
25.200 x 23.600 x 38.500
Unit Weight (lbs.)
96
Weight Capacity - Rolling (lbs.)
1000
Weight Capacity - Stationary (lbs.)
1000
Number of Vertical Mounting Rails
4
 
 
FEATURES & SPECIFICATIONS
Grounding Details
Front and back door frames
Pre-Installed Casters
Yes
Built-in Cable Management
Yes
Extra Wide
No
Locking
No
Outdoor Use
No
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; EIA/ECA-310-E
Protection Rating
IP54
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
INPUT
Nominal Input Voltage(s) Supported
120V AC
Nominal Input Voltage Description
120V 50/60 Hz
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
10
SR24UB

SmartRack 24U Mid-Depth Half-Height Rack Enclosure Cabinet

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch; UPS; Server
Rack Type
Half-Height Enclosure
PHYSICAL
Color
Black
Rack Height
24U
Rack Depth
Mid
Factory Preset Rack Depth (in.)
28.31
Maximum Device Depth (in.)
32.5
Minimum Device Depth (in.)
3
Cable Access Hole Measurement (inches)
9.812 x 2.35 (l x w)
Unit Dimensions (hwd / in.)
46.060 x 24.200 x 34.060
Unit Weight (lbs.)
123
Weight Capacity - Rolling (lbs.)
1000
Weight Capacity - Stationary (lbs.)
1000
Number of Vertical Mounting Rails
4
 
 
FEATURES & SPECIFICATIONS
Grounding Details
Front and Back door frames
Pre-Installed Casters
No
Built-in Cable Management
Yes
Extra Wide
No
Locking
No
Outdoor Use
No
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; EIA/ECA-310-E; UKCA
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
INPUT
 
 
 
 
SR24UBFFD

SmartRack 24U Standard-Depth Half-Height Rack Enclosure for Harsh Environments

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch; UPS; Server
Rack Type
Half-Height Enclosure
PHYSICAL
Color
Black
Rack Height
24U
Rack Depth
Mid
Factory Preset Rack Depth (in.)
10.42
Maximum Device Depth (in.)
32.5
Minimum Device Depth (in.)
3
 
Unit Dimensions (hwd / in.)
46.800 x 23.600 x 38.500
Unit Weight (lbs.)
209.43
Weight Capacity - Rolling (lbs.)
1000
Weight Capacity - Stationary (lbs.)
1000
Number of Vertical Mounting Rails
4
 
 
FEATURES & SPECIFICATIONS
Grounding Details
Front and back door frames
Pre-Installed Casters
Yes
Built-in Cable Management
Yes
Extra Wide
No
Locking
No
Outdoor Use
No
STANDARDS & COMPLIANCE
Product Certifications
IEC 60297-3
Product Compliance
RoHS; EIA/ECA-310-E
Protection Rating
IP54
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
INPUT
Nominal Input Voltage(s) Supported
120V AC
Nominal Input Voltage Description
120V 50/60 Hz
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
10

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.