Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SRW12U13

SmartRack 12U Low-Profile Patch-Depth Wall-Mount Small Rack Enclosure

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel
Rack Type
Small Enclosure
PHYSICAL
Color
Black
Rack Height
12U
Rack Depth
Shallow
Maximum Device Depth (in.)
12.75
Cable Access Hole Measurement (inches)
9.812 x 2.35 (l x w)
Unit Dimensions (hwd / in.)
25.080 x 23.620 x 13.000
Unit Weight (lbs.)
38
Weight Capacity - Stationary (lbs.)
200
Number of Vertical Mounting Rails
2
FEATURES & SPECIFICATIONS
Grounding Details
Front door frame
Pre-Installed Casters
No
STANDARDS & COMPLIANCE
Product Certifications
UL 60950-1
Product Compliance
RoHS; EIA/ECA-310-E; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRW12U13G

SmartRack 12U Very Low-Profile Patch-Depth Wall-Mount Small Rack Enclosure, Clear Acrylic Window

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel
Rack Type
Small Enclosure
PHYSICAL
Color
Black
Rack Height
12U
Rack Depth
Shallow
Maximum Device Depth (in.)
12.75
Cable Access Hole Measurement (inches)
9.812 x 2.35 (l x w)
Unit Dimensions (hwd / in.)
25.080 x 23.620 x 13.000
Unit Weight (lbs.)
38
Weight Capacity - Stationary (lbs.)
200
Number of Vertical Mounting Rails
2
FEATURES & SPECIFICATIONS
Grounding Details
Front door frame
Pre-Installed Casters
No
STANDARDS & COMPLIANCE
Product Certifications
UL 60950-1
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRW18US13

SmartRack 18U Low-Profile Patch-Depth Wall-Mount Half-Height Rack Enclosure, Hinged Back

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel
Rack Type
Half-Height Enclosure
PHYSICAL
Color
Black
Rack Height
18U
Rack Depth
Shallow
Maximum Device Depth (in.)
12.75
Cable Access Hole Measurement (inches)
9.812 x 2.35 (l x w)
Unit Dimensions (hwd / in.)
35.600 x 23.620 x 13.000
Unit Weight (lbs.)
83.77
Weight Capacity - Stationary (lbs.)
250
Number of Vertical Mounting Rails
2
FEATURES & SPECIFICATIONS
Grounding Details
Front door frame
Pre-Installed Casters
No
STANDARDS & COMPLIANCE
Product Certifications
UL 60950-1
Product Compliance
RoHS; EIA/ECA-310-E; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRW18US13G

SmartRack 18U Low-Profile Patch-Depth Wall-Mount Half-Height Rack Enclosure, Clear Acrylic Window, Hinged Back

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel
Rack Type
Half-Height Enclosure
PHYSICAL
Color
Black
Rack Height
18U
Rack Depth
Shallow
Maximum Device Depth (in.)
12.75
Cable Access Hole Measurement (inches)
9.812 x 2.35 (l x w)
Unit Dimensions (hwd / in.)
35.600 x 23.620 x 13.000
Unit Weight (lbs.)
83.77
Weight Capacity - Stationary (lbs.)
250
Number of Vertical Mounting Rails
2
FEATURES & SPECIFICATIONS
Grounding Details
Front door frame
Pre-Installed Casters
No
STANDARDS & COMPLIANCE
Product Certifications
UL 60950-1
Product Compliance
RoHS; EIA/ECA-310-E; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.