Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SRW12USDP

SmartRack 12U UPS-Depth Wall-Mount Small Rack Enclosure, Hinged Back

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch; UPS
Rack Type
Small Enclosure
PHYSICAL
Color
Black
Rack Height
12U
Rack Depth
Shallow
Factory Preset Rack Depth (in.)
10.42
Maximum Device Depth (in.)
24.5
Minimum Device Depth (in.)
3
Cable Access Hole Measurement (inches)
9.812 x 2.35 (l x w)
Unit Dimensions (hwd / in.)
25.060 x 23.630 x 25.500
Unit Weight (lbs.)
63.5
Weight Capacity - Stationary (lbs.)
200
Number of Vertical Mounting Rails
4
FEATURES & SPECIFICATIONS
Grounding Details
Front and Back door frames
Pre-Installed Casters
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E; UKCA
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRW12USDPG

SmartRack 12U UPS-Depth Wall-Mount Small Rack Enclosure, Clear Acrylic Window, Hinged Back

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch; UPS
Rack Type
Small Enclosure
PHYSICAL
Color
Black
Rack Height
12U
Rack Depth
Shallow
Factory Preset Rack Depth (in.)
10.42
Maximum Device Depth (in.)
24.5
Minimum Device Depth (in.)
3
 
Unit Dimensions (hwd / in.)
25.060 x 23.630 x 25.500
Unit Weight (lbs.)
64
Weight Capacity - Stationary (lbs.)
200
Number of Vertical Mounting Rails
4
FEATURES & SPECIFICATIONS
Grounding Details
Front and Back door frames
Pre-Installed Casters
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E; UKCA
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRW18USDP

SmartRack 18U UPS-Depth Wall-Mount Half-Height Rack Enclosure, Hinged Back

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch; UPS
Rack Type
Half-Height Enclosure
PHYSICAL
Color
Black
Rack Height
18U
Rack Depth
Shallow
Factory Preset Rack Depth (in.)
9.84
Maximum Device Depth (in.)
24.5
Minimum Device Depth (in.)
3
Cable Access Hole Measurement (inches)
9.812 x 2.35 (l x w)
Unit Dimensions (hwd / in.)
35.610 x 23.500 x 25.980
Unit Weight (lbs.)
100.9
Weight Capacity - Stationary (lbs.)
250
Number of Vertical Mounting Rails
4
FEATURES & SPECIFICATIONS
Grounding Details
Front and Back door frames
Pre-Installed Casters
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E; UKCA
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRW26USDP

SmartRack 26U UPS-Depth Wall-Mount Half-Height Rack Enclosure, Hinged Back

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch; UPS
Rack Type
Half-Height Enclosure
PHYSICAL
Color
Black
Rack Height
26U
Rack Depth
Shallow
Factory Preset Rack Depth (in.)
11.42
Maximum Device Depth (in.)
24.5
Minimum Device Depth (in.)
3
Cable Access Hole Measurement (inches)
9.812 x 2.35 (l x w)
Unit Dimensions (hwd / in.)
49.630 x 23.620 x 25.510
Unit Weight (lbs.)
124.9
Weight Capacity - Stationary (lbs.)
250
Number of Vertical Mounting Rails
4
FEATURES & SPECIFICATIONS
Grounding Details
Front and Back door frames
Pre-Installed Casters
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E; UKCA
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.