Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 8 Products


SRW26USDPG

SmartRack 26U UPS-Depth Wall-Mount Rack Enclosure Cabinet with Clear Acrylic Window, Hinged Back

More Info
Check Prices
Patch Panel; Network Switch; UPS
Enclosure
9.812 x 2.35 (l x w)
Black
11.42
24.5
3
26U
49.63 x 23.62 x 25.51
123.7
250
Shallow
4
Front and Back door frames
EIA-310-D, IEC 60297-3-100, IP20 Protection Rating, RoHS
5-year limited warranty
SRW26USDP

SmartRack 26U UPS-Depth Wall-Mount Rack Enclosure Cabinet, Hinged Back

More Info
Check Prices
Patch Panel; Network Switch; UPS
Enclosure
9.812 x 2.35 (l x w)
Black
11.42
24.5
3
26U
49.63 x 23.62 x 25.51
124.9
250
Shallow
4
Front and Back door frames
EIA-310-D, IEC 60297-3-100, IP20 Protection Rating, RoHS
5-year limited warranty
SRW12USDP

SmartRack 12U UPS-Depth Wall-Mount Rack Enclosure Cabinet, Hinged Back

More Info
Check Prices
Patch Panel; Network Switch; UPS
Enclosure
9.812 x 2.35 (l x w)
Black
10.42
24.5
3
12U
25.06 x 23.63 x 25.5
63.5
200
Shallow
4
Front and Back door frames
EIA-310-E, IEC 60297-3-100, IP20 Protection Rating, RoHS
5-year limited warranty
SRW12USDPG

SmartRack 12U UPS-Depth Wall-Mount Rack Enclosure Cabinet with Clear Acrylic Window, Hinged Back

More Info
Check Prices
Patch Panel; Network Switch; UPS
Enclosure
 
Black
10.42
24.5
3
12U
25.06 x 23.63 x 25.5
64
200
Shallow
4
Front and Back door frames
EIA-310-D, IEC 60297-3-100, IP20 Protection, RoHS
5-year limited warranty
SRW18USDP

SmartRack 18U UPS-Depth Wall-Mount Rack Enclosure Cabinet, Hinged Back

More Info
Check Prices
Patch Panel; Network Switch; UPS
Enclosure
9.812 x 2.35 (l x w)
Black
9.84
24.5
3
18U
35.61 x 23.5 x 25.98
100.9
250
Shallow
4
Front and Back door frames
EIA-310-D, IEC 60297-3-100, IP20 Protection Rating, RoHS
5-year limited warranty
SRW18USDPG

SmartRack 18U UPS-Depth Wall-Mount Rack Enclosure Cabinet with Clear Acrylic Window, Hinged Back

More Info
Check Prices
Patch Panel; Network Switch; UPS
Enclosure
 
Black
10.42
24.5
3
18U
35.61 x 23.50 x 25.98
99.6
250
Shallow
4
Front and Back door frames
EIA-310-D, IEC 60297-3-100, IP20 Protection, RoHS
5-year limited warranty
SRW26US

SmartRack 26U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet, Hinged Back

More Info
Check Prices
Patch Panel; Network Switch; UPS
Enclosure
9.812 x 2.35 (l x w)
Black
11.42
20.5
3
26U
49.7 x 23.63 x 21.6
125
250
Shallow
4
Front and Back door frames
UL/CSA 60950-1, EIA-310-D, IEC 60297-3-100, IP20 Protection Rating, RoHS
5-year limited warranty
SRW26USG

SmartRack 26U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet with Clear Acrylic Window, Hinged Back

More Info
Check Prices
Patch Panel; Network Switch; UPS
Enclosure
9.812 x 2.35 (l x w)
Black
11.42
20.5
3
26U
49.7 x 23.62 x 21.6
125
250
Shallow
4
Front and Back door frames
UL/CSA 60950-1; EIA-310-D, IEC 60297-3-100, IP20 Protection Rating, RoHS
5-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.