Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SRW6U

SmartRack 6U Low-Profile Switch-Depth Wall-Mount Mini Rack Enclosure

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch; UPS
Rack Type
Small Enclosure
PHYSICAL
Color
Black
Rack Height
6U
Rack Depth
Shallow
Maximum Device Depth (in.)
16.5
Minimum Device Depth (in.)
3
Cable Access Hole Measurement (inches)
9.812 x 2.35 (l x w)
Unit Dimensions (hwd / in.)
14.500 x 23.500 x 17.500
Unit Weight (lbs.)
29
Weight Capacity - Stationary (lbs.)
200
Number of Vertical Mounting Rails
2
 
FEATURES & SPECIFICATIONS
Grounding Details
Front and Back door frames
Built-in Cable Management
No
Extra Wide
No
Locking
No
Pre-Installed Casters
No
Outdoor Use
No
STANDARDS & COMPLIANCE
Product Certifications
UL 60950-1
Product Compliance
RoHS; EIA/ECA-310-E; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRW6UG

SmartRack 6U Low-Profile Switch-Depth Wall-Mount Mini Rack Enclosure with Clear Acrylic Window

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch; UPS
Rack Type
Small Enclosure
PHYSICAL
Color
Black
Rack Height
6U
Rack Depth
Shallow
Maximum Device Depth (in.)
16.5
Minimum Device Depth (in.)
3
Cable Access Hole Measurement (inches)
9.812 x 2.35 (l x w)
Unit Dimensions (hwd / in.)
14.500 x 23.500 x 17.500
Unit Weight (lbs.)
29
Weight Capacity - Stationary (lbs.)
200
Number of Vertical Mounting Rails
2
 
FEATURES & SPECIFICATIONS
Grounding Details
Front and Back door frames
 
 
 
Pre-Installed Casters
No
 
STANDARDS & COMPLIANCE
Product Certifications
UL 60950-1
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRW6UKD

SmartRack 6U Low-Profile Switch-Depth Knock-Down Wall-Mount Mini Rack Enclosure

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch; UPS
Rack Type
Small Enclosure
PHYSICAL
Color
Black
Rack Height
6U
Rack Depth
Shallow
Maximum Device Depth (in.)
16.5
Minimum Device Depth (in.)
3
Cable Access Hole Measurement (inches)
9.812 x 2.35 (l x w)
Unit Dimensions (hwd / in.)
14.449 x 23.630 x 17.547
Unit Weight (lbs.)
29
Weight Capacity - Stationary (lbs.)
200
Number of Vertical Mounting Rails
2
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Grounding Details
Front and Back door frames
Built-in Cable Management
No
Extra Wide
No
 
Pre-Installed Casters
No
 
STANDARDS & COMPLIANCE
Product Certifications
UL 60950-1
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRW6UWG

SmartRack 6U Low-Profile Switch-Depth Wall-Mount Mini Rack Enclosure, Clear Acrylic Window, White

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch; UPS
Rack Type
Small Enclosure
PHYSICAL
Color
White
Rack Height
6U
Rack Depth
Shallow
Maximum Device Depth (in.)
16.5
Minimum Device Depth (in.)
3
Cable Access Hole Measurement (inches)
9.812 x 2.35 (l x w)
Unit Dimensions (hwd / in.)
14.500 x 23.500 x 17.500
Unit Weight (lbs.)
29
Weight Capacity - Stationary (lbs.)
200
Number of Vertical Mounting Rails
2
 
FEATURES & SPECIFICATIONS
Grounding Details
Front and Back door frames
Built-in Cable Management
No
Extra Wide
No
 
Pre-Installed Casters
No
 
STANDARDS & COMPLIANCE
Product Certifications
UL 60950-1
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.