Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 9 Products


SRWB18CROSSBRKT

Trapeze Hanging Cross-Bracket for Wire Mesh Cable Trays, 450 mm (18 in.)

More Info
Check Prices
Mounting Bracket
Mounting Bracket
Black
0.807 x 20.866 x 2.047
1.320
5-year limited warranty
SRWB12CROSSBRKT

Trapeze Hanging Cross-Bracket for Wire Mesh Cable Trays, 300 mm (12 in.)

More Info
Check Prices
Mounting Bracket
Mounting Bracket
Black
0.807 x 14.961 x 2.047
0.882
5-year limited warranty
SRWB6CROSSBRKT

Trapeze Hanging Cross-Bracket for Wire Mesh Cable Trays, 150 mm (6 in.)

More Info
Check Prices
Mounting Bracket
Mounting Bracket
Black
0.807 x 9.055 x 2.047
0.440
5-year limited warranty
SRWBSPDRBRKT

Wall/Floor Spider Bracket for Wire Mesh Cable Trays

More Info
Check Prices
Mounting Bracket
Mounting Bracket
Black
0.886 x 3.661 x 2.953
0.198
5-year limited warranty
SRWBUNVBASE

Standoff Base Bracket Floor Mount for Wire Mesh Cable Trays

More Info
Check Prices
Mounting Bracket
Mounting Bracket
Black
3.937 x 3.937 x 3.460
0.639
5-year limited warranty
SRWBWALLBRKT

Wall L Bracket for 150 mm and 300 mm Wire Mesh Cable Trays

More Info
Check Prices
Mounting Bracket
Mounting Bracket
Black
4.920 x 2.047 x 14.961
1.280
5-year limited warranty
SRWBWALLBRKTHD

Heavy-Duty Wall Bracket for 150–450 mm Wire Mesh Cable Trays

More Info
Check Prices
Mounting Bracket
Mounting Bracket
Black
5.905 x 15.160 x 1.960
1.630
5-year limited warranty
SRWBWALLBRKTHDL

Large Heavy-Duty Wall Bracket for 150–450 mm Wire Mesh Cable Trays

More Info
Check Prices
Mounting Bracket
Mounting Bracket
Black
9.840 x 20.866 x 1.970
3.530
5-year limited warranty
SRWBWALLBRKTLD

Light Wall Bracket for Small Wire Mesh Cable Trays

More Info
Check Prices
Mounting Bracket
Mounting Bracket
Black
1.450 x 1.180 x 1.575
0.0720
5-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.