Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


SRWBWTRFL

Cable Exit Clip/Dropout Waterfall for Wire Mesh Cable Trays, 90 mm Wide

More Info
Check Prices
Waterfall
Drop Out/Waterfall
Black
2.360 x 8.750 x 3.540
0.570
5-year limited warranty
SRFC10DROP

Toolless Trumpet Drop-Out Kit for Fiber Routing System, 240 mm (10 in.)

More Info
Check Prices
Dropout
Drop Out/Waterfall
Yellow
4.920 x 11.020 x 2.700
0.630
5-year limited warranty
SRFC4WTRFL

Toolless Movable Waterfall Adapter Kit for Fiber Routing System, 130 mm

More Info
Check Prices
Waterfall
Drop Out/Waterfall
Yellow
5.600 x 7.680 x 7.700
0.602
5-year limited warranty
SRFC4WTRFL36

Toolless Movable Waterfall Adapter Kit with 36 in. Pipe for Fiber Routing System, 130 mm

More Info
Check Prices
Waterfall
Drop Out/Waterfall
Yellow
41.600 x 7.300 x 7.700
1.140
5-year limited warranty
SRFC4WTRFL48

Toolless Movable Waterfall Adapter Kit with 48 in. Pipe for Fiber Routing System, 130 mm

More Info
Check Prices
Waterfall
Drop Out/Waterfall
Yellow
53.600 x 7.300 x 7.700
1.140
5-year limited warranty
SRFC5DROP

Toolless Trumpet Drop-Out Kit for Fiber Routing System, 120 mm (5 in.)

More Info
Check Prices
Dropout
Drop Out/Waterfall
Yellow
4.920 x 7.000 x 2.800
0.291
5-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.