Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SRFC10DROP

Toolless Trumpet Drop-Out Kit for Fiber Routing System, 240 mm (10 in.)

More Info
Check Prices
OVERVIEW
Product Type
Dropout
Accessory Type
Cable Management Accessories
Cable Management System Component Type
Drop Out/Waterfall
PHYSICAL
Color
Yellow
Unit Dimensions (hwd / in.)
4.920 x 11.020 x 2.700
Unit Weight (lbs.)
0.630
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
FEATURES & SPECIFICATIONS
 
 
SRFC4WTRFL

Toolless Movable Waterfall Adapter Kit for Fiber Routing System, 130 mm

More Info
Check Prices
OVERVIEW
Product Type
Waterfall
Accessory Type
Cable Management Accessories
Cable Management System Component Type
Drop Out/Waterfall
PHYSICAL
Color
Yellow
Unit Dimensions (hwd / in.)
5.600 x 7.680 x 7.700
Unit Weight (lbs.)
0.602
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
SRFC4WTRFL36

Toolless Movable Waterfall Adapter Kit with 36 in. Pipe for Fiber Routing System, 130 mm

More Info
Check Prices
OVERVIEW
Product Type
Waterfall
Accessory Type
Cable Management Accessories
Cable Management System Component Type
Drop Out/Waterfall
PHYSICAL
Color
Yellow
Unit Dimensions (hwd / in.)
41.600 x 7.300 x 7.700
Unit Weight (lbs.)
1.140
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
SRFC4WTRFL48

Toolless Movable Waterfall Adapter Kit with 48 in. Pipe for Fiber Routing System, 130 mm

More Info
Check Prices
OVERVIEW
Product Type
Waterfall
Accessory Type
Cable Management Accessories
Cable Management System Component Type
Drop Out/Waterfall
PHYSICAL
Color
Yellow
Unit Dimensions (hwd / in.)
53.600 x 7.300 x 7.700
Unit Weight (lbs.)
1.140
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
FEATURES & SPECIFICATIONS
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.