Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SRWF12U38

SmartRack 12U Low-Profile Vertical-Mount Wall-Mount Small Server Rack Enclosure

More Info
Check Prices
OVERVIEW
Device Compatibility
Network Switch; Patch Panel; Server
Rack Type
Small Enclosure
PHYSICAL
Color
Black
Rack Height
12U
Rack Depth
Standard
Maximum Device Depth (in.)
35
Unit Dimensions (hwd / in.)
38.000 x 19.685 x 16.156
Unit Weight (lbs.)
66.8
Weight Capacity - Stationary (lbs.)
400
Number of Vertical Mounting Rails
2
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Built-in Cable Management
No
Extra Wide
No
Pre-Installed Casters
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRWF16U38

SmartRack 16U Low-Profile Vertical-Mount Wall-Mount Half-Height Server Rack Enclosure

More Info
Check Prices
OVERVIEW
Device Compatibility
Network Switch; Patch Panel; Server
Rack Type
Half-Height Enclosure
PHYSICAL
Color
Black
Rack Height
16U
Rack Depth
Standard
Maximum Device Depth (in.)
35
Unit Dimensions (hwd / in.)
38.000 x 19.685 x 23.190
Unit Weight (lbs.)
81.5
Weight Capacity - Stationary (lbs.)
400
Number of Vertical Mounting Rails
2
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Built-in Cable Management
No
Extra Wide
No
Pre-Installed Casters
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.