Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SRWO12UBRKTSHEL

12U Wall-Mount Bracket with Shelf for Small Switches and Patch Panels, Hinged

More Info
Check Prices
OVERVIEW
Device Compatibility
Network Switch; Patch Panel
Rack Type
Bracket
Accessory Type
Mounting Bracket; Rack-Mount Shelf Kit
Accessory Class
Rack Accessories
PHYSICAL
Color
Black
Rack Height
12U
Rack Depth
Shallow
Maximum Device Depth (in.)
15
Unit Dimensions (hwd / in.)
24.680 x 19.860 x 15.000
Unit Weight (lbs.)
34.570
Weight Capacity - Stationary (lbs.)
150
Number of Vertical Mounting Rails
2
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Built-in Cable Management
No
Extra Wide
No
Pre-Installed Casters
No
STANDARDS & COMPLIANCE
Product Certifications
IEC 60297-3
Product Compliance
EIA/ECA-310-E; REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRWO4UBRKTSHELF

4U Wall-Mount Bracket with Shelf for Small Switches and Patch Panels, Hinged

More Info
Check Prices
OVERVIEW
Device Compatibility
Network Switch; Patch Panel; Router
Rack Type
Bracket
Accessory Type
Mounting Accessories
 
PHYSICAL
Color
Black
Rack Height
4U
Rack Depth
Shallow
Maximum Device Depth (in.)
15
Unit Dimensions (hwd / in.)
10.680 x 19.860 x 15.000
Unit Weight (lbs.)
19.410
Weight Capacity - Stationary (lbs.)
150
Number of Vertical Mounting Rails
2
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Built-in Cable Management
No
Extra Wide
No
Pre-Installed Casters
No
STANDARDS & COMPLIANCE
Product Certifications
IEC 60297-3
Product Compliance
EIA/ECA-310-E; REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRWO8UBRKT

8U Wall-Mount Bracket for Small Switches and Patch Panels, Hinged

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel
Rack Type
Bracket
Accessory Type
Mounting Accessories
 
PHYSICAL
Color
Black
Rack Height
8U
Rack Depth
Shallow
Maximum Device Depth (in.)
15
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Weight (lbs.)
11.00
Weight Capacity - Stationary (lbs.)
35
Number of Vertical Mounting Rails
2
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Built-in Cable Management
No
Extra Wide
No
Pre-Installed Casters
No
STANDARDS & COMPLIANCE
Product Certifications
IEC 60297-3
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.