Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SRWO12UHD

SmartRack 12U Heavy-Duty Flat-Pack Low-Profile Switch-Depth Wall-Mount 2-Post Open Frame Rack

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch
Rack Type
Open-Frame
 
PHYSICAL
Color
Black
Rack Height
12U
Rack Depth
Shallow
Maximum Device Depth (in.)
18
Unit Dimensions (hwd / in.)
24.800 x 20.110 x 18.240
Unit Weight (lbs.)
14.3
Weight Capacity - Stationary (lbs.)
200
Number of Vertical Mounting Rails
2
Assembly Required
Yes
 
FEATURES & SPECIFICATIONS
Pre-Installed Casters
No
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRWO16US

SmartRack 16U Wall-Mount 2-Post Open Frame Rack, Hinged Front, Heavy Duty

More Info
Check Prices
OVERVIEW
Device Compatibility
Network Switch; PDU; Patch Panel; Router; Server
Rack Type
Open-Frame
 
PHYSICAL
Color
Black
Rack Height
16U
Rack Depth
Shallow
Maximum Device Depth (in.)
22
Unit Dimensions (hwd / in.)
36.600 x 22.300 x 25.200
Unit Weight (lbs.)
71.700
Weight Capacity - Stationary (lbs.)
150
Number of Vertical Mounting Rails
2
Assembly Required
Yes
 
FEATURES & SPECIFICATIONS
Pre-Installed Casters
No
Built-in Cable Management
No
Extra Wide
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
Product Certifications
IEC 60297-3
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRWO8UBRKT

8U Wall-Mount Bracket for Small Switches and Patch Panels, Hinged

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel
Rack Type
Bracket
Accessory Type
Mounting Accessories
PHYSICAL
Color
Black
Rack Height
8U
Rack Depth
Shallow
Maximum Device Depth (in.)
15
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Weight (lbs.)
11.00
Weight Capacity - Stationary (lbs.)
35
Number of Vertical Mounting Rails
2
Assembly Required
Yes
 
FEATURES & SPECIFICATIONS
Pre-Installed Casters
No
Built-in Cable Management
No
Extra Wide
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
Product Certifications
IEC 60297-3
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRWOSHELFLG

Wall-Mount Double Shelf for IT Equipment, 20 in. Wide, Up to 250 lb. (113 kg)

More Info
Check Prices
OVERVIEW
Device Compatibility
Network Switch; Router
Rack Type
Shelf
 
PHYSICAL
Color
Black
Rack Height
0U
Rack Depth
Shallow
Maximum Device Depth (in.)
21.00
Unit Dimensions (hwd / in.)
14.980 x 20.230 x 21.120
Unit Weight (lbs.)
28.00
Weight Capacity - Stationary (lbs.)
35.00
 
Assembly Required
Yes
Material of Construction
Steel
FEATURES & SPECIFICATIONS
Pre-Installed Casters
No
Built-in Cable Management
No
Extra Wide
No
Grounding Details
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.