Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SRXCOOL12KA

Portable AC Unit for Server Rooms - 12,000 BTU (3.5 kW), 230V, 50 Hz, Australian Plug

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
220V AC; 230V AC; 240V AC
Nominal Input Voltage Description
208-240V AC 50/60 Hz
Input Connection Type
IEC Type I
Input Plug Features
IEC Type I
Voltage Compatibility (VAC)
208; 230; 240
Input Frequency
50/60 Hz
Input Cord Length (ft.)
6
COOLING
Airflow
Evaporator = 560 l/s / Condenser = 530 l/s
Cooling Type
Active
Cooling Capacity (BTUs)
12000
Cooling Capacity (kW)
3.5
Refrigerant
R410a (Environmentally friendly, Non ozone depleting)
Refrigerant Amount
22 oz.
Equivalent Room Size
24 sq. m (258.33 sq. ft.)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
Touch sensitive control panel with multiple LEDs and numerical temperature readout
PHYSICAL
Color
Black
Material of Construction
ABS
Form Factors Supported
Tower
Unit Dimensions (hwd / in.)
30.630 x 11.810 x 19.880
Unit Weight (lbs.)
73.9
FEATURES & SPECIFICATIONS
Air Supply Tube Length
1.8 meters
Air Exhaust Tube Length
3.0 meters
Air Exhaust Tube Diameter
13.1 cm
Compressor Type
Rotary
Dehumidifier
2.5 liters / hour
Sound Level (Noise)
57dB
Amp Draw Nominal
7-10A
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
SRXCOOL12KB

Portable AC Unit for Server Rooms - 12,000 BTU (3.5 kW), 230V, British Plug

More Info
INPUT
Nominal Input Voltage(s) Supported
220V AC; 230V AC; 240V AC
Nominal Input Voltage Description
208-240V AC 50/60 Hz
Input Connection Type
British BS 1363
Input Plug Features
British BS 1363
 
Input Frequency
50 HZ
Input Cord Length (ft.)
6
COOLING
Airflow
Evaporator = 329 CFM / Condenser = 311 CFM
Cooling Type
Active
Cooling Capacity (BTUs)
12000
Cooling Capacity (kW)
3.5
Refrigerant
R410a (Environmentally friendly, Non ozone depleting)
Refrigerant Amount
22 oz.
Equivalent Room Size
24 sq. m (258.33 sq. ft.)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
Touch sensitive control panel with multiple LEDs and numerical temperature readout
PHYSICAL
Color
Black
Material of Construction
ABS
Form Factors Supported
Tower
Unit Dimensions (hwd / in.)
30.630 x 11.810 x 19.880
Unit Weight (lbs.)
73.9
FEATURES & SPECIFICATIONS
Air Supply Tube Length
71 inches
Air Exhaust Tube Length
118 inches
Air Exhaust Tube Diameter
5.16 inches
Compressor Type
Rotary
Dehumidifier
2.5 liters / hour
Sound Level (Noise)
65dB
Amp Draw Nominal
7-10A
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.