Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 2 Products


SRXFAN3U

SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet

More Info
Check Prices
Cooling Accessories
208V AC; 230V AC; 240V AC
208-240V AC 50/60 Hz
208; 220; 230; 240
 
Passive
5.22 x 18.87 x 1.50
 
 
<= 45dB
2-year limited warranty
SRXFANROOF

SmartRack Roof-Mounted Fan Panel - 6 208/240V high-performance fans; 420 CFM; C14 inlet

More Info
Check Prices
Cooling Accessories
208V AC; 230V AC; 240V AC
208-240V AC 50/60 Hz
208; 230; 240
IEC C14 inlet dongle (user-supplied input cord required)
Passive
2.1 x 21.9 x 35.5
6
22
 
2-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.