Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 4 Products


SRXFAN3U

SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet

Passive
208V AC; 230V AC; 240V AC
208-240V AC 50/60 Hz
 
 
208; 220; 230; 240
 
 
 
7.60 x 4.00 x 20.60
5.80
5.22 x 18.87 x 1.50
 
<= 45dB
2-year limited warranty
 
SRXFANROOF

SmartRack Roof-Mounted Fan Panel - 6 208/240V high-performance fans; 420 CFM; C14 inlet

Passive
208V AC; 230V AC; 240V AC
208-240V AC 50/60 Hz
 
 
208; 230; 240
IEC C14 inlet dongle (user-supplied input cord required)
6
15.24
22.90 x 3.50 x 35.80
25.00
2.1 x 21.9 x 35.5
22
 
2-year limited warranty
 
SRFAN3U

SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug

Passive
120V AC
120V 50/60 Hz
NEMA 5-15P
6
 
 
 
 
6.00 x 3.00 x 20.00
7.70
5.22 x 18.87 x 2.07
5.5
<= 45 dB
2-year limited warranty
 
SRFANROOF

SmartRack Roof-Mounted Fan Panel - 6-120V high-performance fans; 630 CFM, 5-15P plug

Passive
120V AC
120V 50/60 Hz
NEMA 5-15P
6
 
 
 
 
15.00 x 23.25 x 37.00
24.00
2.1 x 21.9 x 35.5
22
 
2-year limited warranty
Lighted ON/OFF rocker switch
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.