Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SRXFAN3U

SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet

More Info
Check Prices
OVERVIEW
Accessory Type
Cooling Accessories
Accessory Class
Rack Accessories
INPUT
Nominal Input Voltage(s) Supported
208V AC; 230V AC; 240V AC
Nominal Input Voltage Description
208-240V AC 50/60 Hz
Voltage Compatibility (VAC)
208; 220; 230; 240
Input Frequency
50/60 Hz
 
COOLING
Cooling Type
Passive
PHYSICAL
Rack Height
3U
Unit Dimensions (hwd / in.)
5.220 x 18.870 x 1.500
 
 
FEATURES & SPECIFICATIONS
Sound Level (Noise)
≤ 45dB
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
SRXFANROOF

SmartRack Roof-Mounted Fan Panel - 6 208/240V high-performance fans; 420 CFM; C14 inlet

More Info
Check Prices
OVERVIEW
Accessory Type
Airflow Management
Accessory Class
Cooling Accessories
INPUT
Nominal Input Voltage(s) Supported
208V AC; 230V AC; 240V AC
Nominal Input Voltage Description
208-240V AC 50/60 Hz
Voltage Compatibility (VAC)
208; 230; 240
Input Frequency
50/60 Hz
Input Connection Type
IEC C14 inlet dongle (user-supplied input cord required)
COOLING
Cooling Type
Passive
PHYSICAL
 
Unit Dimensions (hwd / in.)
3.000 x 23.500 x 37.000
Cable Length (in.)
6
Unit Weight (lbs.)
22
FEATURES & SPECIFICATIONS
 
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.