Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SU10000RT3UPM

SmartOnline 200-240V 10kVA 9kW UPS Spare / Redundant Power Module, 3U Rack/Tower

More Info
Where To Buy
OVERVIEW
Accessory Type
Power Module
Accessory Class
UPS Accessories
 
INPUT
Nominal Input Voltage(s) Supported
200V AC; 208V AC; 220V AC; 230V AC; 240V AC
OUTPUT
Output Capacity (VA)
10000
Output Capacity (kVA)
10
Output Capacity (Watts)
9000
Output Capacity (kW)
9
Power Factor
0,9
Crest Factor
3:1
Frequency Compatibility
50 / 60 Hz
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
200V; 208V; 220V; 230V; 240V
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats (see manual)
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions
Alarm Cancel Operation
Alarm cancel switch
Audible Alarm
Unique audible alarms for all major UPS, environmental and power conditions (see manual)
PHYSICAL
Primary Form Factor
Rackmount
Minimum Required Rack Depth (inches)
29
Primary UPS Depth (mm)
656
Primary UPS Height (mm)
131
Primary UPS Width (mm)
445
Unit Dimension Details
3U power module component only
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
5.14 x 17.5 x 25.82
UPS Power Module Weight (kg)
20.32
UPS Power Module Weight (lbs.)
44.8
Unit Dimensions (hwd / in.)
5.140 x 17.500 x 25.820
 
COMMUNICATIONS
Communications Interface
DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; CE (Europe); REACH; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
BATTERY
 
 
 
 
SU12000RT4UPM

SmartOnline 12kVA 8.4kW Spare/Replacement UPS Power Module, 4U Rack/Tower - for SU12000RT4U or SU12000RT4UHW

More Info
OVERVIEW
Accessory Type
Power Module
Accessory Class
UPS Accessories
Product Type
Power Module
INPUT
 
OUTPUT
Output Capacity (VA)
12000
Output Capacity (kVA)
12
Output Capacity (Watts)
8400
 
 
Crest Factor
3:1
Frequency Compatibility
50 / 60 Hz
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
 
 
USER INTERFACE, ALERTS & CONTROLS
 
 
 
 
PHYSICAL
Primary Form Factor
Rackmount
 
Primary UPS Depth (mm)
706
Primary UPS Height (mm)
178
Primary UPS Width (mm)
445
Unit Dimension Details
4U power module component only.
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
7 x 17.5 x 27.8
UPS Power Module Weight (kg)
39.01
UPS Power Module Weight (lbs.)
86
 
 
COMMUNICATIONS
Communications Interface
Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
BATTERY
 
 
 
 
SU6000RT4UHVPM

SmartOnline 6000VA Power Module - Hot-swappable replacement power module

More Info
Where To Buy
OVERVIEW
Accessory Type
Power Module
Accessory Class
UPS Accessories
 
INPUT
 
OUTPUT
Output Capacity (VA)
6000
Output Capacity (kVA)
6
 
 
 
 
Frequency Compatibility
50 / 60 Hz
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
 
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats (see manual)
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions
Alarm Cancel Operation
Alarm cancel switch
Audible Alarm
Unique audible alarms for all major UPS, environmental and power conditions (see manual)
PHYSICAL
Primary Form Factor
Rackmount
Minimum Required Rack Depth (inches)
24
Primary UPS Depth (mm)
525
Primary UPS Height (mm)
174
Primary UPS Width (mm)
445
Unit Dimension Details
4U replacement power module component only
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
6.85 x 17.5 x 20.67
UPS Power Module Weight (kg)
48.99
UPS Power Module Weight (lbs.)
108
Unit Dimensions (hwd / in.)
6.850 x 17.500 x 20.670
 
COMMUNICATIONS
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); IEC/EN 62040; NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
BATTERY
DC System Voltage (VDC)
192
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
 RBC5-192 
Battery Replacement Description
Hot-swappable, user replaceable internal batteries
SU8000RT3UPM

SmartOnline 200-240V 8kVA 7.2kW Hot-Swap Spare Power Module - for redundant power applications

More Info
OVERVIEW
Accessory Type
Power Module
Accessory Class
UPS Accessories
 
INPUT
Nominal Input Voltage(s) Supported
200V AC; 208V AC; 220V AC; 230V AC; 240V AC
OUTPUT
Output Capacity (VA)
8000
Output Capacity (kVA)
8
Output Capacity (Watts)
7200
Output Capacity (kW)
7.2
Power Factor
0.9
Crest Factor
3:1
Frequency Compatibility
50 / 60 Hz
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
200V; 208V; 220V; 230V; 240V
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats (see manual)
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions
Alarm Cancel Operation
Alarm cancel switch
Audible Alarm
Unique audible alarms for all major UPS, environmental and power conditions (see manual)
PHYSICAL
Primary Form Factor
Rackmount
Minimum Required Rack Depth (inches)
29
Primary UPS Depth (mm)
656
Primary UPS Height (mm)
131
Primary UPS Width (mm)
445
Unit Dimension Details
3U power module component only
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
5.14 x 17.5 x 25.82
UPS Power Module Weight (kg)
19.50
UPS Power Module Weight (lbs.)
43
Unit Dimensions (hwd / in.)
5.140 x 17.500 x 25.820
 
COMMUNICATIONS
Communications Interface
USB (HID enabled); DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
BATTERY
DC System Voltage (VDC)
240
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.