Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 7 Products


SU12000RT4U

SmartOnline 208/240 & 120V 12kVA 8.4kW Double-Conversion UPS, 8U, Extended Run, Network Card Slot, USB, DB9, Bypass, NEMA

More Info
Check Prices
On-Line
50A
120/208V (Split phase L1,L2,N,G); 120/240V (Split phase L1,L2,N,G)
Hardwire
4 wire split-phase input (L1, L2, N, G)
50A 208/240-120 Split Phase (L1, L2, N, G); 6 AWG wiring recommended
Single-Phase
 
12000
12
8400
8.4
12,000VA, 8400W (240V) / 10,395VA, 8400W (208V); Supports up to 105% load continuously in double conversion mode, 106 to 125% for 3 minutes, 126 to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support equipment directly from mains power; Double conversion mode is automatically restored as the overload is cleared
0.7
3:1
240/120V or 208/120V split phase output
60 Hz
+/- 3%
+/- 10%
+/- 3%
Supports North American 208/120V or 240/120V split-phase hardwire output (L1, L2, N, G)
20A branch rated double pole breakers (x3) protect 2 C19 and 1 5-15/20R outlets each, 30A branch rated double pole breakers (x2) protect 1 L6-30R outlet each, 20A single pole breakers (x2) protect one 5-15/20R outlet each
Pure Sine wave
Pure Sine wave
120V; 208V; 240V
(5) 5-15/20R; (2) L6-30R; (6) C19; Hardwire
No
 
Valve Regulated Lead Acid (VRLA)
7 min. (8400w)
20 min. (4200w)
Supports extended runtime with optional external battery packs
Yes
 BP192V18-4U 
192
Less than 6 hours from 10% to 80% (typical, full load discharge)
Hot-swappable, user replaceable batteries
 
 
+/-3% output voltage regulation in online, double-conversion mode
Corrects overvoltages to 140 (measured L1-N : L2-N)
Corrects undervoltages to 65V (measured L1-N : L2-N)
Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats
2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions; bundled PDU includes bypass switch to enable hot-swap UPS power module replacement
Alarm cancel switch
Unique audible alarms for all major UPS, environmental and power conditions (see manual)
6 LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options
3620
Instantaneous
Yes
 
Fan
7 x 17.5 x 27.8
239
2 sets of adjustable 4 post rack rails included
4 post 19 inch rackmount
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
34
40
2 sets of  2POSTRMKITHD  required for 2 post rackmount installation
Rackmount
706
178
445
8U
Includes 4U battery pack, 4U UPS/power module and detachable bypass PDU; MAXIMUM DEVICE DEPTH specification refers to the whole UPS installed depth with bypass PDU installed
Steel
7 x 17.5 x 27.8
39.01
86
 
 
 
 
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius.
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius.
0 to 95%, non-condensing
4286
1829
3187
87%
94%
0-3000m (0 to 10,000 ft.)
60 dBA at front side 1 meter
0-3000 m
 SNMPWEBCARD ;  WEBCARDLX ;  MODBUSCARD ;  RELAYIOCARD 
RS232 and contact closure communications are supported on one DB9 port
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
USB and DB9 cabling included
Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
No transfer time (0 ms.) in online, double-conversion mode
2 milliseconds typical in optional economy mode
65V (L1-N:L2-N)
140V (L1-N:L2-N)
Cold-start operation supported
Automatic inverter bypass; Hot swappable batteries; Hot swappable UPS power module; Manual bypass switch; Auto Probe Monitoring (requires WEBCARDLX); Zero transfer time; On-Line/Double-Conversion
High efficiency economy mode operation; Schedulable daily hours of economy mode operation
Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI)
2-year limited warranty
$250,000 Ultimate Lifetime Insurance 
SU12000RT4UHW

SmartOnline 208/240 & 120V 12kVA 8.4kW Double-Conversion UPS, 8U, Extended Run, Network Card Slot, USB, DB9, Bypass, Hardwire

More Info
Check Prices
On-Line
50A
120/208V (Split phase L1,L2,N,G); 120/240V (Split phase L1,L2,N,G)
Hardwire
4 wire split-phase input (L1, L2, N, G)
50A 208/240-120 Split Phase (L1, L2, N, G); 6 AWG wiring recommended
Single-Phase
 
12000
12
8400
8.4
12,000VA, 8400W (240V) / 10,395VA, 8400W (208V); Supports up to 105% load continuously in double conversion mode, 106 to 125% for 3 minutes, 126 to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support equipment directly from mains power; Double conversion mode is automatically restored as the overload is cleared
0.7
3:1
240/120V or 208/120V split phase output
60 Hz
+/- 3%
+/- 10%
+/- 3%
Supports North American 208/120V or 240/120V split-phase output (L1, L2, N, G)
 
Pure Sine wave
Pure Sine wave
120V; 208V; 240V
Hardwire
No
 
Valve Regulated Lead Acid (VRLA)
7 min. (8400w)
20 min. (2400w)
Supports extended runtime with optional external battery packs
Yes
 BP192V18-4U 
192
Less than 6 hours from 10% to 80% (typical, full load discharge)
Hot-swappable, user replaceable external battery packs
 
 
+/-3% output voltage regulation in online, double-conversion mode
Corrects overvoltages to 140 (measured L1-N : L2-N)
Corrects undervoltages to 65V (measured L1-N : L2-N)
Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats
2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions; bundled PDU includes bypass switch to enable hot-swap UPS power module replacement
Alarm cancel switch
Unique audible alarms for all major UPS, environmental and power conditions (see manual)
6 LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options
3620
Instantaneous
Yes
 
Fan
7 x 17.5 x 27.8
239
2 sets of adjustable 4 post rack rails included
4 post 19 inch rackmount
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
34
40
2 sets of  2POSTRMKITHD  required for 2 post rackmount installation
Rackmount
706
178
445
8U
Includes 4U battery pack, 4U UPS/power module and detachable bypass PDU; MAXIMUM DEVICE DEPTH specification refers to the whole UPS installed depth with bypass PDU installed
Steel
7 x 17.5 x 27.8
39.01
86
 
 
 
 
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius.
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius.
0 to 95%, non-condensing
4286
1829
3187
87%
94%
0-3000m (0 to 10,000 ft.)
60 dBA at front side 1 meter
0-3000 m
 SNMPWEBCARD ;  WEBCARDLX ;  MODBUSCARD ;  RELAYIOCARD 
RS232 and contact closure communications are supported on one DB9 port
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
USB and DB9 cabling included
Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
No transfer time (0 ms.) in online, double-conversion mode
2 milliseconds typical in optional economy mode
65V (L1-N:L2-N)
140V (L1-N:L2-N)
Cold-start operation supported
Automatic inverter bypass; Hot swappable batteries; Hot swappable UPS power module; Manual bypass switch; Auto Probe Monitoring (requires WEBCARDLX); Zero transfer time; On-Line/Double-Conversion
High efficiency economy mode operation; Schedulable daily hours of economy mode operation
Meets FCC Part 15 Category A (EMI); ROHS (Restriction of Hazardous Substances); Tested to CSA (Canada); Tested to NOM (Mexico); Tested to UL1778 (USA)
2-year limited warranty
$250,000 Ultimate Lifetime Insurance 
SU16000RT4U

SmartOnline 208/240 & 120V 16kVA 11.2kW Double-Conversion UPS, 8U, Extended Run, Network Card Slot, USB, DB9, Bypass, NEMA Outlets

More Info
Check Prices
On-Line
68A
120/208V (Split phase L1,L2,N,G); 120/240V (Split phase L1,L2,N,G)
Hardwire
4 wire split-phase input (L1, L2, N, G)
70A 208/240-120 Split Phase (L1, L2, N, G); 4 AWG wiring recommended
Single-Phase
 
16000
16
11200
11.2
16,000VA, 11,200W (240V) / 13,860VA, 11,200W (208V); Supports up to 105% load continuously in double conversion mode, 106 to 125% for 3 minutes, 126 to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support equipment directly from mains power; Double conversion mode is automatically restored as the overload is cleared
0.7
3:1
240/120V or 208/120V split phase output
60 Hz
+/- 3%
+/- 10%
+/- 3%
Supports North American 208/120V or 240/120V split-phase hardwire output (L1, L2, N, G)
20A branch rated double pole breakers (x3) protect 2 C19 and 1 5-15/20R outlets each, 30A branch rated double pole breakers (x2) protect 1 L6-30R outlet each, 20A single pole breakers (x2) protect one 5-15/20R outlet each
Pure Sine wave
Pure Sine wave
120V; 208V; 240V
(5) 5-15/20R; (2) L6-30R; (6) C19; Hardwire
No
 
Valve Regulated Lead Acid (VRLA)
5 min. (11,200w)
12 min. (5600w)
Supports extended runtime with optional external battery packs
Yes
 BP192V18-4U 
192
Less than 6 hours from 10% to 80% (typical, full load discharge)
Hot-swappable, user replaceable external battery packs
 
 
+/-3% output voltage regulation in online, double-conversion mode
Corrects overvoltages to 140 (measured L1-N : L2-N)
Corrects undervoltages to 65V (measured L1-N : L2-N)
Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats
2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions; bundled PDU includes bypass switch to enable hot-swap UPS power module replacement
Alarm cancel switch
Unique audible alarms for all major UPS, environmental and power conditions (see manual)
6 LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options
3620
Instantaneous
Yes
 
Fan
7 x 17.5 x 27.8
239
2 sets of adjustable 4 post rack rails included
4 post 19 inch rackmount
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
34
40
2 sets of  2POSTRMKITHD  required for 2 post rackmount installation of separate power module and battery pack
Rackmount
706
178
445
8U
Includes 4U battery pack, 4U UPS/power module and detachable bypass PDU; MAXIMUM DEVICE DEPTH specification refers to the whole UPS installed depth with bypass PDU installed
Steel
7 x 17.5 x 27.8
39.01
86
 
 
 
 
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius.
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius.
0 to 95%, non-condensing
5717
2438
4248
 
94%
0-3000m (0 to 10,000 ft.)
60 dBA at front side 1 meter
0-3000 m
 SNMPWEBCARD ;  TLNETCARD ;  WEBCARDLX ;  MODBUSCARD ;  RELAYIOCARD 
RS232 and contact closure communications are supported on one DB9 port
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
USB and DB9 cabling included
Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
No transfer time (0 ms.) in online, double-conversion mode
2 milliseconds typical in optional economy mode
65V (L1-N:L2-N)
140V (L1-N:L2-N)
Cold-start operation supported
Automatic inverter bypass; Hot swappable batteries; Hot swappable UPS power module; Manual bypass switch; Auto Probe Monitoring (requires WEBCARDLX); Zero transfer time; On-Line/Double-Conversion
High efficiency economy mode operation; Schedulable daily hours of economy mode operation
Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI)
2-year limited warranty
$250,000 Ultimate Lifetime Insurance 
SU8000RT4U

SmartOnline 208/240 & 120V 8kVA 5.6kW Double-Conversion UPS, 4U Rack/Tower, Extended Run, Network Card Options, USB, DB9, Bypass Switch

More Info
Check Prices
On-Line
34A
120/208V (Split phase L1,L2,N,G); 120/240V (Split phase L1,L2,N,G)
Hardwire
4 wire split-phase input (L1, L2, N, G)
40A 208/120V or 240/120V Split Phase
Single-Phase
 
8000
8
5600
5.6
8,000VA / 5600W (240V), 7200VA / 5600W (208V); Supports up to 105% load continuously in double conversion mode, 106 to 125% for 3 minutes, 126 to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support equipment directly from mains power; Double conversion mode is automatically restored as the overload is cleared
0.7
3:1
240/120V or 208/120V split phase output
60 Hz
+/- 3%
+/- 10%
+/- 3%
Supports 208/120V or 240/120V hardwire output (L1, L2, N, G)
20A branch rated breakers (x4) protect 1 5-15/20R outlet each, 20A double pole breakers (x2) protect one L6-20R each, L6-30R outlets are unbreakered
Pure Sine wave
Pure Sine wave
120V; 208V; 240V
(4) 5-15/20R; (2) L6-20R; (2) L6-30R; Hardwire
No
Output frequency regulation +/- 0.05Hz (free running)
Valve Regulated Lead Acid (VRLA)
5 min. (5600w)
12 min. (2800w)
Supports extended runtime with optional external battery packs
Yes
 BP192V12-3U ;  BP192V5RT2U  (limit 1);  BP192V787C-1PH 
192
Less than 6 hours from 10% to 80% (typical, full load discharge)
Hot-swappable, user replaceable batteries
Front panel battery access door
 RBC9-192 
Online, double-conversion power conditioning
Corrects overvoltages to 140 (measured L1-N : L2-N)
Corrects undervoltages to 65 (measured L1-N : L2-N)
Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats
Includes main power off/on switch, plus 2 switches to set and execute scrollable LCD functions. A manual bypass switch featured on the detachable PDU allows for complete removal of the UPS during routine maintenance without disrupting output power
Alarm cancel switch
Unique audible alarms for all major UPS, environmental and power conditions (see manual)
6 LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options
1810
Instantaneous
Yes
Instantaneous
Fans
 
 
4 post rackmount installation accessories included
4 post 19 inch rackmount
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
32.6
 
 
Rackmount
828
178
445
4U
Includes 4U UPS/power module plus SUPDM8K detachable PDU with bypass; MAXIMUM DEVICE DEPTH specification refers to the whole UPS installed depth with bypass PDU installed
Steel
7 x 17.5 x 32.6
80.29
177
103
40.6
96
37.6
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
0 to 95%, non-condensing
2362
1219
1887
 
94%
0-3000m (0 to 10,000 ft.)
60 dBA at front side 1 meter
0-3000 m
 SNMPWEBCARD ;  TLNETCARD ;  WEBCARDLX ;  MODBUSCARD ;  RELAYIOCARD 
RS232 and contact closure communications are supported on one DB9 port
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
USB and DB9 cabling included
Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
No transfer time (0 ms.) in online, double-conversion mode
 
65V (L1-N:L2-N)
140V (L1-N:L2-N)
Cold-start operation supported
Automatic inverter bypass; Hot swappable batteries; Hot swappable UPS power module; Manual bypass switch; Auto Probe Monitoring (requires WEBCARDLX); Zero transfer time; On-Line/Double-Conversion
High efficiency economy mode operation; Schedulable daily hours of economy mode operation
Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI)
2-year limited warranty
$250,000 Ultimate Lifetime Insurance 
SU16000RT4UHW

SmartOnline 208/240 & 120V 16kVA 11.2kW Double-Conversion UPS, 8U, Extended Run, Network Card Slot, USB, DB9, Bypass, Hardwire

More Info
Check Prices
On-Line
68A
120/208V (Split phase L1,L2,N,G); 120/240V (Split phase L1,L2,N,G)
Hardwire
4 wire split-phase input (L1, L2, N, G)
70A 208/240-120 Split Phase (L1, L2, N, G); 4 AWG wiring recommended
Single-Phase
 
16000
16
11200
11.2
16,000VA, 11,200W (240V) / 13,860VA, 11,200W (208V); Supports up to 105% load continuously in double conversion mode, 106 to 125% for 3 minutes, 126 to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support equipment directly from mains power; Double conversion mode is automatically restored as the overload is cleared
0.7
3:1
240/120V or 208/120V split phase output
60 Hz
+/- 3%
+/- 10%
+/- 3%
Supports North American 208/120V or 240/120V split-phase output (L1, L2, N, G)
 
Pure Sine wave
Pure Sine wave
120V; 208V; 240V
Hardwire
No
 
Valve Regulated Lead Acid (VRLA)
5 min. (11,200w)
12 min. (5600w)
Supports extended runtime with optional external battery packs
Yes
 BP192V18-4U 
192
Less than 6 hours from 10% to 80% (typical, full load discharge)
Hot-swappable, user replaceable external battery packs
 
 
+/-3% output voltage regulation in online, double-conversion mode
Corrects overvoltages to 140 (measured L1-N : L2-N)
Corrects undervoltages to 65V (measured L1-N : L2-N)
Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats
2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions; bundled PDU includes bypass switch to enable hot-swap UPS power module replacement
Alarm cancel switch
Unique audible alarms for all major UPS, environmental and power conditions (see manual)
6 LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options
3620
Instantaneous
Yes
 
Fan
7 x 17.5 x 27.8
239
2 sets of adjustable 4 post rack rails included
4 post 19 inch rackmount
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
34
40
2 sets of  2POSTRMKITHD  required for 2 post rackmount installation of separate power module and battery pack
Rackmount
706
178
445
8U
Includes 4U battery pack, 4U UPS/power module and detachable bypass PDU; MAXIMUM DEVICE DEPTH specification refers to the whole UPS installed depth with bypass PDU installed
Steel
7 x 17.5 x 27.8
39.01
86
 
 
 
 
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius.
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius.
0 to 95%, non-condensing
5717
2438
4248
 
94%
0-3000m (0 to 10,000 ft.)
60 dBA at front side 1 meter
0-3000 m
 SNMPWEBCARD ;  TLNETCARD ;  WEBCARDLX ;  MODBUSCARD ;  RELAYIOCARD 
RS232 and contact closure communications are supported on one DB9 port
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
USB and DB9 cabling included
Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
No transfer time (0 ms.) in online, double-conversion mode
2 milliseconds typical in optional economy mode
65V (L1-N:L2-N)
140V (L1-N:L2-N)
Cold-start operation supported
Automatic inverter bypass; Hot swappable batteries; Hot swappable UPS power module; Manual bypass switch; Auto Probe Monitoring (requires WEBCARDLX); Zero transfer time; On-Line/Double-Conversion
High efficiency economy mode operation; Schedulable daily hours of economy mode operation
Meets FCC Part 15 Category A (EMI); ROHS (Restriction of Hazardous Substances); Tested to CSA (Canada); Tested to NOM (Mexico); Tested to UL1778 (USA)
2-year limited warranty
$250,000 Ultimate Lifetime Insurance 
SU5000RT4U

SmartOnline 208/240 & 120V 5kVA 3.8kW Double-Conversion UPS, 4U Rack/Tower, Extended Run, Network Card Options, USB, DB9 Serial, Bypass Switch

More Info
Check Prices
On-Line
21A
120/208V (Split phase L1,L2,N,G); 120/240V (Split phase L1,L2,N,G)
L14-30P
4 wire split-phase input (L1, L2, N, G)
30A 208/120V Split Phase
Single-Phase
10
5000
5
3800
3.8
Supports up to 105% load continuously in double conversion mode, 106 to 125% for 3 minutes, 126 to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support equipment directly from mains power; Double conversion mode is automatically restored as the overload is cleared
0.8
3:1
240/120V or 208/120V split phase output
60 Hz
+/- 3%
+/- 10%
+/- 3%
 
20A branch rated breakers (x4) protect 2 5-15/20R outlets each, 20A double pole breakers (x2) protect one L6-20R each, L6-30R outlets are unbreakered
Pure Sine wave
Pure Sine wave
120V; 208V; 240V
(8) 5-15/20R; (2) L6-20R; (2) L6-30R
No
 
Valve Regulated Lead Acid (VRLA)
6 min. (3800w)
14 min. (1900w)
Supports extended runtime with optional external battery packs
Yes
 BP192V12-3U ;  BP192V5RT2U  (limit 1);  BP192V787C-1PH 
192
Less than 6 hours from 10% to 80% (typical, full load discharge)
Hot-swappable, user replaceable batteries
Front panel battery access door
 RBC9-192 
+/-3% output voltage regulation in online, double-conversion mode
Corrects overvoltages to 140 (measured L1-N : L2-N)
Corrects undervoltages to 65 (measured L1-N : L2-N)
Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats
Includes main power off/on switch, plus 2 switches to set and execute scrollable LCD functions. A manual bypass switch featured on the detachable PDU allows for complete removal of the UPS during routine maintenance without disrupting power to connected loads. Battery Charge level switch allows the charger output to be adjusted to a higher charge rate when additional battery packs are added.
Alarm cancel switch
Unique audible alarms for all major UPS, environmental and power conditions (see manual)
6 LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options
1810
Instantaneous
Yes
 
Fan
 
 
Includes 4 post rackmount installation accessories
4 post 19 inch rackmount
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
30.6
 
 
Rackmount
777
175
445
4U
MINIMUM REQUIRED RACK DEPTH specifications refer to the internal FRONT RAIL to REAR DOOR dimension a compatible rack enclosure is required to accommodate for the UPS configuration described; All minimum required rack depth figures include any additional distance required to accommodate connected equipment plugs
Steel
6.89 x 17.5 x 30.6
67.86
149.6
87
34.2
87
34.2
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
0 to 95%, non-condensing
1441
827
1283
 
94%
0-3000m (0 to 10,000 ft.)
60 dBA at front side 1 meter
0-3000 m
 SNMPWEBCARD ;  WEBCARDLX ;  MODBUSCARD ;  RELAYIOCARD 
RS232 and contact closure communications are supported on one DB9 port
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
USB and DB9 cabling included
Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
No transfer time (0 ms.) in online, double-conversion mode
 
65V (L1-N:L2-N)
140V (L1-N:L2-N)
Cold-start operation supported
Automatic inverter bypass; Hot swappable batteries; Hot swappable UPS power module; Manual bypass switch; Auto Probe Monitoring (requires WEBCARDLX); Zero transfer time; On-Line/Double-Conversion
High efficiency economy mode operation; Schedulable daily hours of economy mode operation
Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI)
2-year limited warranty
$250,000 Ultimate Lifetime Insurance 
SU6000RT4U

SmartOnline 208/240 & 120V 6kVA 4.2kW Double-Conversion UPS, 4U Rack/Tower, Extended Run, Network Card Options, USB, DB9 Serial, Bypass Switch

More Info
Check Prices
On-Line
24A
120/208V (Split phase L1,L2,N,G); 120/240V (Split phase L1,L2,N,G)
L14-30P
4 wire split-phase input (L1, L2, N, G)
30A 208/120V Split Phase
Single-Phase
10
6000
6
4200
4.2
6,000VA / 4200W (240V) / 5400VA / 4200W (208V); Supports up to 105% load continuously in double conversion mode, 106 to 125% for 3 minutes, 126 to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support equipment directly from mains power; Double conversion mode is automatically restored as the overload is cleared
0.7
3:1
240/120 or 208/120 split phase output
60 Hz
+/- 3%
+/- 10%
+/- 3%
 
20A branch rated breakers (x4) protect 2 5-15/20R outlets each, 20A double pole breakers (x2) protect one L6-20R each, L6-30R outlets are unbreakered
Pure Sine wave
Pure Sine wave
120V; 208V; 240V
(8) 5-15/20R; (2) L6-20R; (2) L6-30R
No
 
Valve Regulated Lead Acid (VRLA)
8 min. (4200w)
20 min. (2100w)
Supports extended runtime with optional external battery packs
Yes
 BP192V12-3U ;  BP192V5RT2U  (limit 1);  BP192V787C-1PH 
192
Less than 6 hours from 10% to 80% (typical, full load discharge)
Hot-swappable, user replaceable batteries
Front panel battery access door
 RBC9-192 
+/-3% output voltage regulation in online, double-conversion mode
Corrects overvoltages to 140 (measured L1-N : L2-N)
Corrects undervoltages to 65 (measured L1-N : L2-N)
Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats
Includes main power off/on switch, plus 2 switches to set and execute scrollable LCD functions. A manual bypass switch featured on the detachable PDU allows for complete removal of the UPS during routine maintenance without disrupting power to connected loads. Battery Charge level switch allows the charger output to be adjusted to a higher charge rate when external battery packs are added.
Alarm cancel switch
Unique audible alarms for all major UPS, environmental and power conditions (see manual)
6 LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options
1810
Instantaneous
Yes
Instantaneous
Fan
 
 
4 post rackmount installation accessories included
4 post 19 inch rackmount