Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SU12000RT4U

SmartOnline 208/240 & 120V 12kVA 8.4kW Double-Conversion UPS, 8U, Extended Run, Network Card Slot, USB, DB9, Bypass, NEMA

More Info
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
50A
Nominal Input Voltage(s) Supported
120/208V (Split phase L1,L2,N,G); 120/240V (Split phase L1,L2,N,G)
UPS Input Connection Type
Hardwire
UPS Input Connection Description
4 wire split-phase input (L1, L2, N, G)
Recommended Electrical Service
50A 208/240-120 Split Phase (L1, L2, N, G); 6 AWG wiring recommended
 
OUTPUT
Output Capacity (VA)
12000
Output Capacity (kVA)
12
Output Capacity (Watts)
8400
Output Capacity (kW)
8.4
Output Capacity Details
12,000VA, 8400W (240V) / 10,395VA, 8400W (208V); Supports up to 105% load continuously in double conversion mode, 106 to 125% for 3 minutes, 126 to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support equipment directly from mains power; Double conversion mode is automatically restored as the overload is cleared
Power Factor
0.7
Crest Factor
3:1
Nominal Voltage Details
240/120V or 208/120V split phase output
Frequency Compatibility
60 Hz
Output Voltage Regulation (Line Mode)
+/- 3%
Output Voltage Regulation (Economy Line Mode)
+/- 10%
Output Voltage Regulation (Battery Mode)
+/- 3%
Output Receptacle Details
Supports North American 208/120V or 240/120V split-phase hardwire output (L1, L2, N, G)
Output Circuit Breakers
20A branch rated double pole breakers (x3) protect 2 C19 and 1 5-15/20R outlets each, 30A branch rated double pole breakers (x2) protect 1 L6-30R outlet each, 20A single pole breakers (x2) protect one 5-15/20R outlet each
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120V; 208V; 240V
Output Receptacles
(5) 5-15/20R; (2) L6-30R; (6) C19; Hardwire
Individually Controllable Load Banks
No
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
7 min. (8400w)
Runtime Half Load (min.)
20 min. (4200w)
Expandable Runtime
Yes
External Battery Pack Compatibility
BP192V18-4U
DC System Voltage (VDC)
192
Battery Recharge Rate (Included Batteries)
Less than 6 hours from 10% to 80% (typical, full load discharge)
Battery Replacement Description
Hot-swappable, user replaceable batteries
 
 
 
VOLTAGE REGULATION
Voltage Regulation Description
+/-3% output voltage regulation in online, double-conversion mode
Overvoltage Correction
Corrects overvoltages to 140 (measured L1-N : L2-N)
Undervoltage Correction
Corrects undervoltages to 65V (measured L1-N : L2-N)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions; bundled PDU includes bypass switch to enable hot-swap UPS power module replacement
Alarm Cancel Operation
Alarm cancel switch
Audible Alarm
Unique audible alarms for all major UPS, environmental and power conditions (see manual)
LED Indicators
6 LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
3620
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
 
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
8U
Cooling Method
Fan
Included Battery Pack Dimensions (hwd / in.)
7 x 17.5 x 27.8
Included Battery Pack Weight (lbs.)
239
Included Mounting Accessory Description
2 sets of adjustable 4 post rack rails included
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Maximum Device Depth (in.)
34
Minimum Required Rack Depth (inches)
40
Optional Mounting Accessory Notes
2 sets of  2POSTRMKITHD  required for 2 post rackmount installation
Primary UPS Depth (mm)
706
Primary UPS Height (mm)
178
Primary UPS Width (mm)
445
Unit Dimension Details
Includes 4U battery pack, 4U UPS/power module and detachable bypass PDU; MAXIMUM DEVICE DEPTH specification refers to the whole UPS installed depth with bypass PDU installed
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
7 x 17.5 x 27.8
UPS Power Module Weight (kg)
39.01
UPS Power Module Weight (lbs.)
86
 
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius.
Storage Temperature Range
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius.
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
4286
AC Economy Mode BTU / Hr. (Full Load)
1829
AC Mode Efficiency Rating (100% Load)
87%
AC Economy Mode Efficiency Rating (100% Load)
94%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
3187
Operating Elevation
0-3000m (0 to 10,000 ft.)
Audible Noise
60 dBA at front side 1 meter
 
COMMUNICATIONS
Network Management Cards
SNMPWEBCARD; WEBCARDLX;  MODBUSCARD ;  RELAYIOCARD 
Network Monitoring Port Description
RS232 and contact closure communications are supported on one DB9 port
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
Network Management Card Description
Network management card optional
Communications Interface
Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
 
LINE / BATTERY TRANSFER
Transfer Time
No transfer time (0 ms.) in online, double-conversion mode
Transfer Time (Economy Mode)
2 milliseconds typical in optional economy mode
Low Voltage Transfer to Battery Power (Setpoint)
65V (L1-N:L2-N)
High Voltage Transfer to Battery Power (Setpoint)
140V (L1-N:L2-N)
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring (requires WEBCARDLX); Automatic inverter bypass; Expandable battery backup; Hot swappable UPS power module; Hot swappable batteries; Manual bypass switch; On-Line/Double-Conversion; Remote management; Sine wave output; Surge/noise protection; Zero transfer time
Green Energy-Saving Features
High efficiency economy mode operation; Schedulable daily hours of economy mode operation
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
SU12000RT4UHW

SmartOnline 208/240 & 120V 12kVA 8.4kW Double-Conversion UPS, 8U, Extended Run, Network Card Slot, USB, DB9, Bypass, Hardwire

More Info
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
50A
Nominal Input Voltage(s) Supported
120/208V (Split phase L1,L2,N,G); 120/240V (Split phase L1,L2,N,G)
UPS Input Connection Type
Hardwire
UPS Input Connection Description
4 wire split-phase input (L1, L2, N, G)
Recommended Electrical Service
50A 208/240-120 Split Phase (L1, L2, N, G); 6 AWG wiring recommended
 
OUTPUT
Output Capacity (VA)
12000
Output Capacity (kVA)
12
Output Capacity (Watts)
8400
Output Capacity (kW)
8.4
Output Capacity Details
12,000VA, 8400W (240V) / 10,395VA, 8400W (208V); Supports up to 105% load continuously in double conversion mode, 106 to 125% for 3 minutes, 126 to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support equipment directly from mains power; Double conversion mode is automatically restored as the overload is cleared
Power Factor
0.7
Crest Factor
3:1
Nominal Voltage Details
240/120V or 208/120V split phase output
Frequency Compatibility
60 Hz
Output Voltage Regulation (Line Mode)
+/- 3%
Output Voltage Regulation (Economy Line Mode)
+/- 10%
Output Voltage Regulation (Battery Mode)
+/- 3%
Output Receptacle Details
Supports North American 208/120V or 240/120V split-phase output (L1, L2, N, G)
 
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120V; 208V; 240V
Output Receptacles
Hardwire
Individually Controllable Load Banks
No
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
7 min. (8400w)
Runtime Half Load (min.)
20 min. (2400W)
Expandable Runtime
Yes
External Battery Pack Compatibility
BP192V18-4U
DC System Voltage (VDC)
192
Battery Recharge Rate (Included Batteries)
Less than 6 hours from 10% to 80% (typical, full load discharge)
Battery Replacement Description
Hot-swappable, user replaceable external battery packs
 
 
 
VOLTAGE REGULATION
Voltage Regulation Description
+/-3% output voltage regulation in online, double-conversion mode
Overvoltage Correction
Corrects overvoltages to 140 (measured L1-N : L2-N)
Undervoltage Correction
Corrects undervoltages to 65V (measured L1-N : L2-N)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions; bundled PDU includes bypass switch to enable hot-swap UPS power module replacement
Alarm Cancel Operation
Alarm cancel switch
Audible Alarm
Unique audible alarms for all major UPS, environmental and power conditions (see manual)
LED Indicators
6 LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
3620
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
 
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
8U
Cooling Method
Fan
Included Battery Pack Dimensions (hwd / in.)
7 x 17.5 x 27.8
Included Battery Pack Weight (lbs.)
239
Included Mounting Accessory Description
2 sets of adjustable 4 post rack rails included
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Maximum Device Depth (in.)
34
Minimum Required Rack Depth (inches)
40
Optional Mounting Accessory Notes
2 sets of  2POSTRMKITHD  required for 2 post rackmount installation
Primary UPS Depth (mm)
706
Primary UPS Height (mm)
178
Primary UPS Width (mm)
445
Unit Dimension Details
Includes 4U battery pack, 4U UPS/power module and detachable bypass PDU; MAXIMUM DEVICE DEPTH specification refers to the whole UPS installed depth with bypass PDU installed
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
7 x 17.5 x 27.8
UPS Power Module Weight (kg)
39.01
UPS Power Module Weight (lbs.)
86
 
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius.
Storage Temperature Range
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius.
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
4286
AC Economy Mode BTU / Hr. (Full Load)
1829
AC Mode Efficiency Rating (100% Load)
87%
AC Economy Mode Efficiency Rating (100% Load)
94%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
3187
Operating Elevation
0-3000m (0 to 10,000 ft.)
Audible Noise
60 dBA at front side 1 meter
 
COMMUNICATIONS
Network Management Cards
SNMPWEBCARD; WEBCARDLX;  MODBUSCARD ;  RELAYIOCARD 
Network Monitoring Port Description
RS232 and contact closure communications are supported on one DB9 port
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
Network Management Card Description
Network management card optional
Communications Interface
Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
 
LINE / BATTERY TRANSFER
Transfer Time
No transfer time (0 ms.) in online, double-conversion mode
Transfer Time (Economy Mode)
2 milliseconds typical in optional economy mode
Low Voltage Transfer to Battery Power (Setpoint)
65V (L1-N:L2-N)
High Voltage Transfer to Battery Power (Setpoint)
140V (L1-N:L2-N)
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring (requires WEBCARDLX); Automatic inverter bypass; Expandable battery backup; Hot swappable UPS power module; Hot swappable batteries; Manual bypass switch; On-Line/Double-Conversion; Remote management; Sine wave output; Surge/noise protection; Zero transfer time
Green Energy-Saving Features
High efficiency economy mode operation; Schedulable daily hours of economy mode operation
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
SU16000RT4U

SmartOnline 208/240 & 120V 16kVA 11.2kW Double-Conversion UPS, 8U, Extended Run, Network Card Slot, USB, DB9, Bypass, NEMA Outlets

More Info
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
68A
Nominal Input Voltage(s) Supported
120/208V (Split phase L1,L2,N,G); 120/240V (Split phase L1,L2,N,G)
UPS Input Connection Type
Hardwire
UPS Input Connection Description
4 wire split-phase input (L1, L2, N, G)
Recommended Electrical Service
70A 208/240-120 Split Phase (L1, L2, N, G); 4 AWG wiring recommended
 
OUTPUT
Output Capacity (VA)
16000
Output Capacity (kVA)
16
Output Capacity (Watts)
11200
Output Capacity (kW)
11.2
Output Capacity Details
16,000VA, 11,200W (240V) / 13,860VA, 11,200W (208V); Supports up to 105% load continuously in double conversion mode, 106 to 125% for 3 minutes, 126 to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support equipment directly from mains power; Double conversion mode is automatically restored as the overload is cleared
Power Factor
0.7
Crest Factor
3:1
Nominal Voltage Details
240/120V or 208/120V split phase output
Frequency Compatibility
60 Hz
Output Voltage Regulation (Line Mode)
+/- 3%
Output Voltage Regulation (Economy Line Mode)
+/- 10%
Output Voltage Regulation (Battery Mode)
+/- 3%
Output Receptacle Details
Supports North American 208/120V or 240/120V split-phase hardwire output (L1, L2, N, G)
Output Circuit Breakers
20A branch rated double pole breakers (x3) protect 2 C19 and 1 5-15/20R outlets each, 30A branch rated double pole breakers (x2) protect 1 L6-30R outlet each, 20A single pole breakers (x2) protect one 5-15/20R outlet each
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120V; 208V; 240V
Output Receptacles
(5) 5-15/20R; (2) L6-30R; (6) C19; Hardwire
Individually Controllable Load Banks
No
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
5 min. (11,200w)
Runtime Half Load (min.)
12 min. (5600w)
Expandable Runtime
Yes
External Battery Pack Compatibility
BP192V18-4U
DC System Voltage (VDC)
192
Battery Recharge Rate (Included Batteries)
Less than 6 hours from 10% to 80% (typical, full load discharge)
Battery Replacement Description
Hot-swappable, user replaceable external battery packs
 
 
 
VOLTAGE REGULATION
Voltage Regulation Description
+/-3% output voltage regulation in online, double-conversion mode
Overvoltage Correction
Corrects overvoltages to 140 (measured L1-N : L2-N)
Undervoltage Correction
Corrects undervoltages to 65V (measured L1-N : L2-N)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions; bundled PDU includes bypass switch to enable hot-swap UPS power module replacement
Alarm Cancel Operation
Alarm cancel switch
Audible Alarm
Unique audible alarms for all major UPS, environmental and power conditions (see manual)
LED Indicators
6 LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
3620
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
 
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
8U
Cooling Method
Fan
Included Battery Pack Dimensions (hwd / in.)
7 x 17.5 x 27.8
Included Battery Pack Weight (lbs.)
239
Included Mounting Accessory Description
2 sets of adjustable 4 post rack rails included
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Maximum Device Depth (in.)
34
Minimum Required Rack Depth (inches)
40
Optional Mounting Accessory Notes
2 sets of  2POSTRMKITHD  required for 2 post rackmount installation of separate power module and battery pack
Primary UPS Depth (mm)
706
Primary UPS Height (mm)
178
Primary UPS Width (mm)
445
Unit Dimension Details
Includes 4U battery pack, 4U UPS/power module and detachable bypass PDU; MAXIMUM DEVICE DEPTH specification refers to the whole UPS installed depth with bypass PDU installed
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
7 x 17.5 x 27.8
UPS Power Module Weight (kg)
39.01
UPS Power Module Weight (lbs.)
86
 
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius.
Storage Temperature Range
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius.
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
5717
AC Economy Mode BTU / Hr. (Full Load)
2438
 
AC Economy Mode Efficiency Rating (100% Load)
94%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
4248
Operating Elevation
0-3000m (0 to 10,000 ft.)
Audible Noise
60 dBA at front side 1 meter
 
COMMUNICATIONS
Network Management Cards
SNMPWEBCARD;  TLNETCARD ; WEBCARDLX;  MODBUSCARD ;  RELAYIOCARD 
Network Monitoring Port Description
RS232 and contact closure communications are supported on one DB9 port
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
 
Communications Interface
Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
 
LINE / BATTERY TRANSFER
Transfer Time
No transfer time (0 ms.) in online, double-conversion mode
Transfer Time (Economy Mode)
2 milliseconds typical in optional economy mode
Low Voltage Transfer to Battery Power (Setpoint)
65V (L1-N:L2-N)
High Voltage Transfer to Battery Power (Setpoint)
140V (L1-N:L2-N)
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring (requires WEBCARDLX); Automatic inverter bypass; Expandable battery backup; Hot swappable UPS power module; Hot swappable batteries; Manual bypass switch; On-Line/Double-Conversion; Remote management; Sine wave output; Zero transfer time
Green Energy-Saving Features
High efficiency economy mode operation; Schedulable daily hours of economy mode operation
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
SU16KRT-1TF

SmartOnline 208/240 & 120V 16kVA 14.4kW Double-Conversion UPS, N+1, 14U, Network Card Slot, USB, DB9, Bypass Switch

More Info
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
88.4A (208V), 76.6A (240V)
Nominal Input Voltage(s) Supported
208V AC; 240V AC
UPS Input Connection Type
Hardwire
UPS Input Connection Description
3 wire single phase input (L1, L2, G)
Recommended Electrical Service
100A @ 208V, or 240V (L1, L2, G)
 
OUTPUT
Output Capacity (VA)
16000
Output Capacity (kVA)
16
Output Capacity (Watts)
14400
Output Capacity (kW)
14.4
Output Capacity Details
Supports up to 105% load continuously in double conversion mode, 106 to 125% for 1 minute, 126% to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support loads directly from mains power; Double conversion mode is automatically restored as load levels are reduced to 95% or less
Power Factor
0.9
Crest Factor
3:1
Nominal Voltage Details
This configuration requires the Power Module be set to 208 or 240V output voltage; included step-down transformer supports 120V output (when the voltage-selection switch on the transformer module is set to match the 208 or 240V power module setting)
Frequency Compatibility
60 Hz
Output Voltage Regulation (Line Mode)
+/- 2%
 
Output Voltage Regulation (Battery Mode)
+/- 2%
Output Receptacle Details
Total 120V output is limited to 4992 watts for 208V input and 5760 watts for 240V input. Additional 120V capacity is available by adding a second SU6000XFMR2U step-down transformer.
Output Circuit Breakers
POWER MODULE: Two built-in 30A breakers protect one L6-30R outlet each, Eight built-in 20A breakers protect one C19 outlet each; TRANSFORMER MODULE: Two 15A breakers protect 2 5-15R outlets each, Two 20A breakers protect 4 5-15/20R outlets each
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120V; 208V; 240V
Output Receptacles
(4) 5-15R; (8) 5-15/20R; (2) L6-30R; (8) C19
Individually Controllable Load Banks
No
Frequency Compatibility Details
Output frequency regulation +/- 0.05Hz (free running)
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
5.5 min. (14.4kW)
Runtime Half Load (min.)
13.5 min. (7200W)
Expandable Runtime
Yes
External Battery Pack Compatibility
 BP240V10RT3U ; BP240V787C-1PH
DC System Voltage (VDC)
240
Battery Recharge Rate (Included Batteries)
Less than 6 hours from 10% to 90% (typical, full load discharge)
Battery Replacement Description
Hot-swappable, user replaceable external battery packs
Expandable Runtime Description
For best results, add external batteries in multiples of two so that both included 8kVA power modules have an equal number and type of connected battery packs
 
 
VOLTAGE REGULATION
Voltage Regulation Description
2% output voltage regulation in standard online, double-conversion mode
Overvoltage Correction
Corrects overvoltages up to 300V
Undervoltage Correction
Corrects undervoltages as low as 100V
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats; LCD Display supports ENGLISH, FRENCH, GERMAN, ITALIAN, SPANISH and PORTUGUESE (see manual)
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions; bundled PDU includes bypass switch to enable hot-swap UPS power module replacement
Alarm Cancel Operation
Alarm cancel switch
Audible Alarm
Unique audible alarms for all major UPS, environmental and power conditions (see manual)
LED Indicators
6 LEDs indicate line power, online mode, bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
2565
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
 
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
14U
Cooling Method
Fans
Included Battery Pack Dimensions (hwd / in.)
5.25 x 17.50 x 25.00
Included Battery Pack Weight (lbs.)
158.7
Included Mounting Accessory Description
5 sets of adjustable 4 post rack rails included (one for each included 2U/3U module)
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Maximum Device Depth (in.)
32.5
Minimum Required Rack Depth (inches)
38
Optional Mounting Accessory Notes
Qty 5  2POSTRMKITHD  required for 2 post rackmount installation; Qty 2  2-9USTAND  required for tower installation
Primary UPS Depth (mm)
656
Primary UPS Height (mm)
131
Primary UPS Width (mm)
445
Unit Dimension Details
Includes 2 SU8000RT3UPM UPS/Power modules, 2 BP240V10RT3U Battery packs, 1 SU6000XFMR2U transformer and SUPDMB20K parallel bypass PDU; Listed weights and dimensions for UPS/Power module, battery pack and transformer each refer to a single unit; MAXIMUM DEVICE DEPTH specification refers to the whole UPS installed depth with parallel bypass PDU installed
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
5.14 x 17.50 x 25.82
UPS Power Module Weight (kg)
19.50
UPS Power Module Weight (lbs.)
43
Stepdown Transformer Dimensions (hwd / in.)
3.50 x 17.50 x 21.80
Stepdown Transformer Height (mm)
89
Stepdown Transformer Width (mm)
445
Stepdown Transformer Depth (mm)
554
Stepdown Transformer Weight (lbs.)
72.6
Unit Weight (lbs.)
678
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius.
Storage Temperature Range
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius.
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
5464
 
AC Mode Efficiency Rating (100% Load)
90%
 
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
4864
Operating Elevation
0-10000 ft. (0-3000 m)
Audible Noise
60 dBA at front side 1 meter
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
5464
COMMUNICATIONS
Network Management Cards
 TLNETCARD ;  WEBCARDLXE ;  MODBUSCARD ;  RELAYIOCARD 
Network Monitoring Port Description
Applications utilizing any supported network management card option, require the installation of two of the same model network card – install one card per included UPS power module; RELAYIOMINI installation requires removal of panel containing USB ports on each included UPS power module
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB, DB9 serial and EPO cables included
Network Management Card Description
Network management card optional
Communications Interface
DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer Time
No transfer time (0 ms.) in online, double-conversion mode
 
Low Voltage Transfer to Battery Power (Setpoint)
100V
High Voltage Transfer to Battery Power (Setpoint)
300V
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring (requires WEBCARDLXE); Automatic inverter bypass; Expandable battery backup; Hot swappable UPS power module; Hot swappable batteries; Manual bypass switch; N+1 Redundant up to 50% capacity; On-Line/Double-Conversion; Remote management; Sine wave output; Surge/noise protection; Zero transfer time
Green Energy-Saving Features
Support for daily startup and shutoff
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
IEC 61000; CSA (Canada); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.