Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


SU2030KMBP

3 Breaker Maintenance Bypass Panel for select Tripp Lite 20 and 30kVA UPS systems

More Info
Check Prices
Bypass Panel
Bypass Panel
 
208Y/120 VAC 3 phase, 4 wire, Ground
 
 
 
100A maximum per phase
 
 
 
Wallmount
12 x 24 x 4.6
27.5
 
1-year limited warranty
SUDC208V42P

20-60kVA 3-Phase Power Distribution Center

More Info
Check Prices
Power Distribution Cabinet
Power Distribution Cabinet
Basic; Metered; Monitored; Switched
 
Hardwire
3-Phase
 
 
Hardwire
 
 
 
78.5 x 23.63 x 43
321
Vertical (0U)
1-year limited warranty
SUDC208V42P30M

20-30kVA 3-Phase Power Distribution Center with Integrated 3 breaker 208V Service Bypass Switch

More Info
Check Prices
Power Distribution Cabinet
Power Distribution Cabinet
 
 
Hardwire
3-Phase
 
 
Hardwire
 
 
 
78.5 x 23.63 x 43
496
 
1-year limited warranty
SUDC208V84P

20-120kVA 3-Phase Power Distribution Center

More Info
Check Prices
Power Distribution Cabinet
Power Distribution Cabinet
 
 
Hardwire
3-Phase
 
 
Hardwire
 
 
 
78.5 x 23.63 x 43
410
 
1-year limited warranty
SV20PM

Hot-Swappable Power Module, 20kVA/18kW for 208/120V 220/127V SV Series UPS Systems

More Info
Check Prices
Power Module
Power Module
 
 
 
 
120/208V 3-PH Wye; 127/220V 3-PH Wye
 
 
50 / 60 Hz
120/208V 3-PH Wye; 127/220V 3-PH Wye
 
5.12 x 19.29 x 28.99
74.96
 
2-year limited warranty
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.