Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


SU20KSPM

Hot swappable 20kVA replacement power supply for select Tripp Lite 3-Phase UPS Systems

More Info
Where To Buy
Power Supply
Power Supply
Hardwire
3-Phase
 
 
Metal
5.14 x 17.5 x 27.56
66.10
 
2-year limited warranty
SU80KMBPKX

3 Breaker Maintenance Bypass Panel for S3M80KX, SU80KX and SU80KTV

More Info
Check Prices
Bypass Panel
Bypass Panel
 
 
480V AC
480
 
42.36 x 30.12 x 11.75
220
Wallmount
2-year limited warranty
SUPC2MBP80KX

3-Breaker Parallel Tie Cabinet with Maintenance Bypass Switch (for SU80KX 3-Phase UPS)

More Info
Check Prices
Parallel Tie Cabinet
Parallel Tie Cabinet
 
 
380V AC; 400V AC; 415V AC
380; 400; 415
 
61.25 x 36.1 x 11.8
370
Wallmount
2-year limited warranty
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.