Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SU80K

SmartOnline 120/208V 3-Phase Wye 80kVA Modular 3-Phase UPS System, On-line Double-Conversion UPS for North America

More Info
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
3-Phase
Nominal Input Voltage(s) Supported
120/208V 3-PH Wye
Nominal Input Voltage Description
3-Phase Wye, 4 wire (L1, L2, L3, N, G)
UPS Input Connection Type
Hardwire
OUTPUT
Output Capacity (VA)
80000
Output Capacity (kVA)
80
Output Capacity (Watts)
64000
Output Capacity (kW)
64
Power Factor
0.8
Crest Factor
3:1
Frequency Compatibility
50 / 60 Hz
Output Voltage Regulation (Line Mode)
+/-1%
Output Voltage Regulation (Battery Mode)
+/-1%
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120/208V 3-PH Wye
Output Receptacles
Hardwire
Individually Controllable Load Banks
No
BATTERY
Expandable Runtime
Yes
Expandable Runtime Description
External battery pack wiring is contractor supplied
External Battery Pack Compatibility
BP480V200; BP480V300; BP480V400;  BP480V40C ;  BP480V500 
DC System Voltage (VDC)
+/- 240VDC
Battery Recharge Rate (Included Batteries)
2 - 4 hours from 10% to 90%
Battery Replacement Description
Hot-swappable, replaceable batteries
VOLTAGE REGULATION
Voltage Regulation Description
Online, double-conversion power conditioning
Overvoltage Correction
Maintains continuous operation without using battery power during overvoltages to 150 / 260 (3-Phase, 4-Wire, wye), reducing output within 1% of nominal
Undervoltage Correction
Maintains continuous operation without using battery power during brownout / undervoltage conditions to 94 / 163 (3-Phase, 4-Wire, wye)
USER INTERFACE, ALERTS & CONTROLS
Switches
ON button turns UPS's inverter ON. OFF button turns UPS's inverter OFF. LCD Display Control Buttons browses through and selects items displayed on LCD screen. Emergency Power Off button turns UPS output OFF and disables Bypass output. Manual Bypass breaker bypasses the UPS's inverter during maintenance.
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch
Audible Alarm
Alarms warn against a variety of operational conditions: low-battery, overload, shutdown, bypass and more
LED Indicators
4-LED Display: Displays normal AC input, on battery power, bypass input and fault conditions
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression
Yes
AC Suppression Joule Rating
4675
AC Suppression Response Time
Instantaneous
PHYSICAL
Primary Form Factor
Tower
Cooling Method
Fans
Installation Form Factors Supported with Included Accessories
Tower
Primary UPS Depth (mm)
986
Primary UPS Height (mm)
1,697
Primary UPS Width (mm)
521
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
66.8 x 20.5 x 38.8
UPS Power Module Weight (kg)
654.99
UPS Power Module Weight (lbs.)
1444
ENVIRONMENTAL
Operating Temperature Range
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
18665
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
19005
COMMUNICATIONS
Network Management Cards
SNMPWEBCARD;  TLNETCARD ; WEBCARDLX;  MODBUSCARD ;  RELAYIOCARD 
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
DB9 cabling included
Communications Interface
DB9 Serial; Slot for SNMP/Web interface
LINE / BATTERY TRANSFER
Transfer Time
No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint)
Maintains continuous operation during undervoltages as low as 94 / 163V AC (3-Phase, 4-Wire, wye). Below this point, output is maintained utilizing battery reserves.
High Voltage Transfer to Battery Power (Setpoint)
Maintains continuous operation during overvoltages as high as 150 / 260V AC (3-Phase, 4-Wire, wye). Above this point, output is maintained utilizing battery reserves.
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic inverter bypass; Hot swappable batteries; Auto Probe Monitoring (requires WEBCARDLX); Zero transfer time; On-Line/Double-Conversion
Green Energy-Saving Features
High efficiency economy mode operation; Schedulable daily hours of economy mode operation
APPLICATIONS
UPS Applications
Mission Critical Applications
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
1-year limited warranty
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
1-year limited warranty
Product Warranty Period (Puerto Rico)
2-year limited warranty
3-Phase Warranty Statement
Tripp Lite 3-Phase UPS Factory Warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.