Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


SU20KXFMRT4U

18kVA 18kW 4U Step-Down Isolation Transformer - Converts 208/240V 60Hz (Source) to 120/240V split phase (Load)

More Info
Check Prices
Isolation Transformer
Isolation Transformer
208V AC; 240V AC
77
Hardwire
208; 240
 
 
 
 
Output capacity with 240V input is 18kVA / 18kW / 18,000 watts; Output capacity de-rates to 16kVA / 16kW / 16,000 watts with 208V input
60 Hz
18000
18000
120, 240V AC
 
 
Rack/Tower (2U)
Steel
7 x 17.5 x 29.32
281.09
 
0-95% (non-condensing)
Tested to UL1778, CSA, RoHS
2-year limited warranty
SU5000XFMR2UTAA

SmartOnline Step-Down Isolation Transformer, 208V to 120V, 5kVA, 5kW, 2U Rack-Mount, TAA

More Info
Check Prices
Isolation Transformer
Isolation Transformer
208V AC
24
NEMA L6-30P
120
10
208V 30A
60 Hz
 
 
60 Hz
5000
5000
120/208V AC
(12) 5-15/20R; (1) L6-30R
Includes 4 built-in 20A circuit breakers. Each breaker protects 3 5-15/20R outlets each.
Rack/Tower (2U)
Steel
3.5 x 17.5 x 20.75
57
4 post 19 inch rackmount
0-95% (non-condensing)
TAA Compliant
2-year limited warranty
SU5000XFMRT2U

5kVA / 5kW Step-Down Isolation Transformer 208V to 120V, 2U Rack-Mount, L6-30P, 5-15/20R, L6-30R

More Info
Check Prices
Isolation Transformer
Isolation Transformer
208V AC
24
NEMA L6-30P
120
10
208V 30A
60 Hz
 
 
60 Hz
5000
5000
120/208V AC
(12) 5-15/20R; (1) L6-30R
Includes 4 built-in 20A circuit breakers. Each breaker protects 3 5-15/20R outlets each.
Rack/Tower (2U)
Steel
3.5 x 17.5 x 20.75
63.5
4 post 19 inch rackmount
0-95% (non-condensing)
 
2-year limited warranty
SU5000XFMRT2U20

3000VA 3000W Step-Down Isolation Transformer - 5-15/20R & L6-20R Outlets, 208V to 120V, 60 Hz, 2U

More Info
Check Prices
Isolation Transformer
Isolation Transformer
208V AC
16
NEMA L6-20P
208
10
208V 20A
60 Hz
 
 
60 Hz
3330
3330
120/208V AC
(12) 5-15/20R; (1) L6-20R
Includes 4 built-in 20A circuit breakers. Each breaker protects 3 5-15/20R outlets
Rack/Tower (2U)
Steel
3.43 x 17.32 x 20.75
63.01
4 post 19 inch rackmount
Up to 95% (non-condensing)
 
2-year limited warranty
SU6000XFMR2U

6kVA / 6kW Stepdown Isolation Transformer - converts 208 or 240V to 120V

More Info
Check Prices
Isolation Transformer
Isolation Transformer
208V AC; 240V AC
24
L6-30P and hardwire input supported
208; 240
4
208/240V 30A
 
24A with L6-30P, 30A hardwired
 
60 Hz
6000
6000
120, 208/240V AC
(8) 5-15/20R; (4) 5-15R; (1) L6-30R
(2) 15A single pole breakers protect two 5-15R outlets each; (2) 20A single pole breakers protect four 5-20R each; L6-30R outlet is unbreakered
Rack/Tower (2U)
Steel
3.5 x 17.5 x 21.8
72.6
 
0-95% (non-condensing)
 
2-year limited warranty
SU6000XFMR2UTAA

SmartOnline Step-Down Isolation Transformer, 208/240V to 120V, 6kVA, 6kW, 2U Rack-Mount, TAA

More Info
Check Prices
Isolation Transformer
Isolation Transformer
208V AC; 240V AC
24.0
L6-30P and hardwire input supported
208; 240
4
208/240V 30A
 
24A with L6-30P, 30A hardwired
 
60 Hz
6000
6000
120, 208/240V AC
(8) 5-15/20R; (4) 5-15R; (1) L6-30R
(2) 15A single pole breakers protect two 5-15R outlets each; (2) 20A single pole breakers protect four 5-20R each; L6-30R outlet is unbreakered
Rack/Tower (2U)
Steel
3.5 x 17.5 x 21.8
72.6
 
0-95% (non-condensing)
TAA Compliant
2-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.