Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 8 Products


SU2200RTXLCD2U

120V 2200VA 1.8kW Double-Conversion UPS - 7 Outlets, Extended Run, Card Slot, LCD, USB, DB9, 2U

More Info
Check Prices
On-Line
16A
100V AC; 110V AC; 115V AC; 120V AC; 127V AC
120V factory default
5-20P
30A
10
20A 120V
Single-Phase
 
2200
2.2
1800
1.8
ON LINE MODE: Maximum output capacity is reduced to 1620 watts at 115V nominal and 1440 watts at 100V nominal; FREQUENCY REGULATION / CONVERSION MODE: Maximum output ratings are reduced in frequency regulation / conversion mode (127/120V 1260 watts / 115V 1134 watts / 110V 1071 watts / 100V 1008 watts) OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 3 minutes; 150% load for 30 seconds and >150% load for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits)
0.82
3:1
120V factory-default nominal voltage
50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion
ON LINE MODE: Output frequency is automatically configured to match nominal input frequency on startup; Output matches input frequency when +/-5Hz of nominal; Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal. UPS switches to battery mode when input frequency is below 40Hz or above 70Hz. FREQUENCY REGULATION / CONVERSION MODE: Output is regulated to +/-0.05Hz of selected output frequency input is 40 to 70Hz; UPS switches to battery mode when input frequency is below 40Hz or above 70Hz. BATTERY MODE: Output is regulated to +/-0.05Hz.
+/- 2%
+/- 10%
+/- 3%
Two switchable three-outlet 5-15/20R load banks
Pure Sine wave
Pure Sine wave
100V; 110V; 115V; 120V; 127V
(6) 5-15/20R; (1) L5-20R
Yes
Valve Regulated Lead Acid (VRLA)
4 min. (1800w)
12 min. (900w)
Extended runtime supported via optional external battery packs
Yes
Some external battery configurations require the use of Tripp Lite's External Battery Configuration Software, see manual for details
 BP48V24-2U  (limit 1);  BP48V60RT-3U  (multi-pack compatible);  BP48V27-2US  (multi-pack compatible)
48
Less than 3 hours recharge to 90% (typical, full load discharge)
Front panel battery access
 RBC94-2U 
Hot-swappable, user replaceable batteries
Online, double-conversion power conditioning maintains 2% output voltage regulation during brownouts and overvoltages
Corrects overvoltages to 150V (0-100% load)
Corrects undervoltages to 100V at full load (90V at 100V nominal)
Corrects brownouts to 70V (70% load) & 55V (33% load)
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options
2 switches control off/on power status and alarm-cancel operation; 2 additional scroll-down and scroll-up / select options enable LCD status viewing and configuration options
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
7 front panel LEDs indicate line power availability, AC to DC conversion, battery mode operation, inverter mode, eco mode operation, bypass mode operation and AC output status
570
Instantaneous
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
Yes
Fan
4 post 19 inch rackmount
Rackmount
483
89
445
Steel
3.5 x 17.5 x 19
22.00
48.5
Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
66
26
61
24
Optional  2-9USTAND  enables upright tower UPS placement;  2POSTRMKITWM  enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
2U
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
0 to 95%, non-condensing
684
392
1085
 
94%
57 dBA at 1m front side
Up to 3000m
 SNMPWEBCARD ;  TLNETCARD ;  WEBCARDLX ;  MODBUSCARD ;  RELAYIOCARD 
Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
USB and DB9 cabling included
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
Zero (0 milliseconds) in double-conversion mode; 4 milliseconds economy mode
100V at full load (90V full load at 100V nominal setting); 70V at 70% load; 55V at 33% load
150
Cold-start operation supported
Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic inverter bypass; Expandable battery backup; Hot swappable batteries; On-Line/Double-Conversion; Remote management; Sine wave output; Zero transfer time
High efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation
ENERGY STAR Qualified; Meets FCC Part 15 Category A (EMI); ROHS (Restriction of Hazardous Substances); Tested to CSA (Canada); Tested to UL1778 (USA)
2-year limited warranty
$250,000 Ultimate Lifetime Insurance 
SU2200XLA

SmartOnline 120V 2.2kVA 1.6kW Double-Conversion UPS, Tower, Extended Run, Network Card Options, USB, DB9

More Info
Check Prices
On-Line
16A
120V AC
 
5-20P
30A
10
20A 120V
Single-Phase
 
2200
2.2
1600
1.6
OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 3 minutes; 150% load for 30 seconds and >150% load for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits)
0.7
3:1
 
50 / 60 Hz
Output frequency matches input nominal on startup, defaults to 60 Hz on cold-start
+/- 2%
+/- 10%
+/- 2%
Two switchable three-outlet 5-15/20R load banks
Sine wave
Pure Sine wave
120V
(6) 5-15/20R; (1) L5-20R
Yes
Valve Regulated Lead Acid (VRLA)
4.5 min. (1600w)
14 min. (800w)
Extended runtime supported via optional external battery packs
Yes
 
 BP48V27-2US  (multi-pack compatible);  BP48V60RT-3U  (multi-pack compatible)
48
Less than 6 hours to 80%
Battery access door
 RBC48-SUTWR 
Hot-swappable, user replaceable batteries
Online, double-conversion power conditioning
2% output voltage regulation during overvoltages to 150
2% output voltage regulation during undervoltages to 80
2% output voltage regulation during undervoltages to 65 (under 70% load only)
 
2 switches control off/on power status and alarm-cancel/self-test operation
 
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery low, replace battery and fault status information - includes 4-LED meter display for load and battery charge level
570
Instantaneous
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
Yes
Fan
Tower
Tower
495
259
229
Steel
10.2 x 9 x 19.5
23.90
52.7
 
 
 
 
 
 
 
 
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
0 to 95%, non-condensing
816
169
889
87%
97%
< 45 dB at front side 1m
 
 SNMPWEBCARD ;  TLNETCARD ;  WEBCARDLX ;  MODBUSCARD ;  RELAYIOCARD 
Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; Economy-mode setting option is available using PowerAlert software and DB9 Serial cable connection OR via select Network Management Card options
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
USB and DB9 cabling included
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
No transfer time (0 ms.) in online, double-conversion mode
80V (100% load), 65V ( <70% load)
150
Cold-start operation supported
Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic inverter bypass; Expandable battery backup; Hot swappable batteries; On-Line/Double-Conversion; Remote management; Sine wave output; Zero transfer time
High efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation
Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI)
2-year limited warranty
$250,000 Ultimate Lifetime Insurance 
SU1500XLCD

SmartOnline 120V 1.5kVA 1.35kW Double-Conversion UPS, Tower, Extended Run, Network Card Options, LCD, USB, DB9

More Info
Check Prices
On-Line
12A
100V AC; 110V AC; 120V AC; 127V AC
120V factory default
5-15P
15A
10
15A 120V
Single-Phase
 
1500
1.5
1350
1.35
ON LINE MODE: Maximum output capacity rating is reduced to 1215W (115V), 1148W (110V) and 1080W (100V); FREQUENCY REGULATION / CONVERSION MODE: Maximum output ratings are reduced in frequency regulation / conversion mode (127/120V 945 watts, 115V 851 watts, 110V 804 watts, 100V 756 watts). OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 3 minutes; 150% load for 30 seconds and >150% load for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits)
0.9
3:1
120V default
50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion
ON LINE MODE: Output frequency is automatically configured to match nominal input frequency on startup; Output matches input frequency when +/-5Hz of nominal; Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal. UPS switches to battery mode when input frequency is below 40Hz or above 70Hz. FREQUENCY REGULATION / CONVERSION MODE: Output is regulated to +/-0.05Hz of selected output frequency when input is 40 to 70Hz; UPS switches to battery mode when input frequency is below 40Hz or above 70Hz. BATTERY MODE: Output is regulated to +/-0.05Hz of selected nominal.
+/- 2%
+/- 10%
+/- 3%
Two switchable three-outlet load banks
Pure Sine wave
Pure Sine wave
100V; 110V; 115V; 120V; 127V
(6) 5-15R
Yes
Valve Regulated Lead Acid (VRLA)
4.5 min. (1350w)
14 min. (675w)
Extended runtime supported via optional external battery packs
Yes
External battery configurations require the use of Tripp Lite's External Battery Configuration Software, see manual for details
 BP48V27-2US  (multi-pack compatible);  BP48V60RT-3U  (multi-pack compatible)
48
Less than 3 hours from 10% to 90% (typical, full load discharge)
Battery access door
 RBC48-SUTWR 
Hot-swappable, user replaceable batteries
Online, double-conversion power conditioning
2% output voltage regulation during overvoltages to 150
2% output voltage regulation during undervoltages to 55V (33% load), 70V (70% load), 100V (100% load)
 
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options
2 switches control off/on power status and alarm-cancel/self-test operation
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
 
570
Instantaneous
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
Yes
Fan
Tower
Tower
495
259
229
Steel
10.2 x 9 x 19.5
23.72
52.3
 
 
 
 
 
 
 
 
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
0 to 95%, non-condensing
512
142
814
90%
97%
< 50.5 dB at front side 1m
Up to 3000m
 SNMPWEBCARD ;  TLNETCARD ;  WEBCARDLX ;  MODBUSCARD ;  RELAYIOCARD 
Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
USB and DB9 cabling included
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
Zero transfer time (0 ms.) in online, double-conversion and frequency regulation / conversion modes
55V (33% load), 70V (70% load), 100V (100% load)
150
Cold-start operation supported
Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic inverter bypass; Expandable battery backup; Hot swappable batteries; On-Line/Double-Conversion; Remote management; Sine wave output; Zero transfer time
High efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation
Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI)
2-year limited warranty
$250,000 Ultimate Lifetime Insurance 
SU2200RTXLCDTAA

SmartOnline 120V 2.2kVA TAA-Compliant UPS – On-Line Double Conversion, 1.8kW, 2U, Network Card Option

More Info
Check Prices
On-Line
16A
100V AC; 110V AC; 115V AC; 120V AC; 127V AC
120V factory default
5-20P
30A
10
20A 120V
Single-Phase
 
2200
2.20
1800
1.80
ON LINE MODE: Maximum output capacity is reduced to 1620 watts at 115V nominal and 1440 watts at 100V nominal; FREQUENCY REGULATION / CONVERSION MODE: Maximum output ratings are reduced in frequency regulation / conversion mode (127/120V 1260 watts / 115V 1134 watts / 110V 1071 watts / 100V 1008 watts) OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 3 minutes; 150% load for 30 seconds and >150% load for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits)
0.82
3:1
120V factory-default nominal voltage
50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion
ON LINE MODE: Output frequency is automatically configured to match nominal input frequency on startup; Output matches input frequency when +/-5Hz of nominal; Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal. UPS switches to battery mode when input frequency is below 40Hz or above 70Hz. FREQUENCY REGULATION / CONVERSION MODE: Output is regulated to +/-0.05Hz of selected output frequency input is 40 to 70Hz; UPS switches to battery mode when input frequency is below 40Hz or above 70Hz. BATTERY MODE: Output is regulated to +/-0.05Hz.
+/- 2%
+/- 10%
+/- 3%
Two switchable three-outlet 5-15/20R load banks
Pure Sine wave
Pure Sine wave
100V; 110V; 115V; 120V; 127V
(6) 5-15/20R; (1) L5-20R
Yes
Valve Regulated Lead Acid (VRLA)
4 min. (1800w)
12 min. (900w)
Extended runtime supported via optional external battery packs
Yes
Some external battery configurations require the use of Tripp Lite's External Battery Configuration Software, see manual for details
 BP48V242UTAA  (limit 1);  BP48V60RT3UTAA  (multi-pack compatible)
48
Less than 3 hours recharge to 90% (typical, full load discharge)
Front panel battery access
 RBC94-2U 
Hot-swappable, user replaceable batteries
Online, double-conversion power conditioning maintains 2% output voltage regulation during brownouts and overvoltages
Corrects overvoltages to 150V (0-100% load)
Corrects undervoltages to 100V at full load (90V at 100V nominal)
Corrects brownouts to 70V (70% load) & 55V (33% load)
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options
2 switches control off/on power status and alarm-cancel operation; 2 additional scroll-down and scroll-up / select options enable LCD status viewing and configuration options
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
7 front panel LEDs indicate line power availability, AC to DC conversion, battery mode operation, inverter mode, eco mode operation, bypass mode operation and AC output status
570
Instantaneous
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
Yes
Fan
4 post 19 inch rackmount
Rackmount
483
89
445
Steel
3.50 x 17.50 x 19.00
22.23
49
Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
66
26
61
24
Optional  2-9USTAND  enables upright tower UPS placement;  2POSTRMKITWM  enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
2U
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
0 to 95%, non-condensing
684
392
1085
 
94%
57 dBA at 1m front side
Up to 3000m
 SNMPWEBCARD ;  TLNETCARD ;  WEBCARDLX ;  MODBUSCARD ;  RELAYIOCARD 
Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
USB and DB9 cabling included
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
Zero (0 milliseconds) in double-conversion mode; 4 milliseconds economy mode
100V at full load (90V full load at 100V nominal setting); 70V at 70% load; 55V at 33% load
150
Cold-start operation supported
Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic inverter bypass; Expandable battery backup; Hot swappable batteries; On-Line/Double-Conversion; Remote management; Sine wave output; Zero transfer time
High efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation
Meets FCC Part 15 Category A (EMI); ROHS (Restriction of Hazardous Substances); TAA Compliant; Tested to CSA (Canada); Tested to UL1778 (USA)
2-year limited warranty
$250,000 Ultimate Lifetime Insurance 
SU1000XLCD

SmartOnline 120V 1kVA 900W Double-Conversion UPS, Tower, Extended Run, Network Card Options, LCD, USB, DB9 Serial

More Info
Check Prices
On-Line
10A
100V AC; 110V AC; 120V AC; 127V AC
120V factory default
5-15P
15A
10
15A 120V
Single-Phase
 
1000
1
900
0.9
ON LINE MODE: Maximum output capacity rating is reduced to 810W at 100V nominal; FREQUENCY REGULATION / CONVERSION MODE: Maximum output ratings are reduced in frequency regulation / conversion mode (127/120/115/110V 630 watts / 100V 567 watts) OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 3 minutes; 150% load for 30 seconds and >150% load for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits)
0.9
3:1
120V default
50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion
ON LINE MODE: Output frequency is automatically configured to match nominal input frequency on startup; Output matches input frequency when +/-5Hz of nominal; Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal. UPS switches to battery mode when input frequency is below 40Hz or above 70Hz. FREQUENCY REGULATION / CONVERSION MODE: Output is regulated to +/-0.05Hz of selected output frequency when input is 40 to 70Hz; UPS switches to battery mode when input frequency is below 40Hz or above 70Hz. BATTERY MODE: Output is regulated to +/-0.05Hz of selected nominal.
+/- 2%
+/- 10%
+/- 3%
Two switchable single-outlet 5-15R load banks
Pure Sine wave
Pure Sine wave
100V; 110V; 115V; 120V; 127V
(6) 5-15R
Yes
Valve Regulated Lead Acid (VRLA)
3.8 min. (900w)
12.8 min. (450w)
Extended runtime supported via optional external battery packs
Yes
External battery configurations require the use of Tripp Lite's External Battery Configuration Software, see manual for details
 BP24V15RT2U  (limit 1);  BP24V28-2U  (limit 1);  BP24V70-3U  (multi-pack compatible)
24
Less than 3 hours from 10% to 90% (typical, full load discharge)
Battery access door
 RBC24V-LCD 
Hot-swappable, user replaceable batteries
Online, double-conversion power conditioning
2% output voltage regulation during overvoltages to 150
2% output voltage regulation during undervoltages to 55V (33% load), 70V (70% load), 100V (100% load)
 
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options
2 switches control off/on power status and alarm-cancel/self-test operation
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
 
570
Instantaneous
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
Yes
Fan
Tower
Tower
335
254
173
Steel
10 x 6.8 x 13.2
13.02
28.7
 
 
 
 
 
 
 
 
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
0 to 95%, non-condensing
341
128
585
90%
95%
< 50 dB at front side 1m
Up to 3000m
 SNMPWEBCARD ;  TLNETCARD ;  WEBCARDLX ;  MODBUSCARD ;  RELAYIOCARD 
Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
USB and DB9 cabling included
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
Zero transfer time (0 ms.) in online, double-conversion and frequency regulation / conversion modes;
55V (33% load), 70V (70% load), 100V (100% load)
150
Cold-start operation supported
Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic inverter bypass; Expandable battery backup; Hot swappable batteries; On-Line/Double-Conversion; Remote management; Sine wave output; Zero transfer time
High efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation
Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI)
2-year limited warranty
$250,000 Ultimate Lifetime Insurance 
SU2200RTXL2UA

SmartOnline 120V 2.2kVA 1.6kW Double-Conversion UPS, 2U Rack/Tower, Extended Run, Network Card Slot, USB, DB9 Serial

More Info
Check Prices
On-Line
16A
120V AC
 
5-20P
30A
10
20A 120V
Single-Phase
Built-in
2200
2.2
1600
1.6
OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 3 minutes; 150% load for 30 seconds and >150% load for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits)
0.7
3:1
 
50 / 60 Hz
Output frequency matches input nominal on startup, defaults to 60 Hz on cold-start
+/- 2%
+/- 10%
+/- 2%
Two switchable three-outlet 5-15/20R load banks
Sine wave
Pure Sine wave
120V
(6) 5-15/20R; (1) L5-20R
Yes
Valve Regulated Lead Acid (VRLA)
4.5 min. (1600w)
14 min. (800w)
Extended runtime supported via optional external battery packs
Yes
 BP48V24-2U  (limit 2 w/  48VDCSPLITTER )
 BP48V24-2U  (limit 1);  BP48V60RT-3U  (multi-pack compatible);  BP48V27-2US  (multi-pack compatible)
48
Less than 6 hours from 10% to 80% (typical, full load discharge)
Front panel battery access door
 RBC94-2U 
Hot-swappable, user replaceable sealed, flame retardant, non-spillable batteries
Online, double-conversion power conditioning
2% output voltage regulation during overvoltages to 150
2% output voltage regulation during undervoltages to 80
2% output voltage regulation during undervoltages to 65 (under 70% load only)
 
2 switches control off/on power status and alarm-cancel/self-test operation
Power-fail alarm can be silenced using alarm-cancel switch
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery low, replace battery and fault status information; 4-LED meter displays load and battery charge levels; LED panel rotates for viewing in rack/tower formats
570
Instantaneous
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
Yes
Fan
4 post 19 inch rackmount
Rackmount
483
89
445
Steel
3.5 x 17.5 x 19
21.50
47.4
Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
66
26
61
24
Optional  2-9USTAND  enables upright tower UPS placement;  2POSTRMKITWM  enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
2U
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
0 to 95%, non-condensing
816
169
889
 
94%
< 45dB at 1m
 
 
Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; Economy-mode setting option is available using PowerAlert software and DB9 Serial cable connection OR via select Network Management Card options
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
USB and DB9 cabling included
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
No transfer time (0 ms.) in online, double-conversion mode
80V (100% load), 65V ( <70% load)
150
Cold-start operation supported
Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic inverter bypass; Expandable battery backup; Hot swappable batteries; On-Line/Double-Conversion; Remote management; Sine wave output; Zero transfer time
High efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation
Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI)
2-year limited warranty
$250,000 Ultimate Lifetime Insurance 
SU3000XLCD

SmartOnline 120V 3kVA 2.7kW Double-Conversion UPS, Tower, Extended Run, Network Card Options, LCD, USB, DB9

More Info
Check Prices
On-Line
24A
100V AC; 110V AC; 120V AC; 127V AC
120V factory default
L5-30P
40A
10
30A 120V
Single-Phase
 
3000
3.0
2700
2.7
ON LINE MODE: Maximum output capacity rating is reduced to 2430W (115V), 2295W (110V), 2160W (100V); FREQUENCY REGULATION / CONVERSION MODE: Maximum output ratings are reduced in frequency regulation / conversion mode (127/120V 1890 watts, 115V 1701 watts, 110V 1607 watts, 100V 1512 watts) OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 3 minutes; 150% load for 30 seconds and >150% load for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits)
0.9
3:1
120V default
50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion
ON LINE MODE: Output frequency is automatically configured to match nominal input frequency on startup; Output matches input frequency when +/-5Hz of nominal; Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal. UPS switches to battery mode when input frequency is below 40Hz or above 70Hz. FREQUENCY REGULATION / CONVERSION MODE: Output is regulated to +/-0.05Hz of selected output frequency when input is 40 to 70Hz; UPS switches to battery mode when input frequency is below 40Hz or above 70Hz. BATTERY MODE: Output is regulated to +/-0.05Hz of selected nominal.
+/- 2%
+/- 10%
+/- 3%
Two switchable four-outlet load banks
Pure Sine wave
Pure Sine wave
100V; 110V; 120V; 127V
(8) 5-15/20R; (1) L5-30R
Yes
Valve Regulated Lead Acid (VRLA)
4.1 min. (2700w)
13.2 min. (1350w)
Extended runtime supported via optional external battery packs
Yes
External battery configurations require the use of Tripp Lite's External Battery Configuration Software, see manual for details
 BP72V15-2U  (limit 1);  BP72V28RT-3U  (multi-pack compatible);  BP72V18-2US  (multi-pack compatible)
72
Less than 3 hours from 10% to 90% (typical, full load discharge)
Battery access door
 RBC96-3U 
Hot-swappable, user replaceable batteries
Online, double-conversion power conditioning
2% output voltage regulation during overvoltages to 150
2% output voltage regulation during undervoltages to 55V (33% load), 70V (70% load), 100V (100% load)
 
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options
2 switches control off/on power status and alarm-cancel/self-test operation
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
 
570
Instantaneous
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
Yes
Fan
Tower
Tower
495
259
229
Steel
10.2 x 9 x 19.5
31.98
70.5
 
 
 
 
 
 
 
 
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
0 to 95%, non-condensing
801
188
1626
92%
98%
< 51.5 dB at front side 1m
Up to 3000m
 SNMPWEBCARD ;  TLNETCARD ;  WEBCARDLX ;  MODBUSCARD ;  RELAYIOCARD 
Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
USB and DB9 cabling included
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
Zero transfer time (0 ms.) in online, double-conversion and frequency regulation / conversion modes;
55V (33% load), 70V (70% load), 100V (100% load)
150
Cold-start operation supported
Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic inverter bypass; Expandable battery backup; Hot swappable batteries; On-Line/Double-Conversion; Remote management; Sine wave output; Zero transfer time
High efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation
Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI)
2-year limited warranty
$250,000 Ultimate Lifetime Insurance