Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SU3000LCD2UHV

208/240V 3000VA 2.7kW Double-Conversion UPS - 8 Outlets, Extended Run, Card Slot, LCD, USB, DB9, 2U

More Info
Check Prices
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
14.97A
Nominal Input Voltage(s) Supported
200V AC; 208V AC; 220V AC; 230V AC; 240V AC
UPS Input Connection Type
L6-20P
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
208/240V 20A
 
 
 
 
 
 
 
OUTPUT
Output Capacity (VA)
3000
Output Capacity (kVA)
3
Output Capacity (Watts)
2700
Output Capacity (kW)
2.7
Output Capacity Details
DE-RATING INFORMATION: Max output in Frequency Conversion mode is reduced to 1890 watts for 208/220/230/240V output voltages; Max output is reduced to 2160W at 200V output voltage in all operating modes OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% for 3 minutes, 150% for 30 seconds and >150% for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits).
Power Factor
0.9
Crest Factor
3:1
Nominal Voltage Details
Nominal output voltage is user configured on first power-on
Frequency Compatibility
50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion
Frequency Compatibility Details
Output frequency matches input nominal on startup; Output capacity de-rates by 30% during frequency conversion operation
Output Voltage Regulation (Line Mode)
+/- 2%
Output Voltage Regulation (Economy Line Mode)
+/- 10%
Output Voltage Regulation (Battery Mode)
+/- 2%
Load Management Receptacles
Two switchable outlet load banks (2 NEMA 6-15/20R outlets per bank)
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
200V; 208V; 220V; 230V; 240V
Output Receptacles
(6) 6-15/20R; (2) L6-20R
Individually Controllable Load Banks
Yes
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
5 min. (2700W)
Runtime Half Load (min.)
13.5 min. (1350W)
Expandable Runtime
Yes
External Battery Pack Compatibility
 BP72V18-2US  (multi-pack compatible)
DC System Voltage (VDC)
72
Battery Recharge Rate (Included Batteries)
3.0 hours from 10% to 90% (typical, full load discharge)
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
 RBC72S 
Battery Replacement Description
Hot-swappable, replaceable batteries
 
VOLTAGE REGULATION
Voltage Regulation Description
Online, double-conversion power conditioning
Overvoltage Correction
2% output voltage regulation during overvoltages to 288
Undervoltage Correction
2% output voltage regulation during undervoltages to 160V (100% load), 130V (70% load), 100V (30% load)
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Interactive front-panel LCD interface reports UPS operating mode, detailed UPS status and site-power information; LCD interface also enables a variety of advanced UPS setup and configuration options
Switches
5 front panel switches: On/Off, Up, Down and Escape
Alarm Cancel Operation
Power-fail alarm can be silenced by following on-screen prompts
Audible Alarm
Audible alarm indicates power failure, low battery, overload and fault
LED Indicators
4 front panel LEDs: AC input (green), AC output (green), Battery (yellow), Fault (red)
SURGE / NOISE SUPPRESSION
UPS Dataline Suppression Details
Single line dialup / network dataline protection included
EMI / RFI AC Noise Suppression
Yes
AC Suppression Joule Rating
570
AC Suppression Response Time
Instantaneous
 
 
 
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
2U
Cooling Method
Fan
Included Mounting Accessory Description
4 post installation accessories included
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITWM ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)
28
Minimum Required Rack Depth with External Battery Pack (cm)
77
Minimum Required Rack Depth with External Battery Pack (in.)
30.25
Minimum Required Rack Depth without External Battery Pack (cm)
74
Minimum Required Rack Depth without External Battery Pack (in.)
29.25
Primary UPS Depth (mm)
616
Primary UPS Height (mm)
88
Primary UPS Width (mm)
438
UPS Housing Material
Metal
UPS Power Module Dimensions (hwd, in.)
3.46 x 17.24 x 24.25
UPS Power Module Weight (kg)
32.12
UPS Power Module Weight (lbs.)
70.81
Unit Dimensions (hwd / in.)
3.460 x 17.240 x 24.250
Unit Weight (lbs.)
70.8100
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
5 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
933
AC Economy Mode BTU / Hr. (Full Load)
588
AC Mode Efficiency Rating (100% Load)
>90%
AC Economy Mode Efficiency Rating (100% Load)
>95%
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
933
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
1399
Operating Elevation
0-10000 ft. (0-3000 m)
Audible Noise
<50dB at front side 1M
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 plus assignable contact closure pin functions for On-battery, On bypass, Output-on and Low-battery conditions and remote Shutdown, Output-off, Reboot and Power-toggle operations
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management card optional
Communications Interface
Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
 
LINE / BATTERY TRANSFER
Transfer Time
No transfer time (0 ms.) in online, double-conversion mode; 4 ms. transfer time during economy mode operation
Low Voltage Transfer to Battery Power (Setpoint)
160V (100% load), 140V (66% load), 120V (33% load)
High Voltage Transfer to Battery Power (Setpoint)
288V
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic inverter bypass; Hot swappable batteries; Remote management; Surge/noise protection; Zero transfer time; Auto Probe Monitoring (requires WEBCARDLXE)
Green Energy-Saving Features
High efficiency economy mode operation; Individually controllable load banks
Grounding Details
Back panel grounding lug included
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; CE (Europe); ENERGY STAR Qualified; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
 
SU3000RTXLCD3U

120V 3000VA 2.7kW Double-Conversion UPS - 9 Outlets, Extended Run, Card Slot, LCD, USB, DB9, 3U

More Info
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
24A
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 115V AC; 120V AC; 127V AC
UPS Input Connection Type
L5-30P
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
30A 120V
Nominal Input Voltage Description
120V factory default
Input Circuit Breakers
40A
 
 
 
 
 
OUTPUT
Output Capacity (VA)
3000
Output Capacity (kVA)
3
Output Capacity (Watts)
2700
Output Capacity (kW)
2.7
Output Capacity Details
ON LINE MODE: Maximum output capacity rating is reduced to 2430W (115V), 2295W (110V) and 2160W (100V); FREQUENCY REGULATION / CONVERSION MODE: Maximum output ratings are reduced in frequency regulation / conversion mode (127/120V 1890 watts / 115V 1701 watts / 110V 1606 watts / 100V 1512 watts) OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 3 minutes; 150% load for 30 seconds and >150% load for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits)
Power Factor
0.9
Crest Factor
3:1
Nominal Voltage Details
120V factory-default nominal voltage
Frequency Compatibility
50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion
Frequency Compatibility Details
ON LINE MODE: Output frequency is automatically configured to match nominal input frequency on startup; Output matches input frequency when +/-5Hz of nominal; Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal. UPS switches to battery mode when input frequency is below 40Hz or above 70Hz. FREQUENCY REGULATION / CONVERSION MODE: Output is regulated to +/-0.05Hz of selected output frequency input is 40 to 70Hz; UPS switches to battery mode when input frequency is below 40Hz or above 70Hz. BATTERY MODE: Output is regulated to +/-0.05Hz.
Output Voltage Regulation (Line Mode)
+/- 2%
Output Voltage Regulation (Economy Line Mode)
+/- 10%
Output Voltage Regulation (Battery Mode)
+/- 3%
Load Management Receptacles
Two switchable four-outlet load banks
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
100V; 110V; 115V; 120V; 127V
Output Receptacles
(4) 5-15R; (4) 5-15/20R; (1) L5-30R
Individually Controllable Load Banks
Yes
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
4 min. (2700W)
Runtime Half Load (min.)
11 min. (1350W)
Expandable Runtime
Yes
External Battery Pack Compatibility
BP72V15-2U (limit 1); BP72V28RT-3U (multi-pack compatible);  BP72V18-2US  (multi-pack compatible)
DC System Voltage (VDC)
72
Battery Recharge Rate (Included Batteries)
Less than 3 hours recharge to 90% (typical, full load discharge)
Battery Access
Front panel battery access
Internal UPS Replacement Battery Cartridge
 RBC96-3U 
Battery Replacement Description
Hot-swappable, user replaceable batteries
Expandable Runtime Description
Some external battery configurations require the use of Tripp Lite's External Battery Configuration Software, see manual for details
VOLTAGE REGULATION
Voltage Regulation Description
Online, double-conversion power conditioning maintains 2% output voltage regulation during brownouts and overvoltages
Overvoltage Correction
Corrects overvoltages to 150V (0-100% load)
Undervoltage Correction
Corrects undervoltages to 100V at full load (90V at 100V nominal)
Severe Undervoltage Correction
Corrects brownouts to 70V (70% load) & 55V (33% load)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options
Switches
2 switches control off/on power status and alarm-cancel operation; 2 additional scroll-down and scroll-up / select options enable LCD status viewing and configuration options
Alarm Cancel Operation
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible Alarm
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
LED Indicators
7 front panel LEDs indicate line power availability, AC to DC conversion, battery mode operation, inverter mode, eco mode operation, bypass mode operation and AC output status
SURGE / NOISE SUPPRESSION
 
EMI / RFI AC Noise Suppression
Yes
 
 
UPS AC Suppression Joule Rating
570
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
3U
Cooling Method
Fan
Included Mounting Accessory Description
Includes 4 post rackmount installation accessories
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITHD )
Minimum Required Rack Depth (inches)
29
Minimum Required Rack Depth with External Battery Pack (cm)
81
Minimum Required Rack Depth with External Battery Pack (in.)
32
Minimum Required Rack Depth without External Battery Pack (cm)
79
Minimum Required Rack Depth without External Battery Pack (in.)
31
Primary UPS Depth (mm)
660
Primary UPS Height (mm)
132
Primary UPS Width (mm)
445
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
5.2 x 17.5 x 26
UPS Power Module Weight (kg)
33.57
UPS Power Module Weight (lbs.)
74
Unit Dimensions (hwd / in.)
5.250 x 17.750 x 26.000
Unit Weight (lbs.)
74.000
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
801
AC Economy Mode BTU / Hr. (Full Load)
188
 
AC Economy Mode Efficiency Rating (100% Load)
98%
 
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
1626
 
Audible Noise
50 dBA at 1m front side
COMMUNICATIONS
Network Management Cards
SNMPWEBCARD;  TLNETCARD ; WEBCARDLX;  MODBUSCARD ;  RELAYIOCARD 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management card optional
Communications Interface
Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
 
LINE / BATTERY TRANSFER
Transfer Time
Zero (0 milliseconds) in double-conversion mode; 4 milliseconds economy mode
Low Voltage Transfer to Battery Power (Setpoint)
55V at 33% load, 70V at 70% load, 100V at 100% load (90V full load at 100V nominal setting)
High Voltage Transfer to Battery Power (Setpoint)
150
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic inverter bypass; Hot swappable batteries; Remote management; Surge/noise protection; Zero transfer time
Green Energy-Saving Features
High efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation
 
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); UL 1778
Product Compliance
RoHS; ENERGY STAR Qualified; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
 
TAA SU3000RTXLCDTAA

120V 3000VA 2700W On-Line Double-Conversion UPS, Network Card Option, TAA-Compliant, 2U

More Info
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
24A
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 115V AC; 120V AC; 127V AC
UPS Input Connection Type
L5-30P
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
30A 120V
Nominal Input Voltage Description
120V factory default
Input Circuit Breakers
40A
 
 
 
 
 
OUTPUT
Output Capacity (VA)
3000
Output Capacity (kVA)
3
Output Capacity (Watts)
2700
Output Capacity (kW)
2.70
Output Capacity Details
ON LINE MODE: Maximum output capacity is reduced to 2430W (115V), 2295W (110V) and 2160W (100V); FREQUENCY REGULATION / CONVERSION MODE: Maximum output ratings are reduced in frequency regulation / conversion mode (127/120V 1890 watts / 115V 1701 watts / 110V 1606 watts / 100V 1512 watts). OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 3 minutes; 150% load for 30 seconds and >150% load for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits)
Power Factor
0.9
Crest Factor
3:1
Nominal Voltage Details
120V factory-default nominal voltage
Frequency Compatibility
50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion
Frequency Compatibility Details
ON LINE MODE: Output frequency is automatically configured to match nominal input frequency on startup; Output matches input frequency when +/-5Hz of nominal; Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal. UPS switches to battery mode when input frequency is below 40Hz or above 70Hz. FREQUENCY REGULATION / CONVERSION MODE: Output is regulated to +/-0.05Hz of selected output frequency input is 40 to 70Hz; UPS switches to battery mode when input frequency is below 40Hz or above 70Hz. BATTERY MODE: Output is regulated to +/-0.05Hz.
Output Voltage Regulation (Line Mode)
+/- 2%
Output Voltage Regulation (Economy Line Mode)
+/- 10%
Output Voltage Regulation (Battery Mode)
+/- 3%
Load Management Receptacles
Two switchable four-outlet load banks
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
100V; 110V; 115V; 120V; 127V
Output Receptacles
(4) 5-15R; (4) 5-15/20R; (1) L5-30R
Individually Controllable Load Banks
Yes
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
4.1 min. (2700W)
Runtime Half Load (min.)
11.3 min. (1350W)
Expandable Runtime
Yes
External Battery Pack Compatibility
BP72V18-2USTAA (multi-pack compatible)
DC System Voltage (VDC)
72
Battery Recharge Rate (Included Batteries)
Less than 3 hours recharge to 90% (typical, full load discharge)
Battery Access
Front panel battery access
Internal UPS Replacement Battery Cartridge
 RBC72S 
Battery Replacement Description
Hot-swappable, user replaceable batteries
Expandable Runtime Description
Some external battery configurations require the use of Tripp Lite's External Battery Configuration Software, see manual for details
VOLTAGE REGULATION
Voltage Regulation Description
Online, double-conversion power conditioning maintains 2% output voltage regulation during brownouts and overvoltages
Overvoltage Correction
Corrects overvoltages to 150V (0-100% load)
Undervoltage Correction
Corrects undervoltages to 90V at full load (90V at 100V nominal)
Severe Undervoltage Correction
Corrects brownouts to 70V (70% load) & 55V (33% load)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options
Switches
2 switches control off/on power status and alarm-cancel operation; 2 additional scroll-down and scroll-up / select options enable LCD status viewing and configuration options
Alarm Cancel Operation
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible Alarm
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
LED Indicators
7 front panel LEDs indicate line power availability, AC to DC conversion, battery mode operation, inverter mode, eco mode operation, bypass mode operation and AC output status
SURGE / NOISE SUPPRESSION
 
EMI / RFI AC Noise Suppression
Yes
 
 
UPS AC Suppression Joule Rating
570
UPS AC Suppression Response Time
Instantaneous
 
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
2U
Cooling Method
Fan
Included Mounting Accessory Description
Includes 4 post rackmount installation accessories
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth (inches)
29
Minimum Required Rack Depth with External Battery Pack (cm)
80
Minimum Required Rack Depth with External Battery Pack (in.)
31.5
Minimum Required Rack Depth without External Battery Pack (cm)
79
Minimum Required Rack Depth without External Battery Pack (in.)
31
Primary UPS Depth (mm)
648
Primary UPS Height (mm)
86
Primary UPS Width (mm)
439
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
3.40 x 17.30 x 25.50
UPS Power Module Weight (kg)
32.21
UPS Power Module Weight (lbs.)
71
 
Unit Weight (lbs.)
70.500
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
Up to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
801
AC Economy Mode BTU / Hr. (Full Load)
188
 
AC Economy Mode Efficiency Rating (100% Load)
98%
 
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
1626
 
Audible Noise
50 dBA at 1m front side
COMMUNICATIONS
Network Management Cards
SNMPWEBCARD;  TLNETCARD ; WEBCARDLX;  MODBUSCARD ;  RELAYIOCARD 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management card optional
Communications Interface
Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
 
LINE / BATTERY TRANSFER
Transfer Time
Zero (0 milliseconds) in double-conversion mode; 4 milliseconds economy mode
Low Voltage Transfer to Battery Power (Setpoint)
55V at 33% load, 70V at 70% load, 100V at 100% load (90V full load at 100V nominal setting)
High Voltage Transfer to Battery Power (Setpoint)
150
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic inverter bypass; Hot swappable batteries; Remote management; Surge/noise protection; Zero transfer time
Green Energy-Saving Features
High efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation
 
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
 
SUINT1000LCD2U

SmartOnline 208/230V 1000VA 900W Double-Conversion UPS - 6 Outlets, Extended Run, Card Slot, LCD, USB, DB9, 2U

More Info
Check Prices
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
4.99A
Nominal Input Voltage(s) Supported
200V AC; 208V AC; 220V AC; 230V AC; 240V AC
UPS Input Connection Type
C14 inlet
 
 
 
 
 
 
 
 
 
OUTPUT
Output Capacity (VA)
1000
Output Capacity (kVA)
1
Output Capacity (Watts)
900
Output Capacity (kW)
0.9
Output Capacity Details
DE-RATING INFORMATION: Max output in Frequency Conversion mode is reduced to 630 watts for 208/220/230/240V output voltages; Max output is 720W (504W in Frequency Conversion mode) at 200V output voltage OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% for 3 minutes, 150% for 30 seconds and >150% for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits).
Power Factor
0,9
Crest Factor
3:1
Nominal Voltage Details
Nominal output voltage is user configured on first power-on
Frequency Compatibility
50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion
Frequency Compatibility Details
Output frequency matches input nominal on startup; Output capacity de-rates by 30% during frequency conversion operation
Output Voltage Regulation (Line Mode)
+/- 2%
Output Voltage Regulation (Economy Line Mode)
+/- 10%
Output Voltage Regulation (Battery Mode)
+/- 2%
Load Management Receptacles
Two switchable 2-outlet load banks
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
200V; 208V; 220V; 230V; 240V
Output Receptacles
(6) C13
Individually Controllable Load Banks
Yes
Included Output Power Cables
Includes 2 C13 to C14 power cables
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
4.7 min. (900W)
Runtime Half Load (min.)
12.3 min. (450W)
Expandable Runtime
Yes
External Battery Pack Compatibility
 BP24V15RT2U  (limit 1);  BP24V70-3U  (multi-pack compatible)
DC System Voltage (VDC)
24
Battery Recharge Rate (Included Batteries)
Less than 4.1 hours from 10% to 90% (typical, full load discharge)
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
 RBC24S 
Battery Replacement Description
Hot-swappable, replaceable batteries
 
VOLTAGE REGULATION
Voltage Regulation Description
Online, double-conversion power conditioning
Overvoltage Correction
2% output voltage regulation during overvoltages to 288V
Undervoltage Correction
2% output voltage regulation during undervoltages to 160V (100% load), 130V (70% load), 100V (30% load)
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Interactive front-panel LCD interface reports UPS operating mode, detailed UPS status and site-power information; LCD interface also enables a variety of advanced UPS setup and configuration options
Switches
5 front panel switches: On/Off, Up, Down and Escape
Alarm Cancel Operation
Power-fail alarm can be silenced by following on-screen prompts
Audible Alarm
Audible alarm indicates power failure, low battery, overload and fault
LED Indicators
4 front panel LEDs: AC input (green), AC output (green), Battery (yellow), Fault (red)
SURGE / NOISE SUPPRESSION
UPS Dataline Suppression Details
Single line dialup / network dataline protection included
EMI / RFI AC Noise Suppression
Yes
AC Suppression Joule Rating
627
AC Suppression Response Time
Instantaneous
 
 
 
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
2U
Cooling Method
Fan
Included Mounting Accessory Description
Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth (inches)
19
Minimum Required Rack Depth with External Battery Pack (cm)
48
Minimum Required Rack Depth with External Battery Pack (in.)
18.75
Minimum Required Rack Depth without External Battery Pack (cm)
46
Minimum Required Rack Depth without External Battery Pack (in.)
18
Primary UPS Depth (mm)
397
Primary UPS Height (mm)
88
Primary UPS Width (mm)
438
UPS Housing Material
Metal
UPS Power Module Dimensions (hwd, in.)
3.46 x 17.24 x 15.63
UPS Power Module Weight (kg)
12.70
UPS Power Module Weight (lbs.)
28
Unit Dimensions (hwd / in.)
3.500 x 17.250 x 15.630
Unit Weight (lbs.)
28.000
Optional Mounting Accessory Notes
Optional  2-9USTAND  enables upright tower UPS placement;  2POSTRMKITWM  enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
5 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
245
AC Economy Mode BTU / Hr. (Full Load)
128
AC Mode Efficiency Rating (100% Load)
>93%
AC Economy Mode Efficiency Rating (100% Load)
>96%
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
245
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
500
Operating Elevation
0-10000 ft. (0-3000 m)
Audible Noise
<45dB at front side 1M
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE 
 
PowerAlert Software
Free download from https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management card optional
Communications Interface
Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
 
LINE / BATTERY TRANSFER
Transfer Time
No transfer time (0 ms.) in online, double-conversion mode; 3-9 ms. transfer time during economy mode operation
Low Voltage Transfer to Battery Power (Setpoint)
160V (100% load), 140V (66% load), 120V (33% load)
High Voltage Transfer to Battery Power (Setpoint)
288V
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic inverter bypass; Hot swappable batteries; Remote management; Surge/noise protection; Zero transfer time
Green Energy-Saving Features
High efficiency economy mode operation; Individually controllable load banks
Grounding Details
Back panel grounding lug included
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; SASO (Saudi Arabia); CE (Europe); EAC (Belarus, Kazakhstan, Russia); ENERGY STAR Qualified
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.