Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA SMART1524ET

120VAC 24VDC 1500VA 1200W Extreme Temperature Network UPS for Industrial and Traffic Networks, 3U, Hardwire

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
22A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
Hardwire
UPS Input Connection Description
Protected Line, Neutral and Ground hardwire input terminals; Includes strain relief
Input Circuit Breakers
30A breaker
Recommended Electrical Service
120V AC
 
 
 
OUTPUT
Output Capacity (VA)
1500
Output Capacity (kVA)
1.5
Output Capacity (Watts)
1200
Output Capacity (kW)
1.2
Output Capacity Details
Maximum output capacity is temperature dependent: 1600W (-40 to 55° C) / 1200W (55 to 75° C) and 1000W (75 to 80° C)
Power Factor
0.8
Frequency Compatibility
50 / 60 Hz
Output Voltage Regulation (Line Mode)
120V (-14% / +8%) Factory setting, adjustable
Output Voltage Regulation (Battery Mode)
120V (±4%)
Output Receptacle Details
Protected Line, Neutral and Ground hardwire output terminals; Includes strain relief
Output Circuit Breakers
30A breaker
Output AC Waveform (AC Mode)
Pure Sine Wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120V
Output Receptacles
Hardwire
Individually Controllable Load Banks
No
 
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
54 min. (1500W)
Runtime Half Load (min.)
113 min. (750W)
Typical Battery Runtime
Supports 1500W (54 / 113 min), 1200W (68 /145 min), 900W (101 / 235 min), 750W (113 / 285 min), 600W (145 / 350 min), 450W (235 / 520 min) with user-supplied 24V (100AH / 200AH) temperature-appropriate battery system; See manual for more information
Expandable Runtime
Yes
Expandable Runtime Description
Requires user-supplied 24V lead-acid battery bank with temperature ratings appropriate for the intended application; Supports 24V 200AH maximum; Includes installable Anderson PA75 compatible DC connector; Battery cabling and battery fuses are user-supplied (See manual for wiring diagram, recommended wiring gauge and fuse ratings)
DC System Voltage (VDC)
24V DC
Battery Charge
Temperature compensated 2/4/6/8/10A selectable charging system; Battery temperature sensor cable included
 
 
 
 
 
 
VOLTAGE REGULATION
Voltage Regulation Description
Corrects brownouts and overvoltages from 88 to 152V to 120V nominal (factory default)
Overvoltage Correction
Overvoltages from 128 to 152V are reduced by 20% (default, adjustable from 120 to 144V)
Undervoltage Correction
Undervoltages from 88 to 102V are boosted by 8% (default, adjustable from 88 to 120V)
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Four line text-based front panel LCD provides full access to UPS status, alarms, faults, events, settings and control options
Switches
All three front-panel circuit breakers serve as power switches required to energize the UPS (DC INPUT, AC INPUT, AC OUTPUT); Three additional switches below the LCD provide SCROLL, ESCAPE and ENTER functions
Audible Alarm
Audible alarm reports Battery mode operation, Battery low status, Overload and UPS Fault conditions
LED Indicators
Set of 3 front panel LEDs report AC output status (green), Alarm condition (yellow) and Fault condition (red)
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
474
EMI / RFI AC Noise Suppression
Yes
 
 
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
3U
Cooling Method
High speed user-replaceable fan with dust filter
Included Mounting Accessory Description
Set of two rackmount brackets support installation in 2 or 4 post racks
Installation Form Factors Supported with Included Accessories
2 post 19 inch rackmount; 4 post 19 inch rackmount
Maximum Device Depth (in.)
9.450
Minimum Required Rack Depth (inches)
10
Primary UPS Depth (mm)
240
Primary UPS Height (mm)
133
Primary UPS Width (mm)
400
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
5.24 x 15.750 x 9.45
UPS Power Module Weight (kg)
14.70
UPS Power Module Weight (lbs.)
32.41
Unit Dimensions (hwd / in.)
5.240 x 15.750 x 9.450
Unit Weight (lbs.)
32.410
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
-40° to 176°F (-40° to 80°C)
Storage Temperature Range
-40° to 176°F (-40° to 80°C)
Relative Humidity
Up to 95% non-condensing
AC Mode BTU / Hr. (Full Load)
266
AC Mode Efficiency Rating (100% Load)
>95%
Operating Elevation
0-3280 ft. (0-1000 m)
Audible Noise
52.4 dB maximum, front-side 1 meter
 
 
 
 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXMINI 
Network Monitoring Port Description
WEBCARDLXMINI network management card option supports operation from 0C to 70C as measured inside the UPS; Built-in USB and Serial ports support UPS configuration via Windows Hyperterminal session
Input Dry Contact Ports
1 set of input dry contacts generate an alarm of configurable input conditions when pins 1&2 are shorted; Rating: 300VDC/12A; Wiring Gauge: Up to 12AWG
Output Dry Contact Ports
6 sets of output dry contacts support normally-open or normally-closed signaling of configurable UPS conditions; Rating: 300VDC/12A; Wiring Gauge: Up to 12AWG
Network Management Card Description
Network management card optional
Communications Interface
DB9 Serial; Slot for SNMP/Web interface; USB
 
 
 
LINE / BATTERY TRANSFER
Transfer Time
UPS mode: 10ms (typical) / 12ms (max); Generator mode: 20ms (typical) / 22ms (max)
Low Voltage Transfer to Battery Power (Setpoint)
88V (default, adjustable from 88 to 120V)
High Voltage Transfer to Battery Power (Setpoint)
152V (default, adjustable from 120 to 152V)
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Yes
High Availability UPS Features
Automatic Voltage Regulation (AVR); Surge/noise protection
Grounding Details
Grounding lug connector provides a permanent ground connection for the UPS
 
APPLICATIONS
UPS Applications
Mission Critical Applications; Extreme Temperature Applications
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
TAA SMART1548ET

120VAC 48VDC 1500VA 1200W Extreme Temperature Network UPS for Industrial and Traffic Networks, 3U, Hardwire

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
22A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
Hardwire
UPS Input Connection Description
Protected Line, Neutral and Ground hardwire input terminals; Includes strain relief
Input Circuit Breakers
30A breaker
Recommended Electrical Service
120V AC
 
 
 
OUTPUT
Output Capacity (VA)
1500
Output Capacity (kVA)
1.5
Output Capacity (Watts)
1200
Output Capacity (kW)
1.2
Output Capacity Details
Maximum output capacity is temperature dependent: 1600W (-40 to 55° C) / 1200W (55 to 75° C) and 1000W (75 to 80° C)
Power Factor
0.8
Frequency Compatibility
50 / 60 Hz
Output Voltage Regulation (Line Mode)
120V (-14% / +8%) Factory setting, adjustable
Output Voltage Regulation (Battery Mode)
120V (±4%)
Output Receptacle Details
Protected Line, Neutral and Ground hardwire output terminals; Includes strain relief
Output Circuit Breakers
30A breaker
Output AC Waveform (AC Mode)
Pure Sine Wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120V
Output Receptacles
Hardwire
Individually Controllable Load Banks
No
 
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
106 min. (1600W)
Runtime Half Load (min.)
268 min. (800W)
Typical Battery Runtime
Supports 1600W (106 / 257 min), 1120W (172 / 387 min), 960W (221 / 508 min), 800W (268 / 615 min), 640W (331 / 760 min), 480W (491 / 1054 min) with user-supplied 48V (100AH / 200AH) temperature-appropriate battery system
Expandable Runtime
Yes
Expandable Runtime Description
Requires user-supplied 48V lead-acid battery bank with temperature ratings appropriate for the intended application; Supports 48V 200AH maximum; Includes installable Anderson PA75 compatible DC connector; Battery cabling and battery fuses are user-supplied (See manual for wiring diagram, recommended wiring gauge and fuse ratings)
DC System Voltage (VDC)
48V DC
Battery Charge
Temperature compensated 2/4/6/8/10A selectable charging system; Battery temperature sensor cable included
LVC (Low Voltage Cut-Off)
UPS automatically shuts off in battery mode as battery system voltage drops to 42.5V
 
 
 
 
 
VOLTAGE REGULATION
Voltage Regulation Description
Corrects brownouts and overvoltages from 88 to 152V to 120V nominal (factory default)
Overvoltage Correction
Overvoltages from 128 to 152V are reduced by 20% (default, adjustable from 120 to 144V)
Undervoltage Correction
Undervoltages from 88 to 102V are boosted by 8% (default, adjustable from 88 to 120V)
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Four line text-based front panel LCD provides full access to UPS status, alarms, faults, events, settings and control options
Switches
All three front-panel circuit breakers serve as power switches required to energize the UPS (DC INPUT, AC INPUT, AC OUTPUT); Three additional switches below the LCD provide SCROLL, ESCAPE and ENTER functions
Audible Alarm
Audible alarm reports Battery mode operation, Battery low status, Overload and UPS Fault conditions
LED Indicators
Set of 3 front panel LEDs report AC output status (green), Alarm condition (yellow) and Fault condition (red)
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
474
EMI / RFI AC Noise Suppression
Yes
 
 
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
3U
Cooling Method
High speed user-replaceable fan with dust filter
Included Mounting Accessory Description
Set of two rackmount brackets support installation in 2 or 4 post racks
Installation Form Factors Supported with Included Accessories
2 post 19 inch rackmount; 4 post 19 inch rackmount
Maximum Device Depth (in.)
9.450
Minimum Required Rack Depth (inches)
10
Primary UPS Depth (mm)
240
Primary UPS Height (mm)
133
Primary UPS Width (mm)
400
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
5.24 x 15.750 x 9.45
UPS Power Module Weight (kg)
14.70
UPS Power Module Weight (lbs.)
32.41
Unit Dimensions (hwd / in.)
5.240 x 15.750 x 9.450
Unit Weight (lbs.)
32.410
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
-40° to 176°F (-40° to 80°C)
Storage Temperature Range
-40° to 176°F (-40° to 80°C)
Relative Humidity
Up to 95% non-condensing
AC Mode BTU / Hr. (Full Load)
266
AC Mode Efficiency Rating (100% Load)
>95%
Operating Elevation
0-3280 ft. (0-1000 m)
Audible Noise
52.4 dB maximum, front-side 1 meter
 
 
 
 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXMINI 
Network Monitoring Port Description
WEBCARDLXMINI network management card option supports operation from 0C to 70C as measured inside the UPS; Built-in USB and Serial ports support UPS configuration via Windows Hyperterminal session
Input Dry Contact Ports
1 set of input dry contacts generate an alarm of configurable input conditions when pins 1&2 are shorted; Rating: 300VDC/12A; Wiring Gauge: Up to 12AWG
Output Dry Contact Ports
6 sets of output dry contacts support normally-open or normally-closed signaling of configurable UPS conditions; Rating: 300VDC/12A; Wiring Gauge: Up to 12AWG
Network Management Card Description
Network management card optional
Communications Interface
DB9 Serial; Slot for SNMP/Web interface; USB
 
 
 
LINE / BATTERY TRANSFER
Transfer Time
UPS mode: 10ms (typical) / 12ms (max); Generator mode: 20ms (typical) / 22ms (max)
Low Voltage Transfer to Battery Power (Setpoint)
88V (default, adjustable from 88 to 120V)
High Voltage Transfer to Battery Power (Setpoint)
152V (default, adjustable from 120 to 152V)
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Yes
High Availability UPS Features
Automatic Voltage Regulation (AVR); Surge/noise protection
Grounding Details
Grounding lug connector provides a permanent ground connection for the UPS
 
APPLICATIONS
UPS Applications
Mission Critical Applications; Extreme Temperature Applications
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
SU1500RTXL2UA

SmartOnline 120V 1.5kVA 1.2kW Double-Conversion UPS, 2U Rack/Tower, Extended Run, Network Card Options, USB, DB9 Serial

More Info
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
12A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-15P
 
Input Circuit Breakers
20A
Recommended Electrical Service
15A 120V
UPS Input Cord Length (ft.)
10
Input Frequency
50/60Hz +/-5%
 
OUTPUT
Output Capacity (VA)
1500
Output Capacity (kVA)
1.5
Output Capacity (Watts)
1200
Output Capacity (kW)
1.2
Output Capacity Details
OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 3 minutes; 150% load for 30 seconds and >150% load for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits)
Power Factor
0.8
Frequency Compatibility
50 / 60 Hz
Output Voltage Regulation (Line Mode)
+/- 2%
Output Voltage Regulation (Battery Mode)
+/- 2%
 
 
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(6) 5-15R
Individually Controllable Load Banks
Yes
Crest Factor
3:1
Frequency Compatibility Details
Output frequency matches input nominal on startup, defaults to 60 Hz on cold-start
Output Voltage Regulation (Economy Line Mode)
+/- 10%
Load Management Receptacles
Two switchable 5-15R load banks (bank 1 - two outlets, bank 2 - four outlets)
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
5 min. (1200W)
Runtime Half Load (min.)
14 min. (600W)
 
Expandable Runtime
Yes
 
DC System Voltage (VDC)
48
 
 
External Battery Pack Compatibility
 BP48V24-2U  (limit 1);  BP48V60RT-3U  (multi-pack compatible);  BP48V27-2US  (multi-pack compatible)
Battery Recharge Rate (Included Batteries)
Less than 6 hours from 10% to 80% (typical, full load discharge)
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
 RBC94-2U 
Battery Replacement Description
Hot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation Description
Online, double-conversion power conditioning
Overvoltage Correction
2% output voltage regulation during overvoltages to 150
Undervoltage Correction
2% output voltage regulation during undervoltages to 80
Severe Undervoltage Correction
2% output voltage regulation during undervoltages to 65 (under 70% load only)
USER INTERFACE, ALERTS & CONTROLS
 
Switches
2 switches control off/on power status and alarm-cancel/self-test operation
Audible Alarm
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
LED Indicators
14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery low, replace battery and fault status information; 4-LED meter displays load and battery charge levels; LED panel rotates for viewing in rack/tower formats
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
600
EMI / RFI AC Noise Suppression
Yes
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
2U
Cooling Method
Fan
Included Mounting Accessory Description
Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
 
Minimum Required Rack Depth (inches)
22
Primary UPS Depth (mm)
483
Primary UPS Height (mm)
89
Primary UPS Width (mm)
445
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
3.5 x 17.5 x 19
UPS Power Module Weight (kg)
20.00
UPS Power Module Weight (lbs.)
44.1
 
Unit Weight (lbs.)
44.0000
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth with External Battery Pack (cm)
66
Minimum Required Rack Depth with External Battery Pack (in.)
26
Minimum Required Rack Depth without External Battery Pack (cm)
56
Minimum Required Rack Depth without External Battery Pack (in.)
22
Optional Mounting Accessory Notes
Optional  2-9USTAND  enables upright tower UPS placement;  2POSTRMKITWM  enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
612
 
 
 
AC Economy Mode BTU / Hr. (Full Load)
216
AC Economy Mode Efficiency Rating (100% Load)
95%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
667
 
COMMUNICATIONS
Network Management Cards
SNMPWEBCARD;  TLNETCARD ; WEBCARDLX;  MODBUSCARD ;  RELAYIOCARD 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; Economy-mode setting option is available using PowerAlert software and DB9 Serial cable connection OR via select Network Management Card options
 
 
Network Management Card Description
Network management card optional
Communications Interface
Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer Time
No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint)
80V (100% load), 65V ( <70% load)
High Voltage Transfer to Battery Power (Setpoint)
150
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic inverter bypass; Hot swappable batteries; Remote management; Surge/noise protection; Zero transfer time
 
Green Energy-Saving Features
High efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
SU2200RTXL2UA

SmartOnline 120V 2.2kVA 1.6kW Double-Conversion UPS, 2U Rack/Tower, Extended Run, Network Card Slot, USB, DB9 Serial

More Info
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
16A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-20P
 
Input Circuit Breakers
30A
Recommended Electrical Service
20A 120V
UPS Input Cord Length (ft.)
10
 
UPS Input Cord Length Details
Built-in
OUTPUT
Output Capacity (VA)
2200
Output Capacity (kVA)
2.2
Output Capacity (Watts)
1600
Output Capacity (kW)
1.6
Output Capacity Details
OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 3 minutes; 150% load for 30 seconds and >150% load for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits)
Power Factor
0.7
Frequency Compatibility
50 / 60 Hz
Output Voltage Regulation (Line Mode)
+/- 2%
Output Voltage Regulation (Battery Mode)
+/- 2%
 
 
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(6) 5-15/20R; (1) L5-20R
Individually Controllable Load Banks
Yes
Crest Factor
3:1
Frequency Compatibility Details
Output frequency matches input nominal on startup, defaults to 60 Hz on cold-start
Output Voltage Regulation (Economy Line Mode)
+/- 10%
Load Management Receptacles
Two switchable three-outlet 5-15/20R load banks
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
4.5 min. (1600W)
Runtime Half Load (min.)
14 min. (800W)
 
Expandable Runtime
Yes
Expandable Runtime Description
 BP48V24-2U  (limit 2 w/  48VDCSPLITTER )
DC System Voltage (VDC)
48
 
 
External Battery Pack Compatibility
 BP48V24-2U  (limit 1);  BP48V60RT-3U  (multi-pack compatible);  BP48V27-2US  (multi-pack compatible)
Battery Recharge Rate (Included Batteries)
Less than 6 hours from 10% to 80% (typical, full load discharge)
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
 RBC94-2U 
Battery Replacement Description
Hot-swappable, user replaceable sealed, flame retardant, non-spillable batteries
VOLTAGE REGULATION
Voltage Regulation Description
Online, double-conversion power conditioning
Overvoltage Correction
2% output voltage regulation during overvoltages to 150
Undervoltage Correction
2% output voltage regulation during undervoltages to 80
Severe Undervoltage Correction
2% output voltage regulation during undervoltages to 65 (under 70% load only)
USER INTERFACE, ALERTS & CONTROLS
 
Switches
2 switches control off/on power status and alarm-cancel/self-test operation
Audible Alarm
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
LED Indicators
14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery low, replace battery and fault status information; 4-LED meter displays load and battery charge levels; LED panel rotates for viewing in rack/tower formats
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
570
EMI / RFI AC Noise Suppression
Yes
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
2U
Cooling Method
Fan
Included Mounting Accessory Description
Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
 
Minimum Required Rack Depth (inches)
22
Primary UPS Depth (mm)
483
Primary UPS Height (mm)
89
Primary UPS Width (mm)
445
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
3.5 x 17.5 x 19
UPS Power Module Weight (kg)
21.50
UPS Power Module Weight (lbs.)
47.4
 
 
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth with External Battery Pack (cm)
66
Minimum Required Rack Depth with External Battery Pack (in.)
26
Minimum Required Rack Depth without External Battery Pack (cm)
61
Minimum Required Rack Depth without External Battery Pack (in.)
24
Optional Mounting Accessory Notes
Optional  2-9USTAND  enables upright tower UPS placement;  2POSTRMKITWM  enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
ENVIRONMENTAL
Operating Temperature Range
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
816
 
 
Audible Noise
< 45dB at 1m
AC Economy Mode BTU / Hr. (Full Load)
169
AC Economy Mode Efficiency Rating (100% Load)
94%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
889
 
COMMUNICATIONS
Network Management Cards
SNMPWEBCARD;  TLNETCARD ; WEBCARDLX;  MODBUSCARD ;  RELAYIOCARD 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; Economy-mode setting option is available using PowerAlert software and DB9 Serial cable connection OR via select Network Management Card options
 
 
Network Management Card Description
Network management card optional
Communications Interface
Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer Time
No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint)
80V (100% load), 65V ( <70% load)
High Voltage Transfer to Battery Power (Setpoint)
150
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic inverter bypass; Expandable battery backup; Hot swappable batteries; On-Line/Double-Conversion; Remote management; Sine wave output; Surge/noise protection; Zero transfer time
 
Green Energy-Saving Features
High efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.