Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SMARTINT3000VS

SmartPro 230V 3kVA 2.25kW Line-Interactive UPS, Tower, Extended Run, Network Card Options, USB, DB9 Serial

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
15.4A
Nominal Input Voltage(s) Supported
230V AC
UPS Input Connection Type
C20 inlet
UPS Input Connection Description
User supplies input cabling with C19 output connection
 
 
 
 
 
 
 
 
OUTPUT
Output Capacity (VA)
3000
Output Capacity (kVA)
3
Output Capacity (Watts)
2250
Output Capacity (kW)
2.25
Output Capacity Details
Output is reduced to 1500W maximum with 2 or more external battery packs
Power Factor
0.75
Nominal Voltage Details
230v nominal inverter output voltage
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Automatic frequency selection
Output Voltage Regulation (Line Mode)
-19% +8%
Output Voltage Regulation (Battery Mode)
+/- 5%
Included Output Power Cables
Includes 3 C13 to C14 output power cables
Load Management Receptacles
Three switchable two-outlet C13 load banks
Output Circuit Breakers
10A (x2) - each breaker protects 4 C13 outlets each, C19 is unbreakered
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
PWM sine wave
Nominal Output Voltage(s) Supported
220V; 230V; 240V
Output Receptacles
(8) C13; (1) C19
Individually Controllable Load Banks
Yes
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
4 min. (2250W)
Runtime Half Load (min.)
14 min. (1125W)
Expandable Runtime
Yes
External Battery Pack Compatibility
 BP48V27-2US  (multi-pack compatible); BP48V60RT-3U (multi-pack compatible)
DC System Voltage (VDC)
48
Battery Recharge Rate (Included Batteries)
Less than 4 hours from 10% to 90% (typical, full load discharge)
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge
 RBC54 
Battery Replacement Description
Hot-swappable, user replaceable batteries
 
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 151V to 282V
Overvoltage Correction
Input voltages between 245 and 282 are reduced by 12%
Undervoltage Correction
Input voltages between 177 and 199 are boosted by 14%
Severe Undervoltage Correction
Input voltages between 151 and 176 are boosted by 30%
USER INTERFACE, ALERTS & CONTROLS
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible Alarm
Audible alarm indicates power-failure, overload and low-battery conditions
LED Indicators
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
480
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
 
 
 
PHYSICAL
Primary Form Factor
Tower
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
Tower
Primary UPS Depth (mm)
305
Primary UPS Height (mm)
361
Primary UPS Width (mm)
234
UPS Housing Material
Polycarbonate
UPS Power Module Dimensions (hwd, in.)
14.2 x 9.2 x 12
UPS Power Module Weight (kg)
27.67
UPS Power Module Weight (lbs.)
61
Unit Weight (lbs.)
53.4000
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode Efficiency Rating (100% Load)
94%
Audible Noise
Audible Noise < 47dBA At Front Side 1 Meter
 
 
 
 
 
 
 
COMMUNICATIONS
Network Management Cards
 TLNETCARD ;  WEBCARDLXE 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
2 USB and 2 DB9 cables included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management card optional
Communications Interface
DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB
 
 
LINE / BATTERY TRANSFER
Transfer Time
2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
151
High Voltage Transfer to Battery Power (Setpoint)
282
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
 
 
APPLICATIONS
UPS Applications
Large Network
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe)
 
WARRANTY & SUPPORT
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
2-year limited warranty
Product Warranty Period (Puerto Rico)
2-year limited warranty
 
 
 
SMX2200XLRT2U

SmartPro 230V 2.2kVA 1.92kW Line-Interactive Sine Wave UPS, 2U, Extended Run, Network Card Options, LCD, USB, DB9

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
10.7A
Nominal Input Voltage(s) Supported
230V AC
UPS Input Connection Type
C20 inlet
UPS Input Connection Description
IEC320-C20 input connection accepts a variety of detachable cordsets to match country or site-specific wall receptacles
Input Circuit Breakers
15A
 
 
 
 
 
 
 
OUTPUT
Output Capacity (VA)
2200
Output Capacity (kVA)
2.2
Output Capacity (Watts)
1920
Output Capacity (kW)
1.92
 
Power Factor
0.87
Nominal Voltage Details
230V nominal output in battery mode
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Automatic frequency selection
Output Voltage Regulation (Line Mode)
-15%, +6%
Output Voltage Regulation (Battery Mode)
+/- 5%
Included Output Power Cables
Includes 3 C13 to C14 output power cables
Load Management Receptacles
Two switchable single-outlet C13 load banks
 
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
220V; 230V; 240V
Output Receptacles
(8) C13
Individually Controllable Load Banks
Yes
Hot-Swap PDU options
PDUBHV20 (2U / 6 C13, 2 C19 outlets)
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
5 min. (1920W)
Runtime Half Load (min.)
11.9 min. (960W)
Expandable Runtime
Yes
External Battery Pack Compatibility
 BP48V24-2U  (limit 1); BP48V60RT-3U (multi-pack compatible);  BP48V27-2US  (multi-pack compatible)
DC System Voltage (VDC)
48
Battery Recharge Rate (Included Batteries)
Less than 4.5 hours from 10% to 90% (typical, full load discharge)
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
 RBC94-2U 
Battery Replacement Description
Hot-swappable, user replaceable batteries
 
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 158 to 278
Overvoltage Correction
Voltage reduction of 12% applies when input is between 244-278V
Undervoltage Correction
Voltage boost of 12% applies when input voltage is between 183-206V
Severe Undervoltage Correction
Voltage boost of 24% applies when input voltage is between 158-182V
USER INTERFACE, ALERTS & CONTROLS
Switches
3 pushbutton switches control OFF / ON power status, MODE selection and MUTE / ENTER control functions
Alarm Cancel Operation
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible Alarm
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
 
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options)
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
350
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
 
 
 
PHYSICAL
Primary Form Factor
Rackmount
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Primary UPS Depth (mm)
495
Primary UPS Height (mm)
89
Primary UPS Width (mm)
445
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
3.50 x 17.50 x 19.50
UPS Power Module Weight (kg)
31.18
UPS Power Module Weight (lbs.)
68.75
Unit Weight (lbs.)
68.750
Rack Height
2U
Included Mounting Accessory Description
Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth (inches)
23
Minimum Required Rack Depth with External Battery Pack (cm)
67
Minimum Required Rack Depth with External Battery Pack (in.)
26.5
Minimum Required Rack Depth without External Battery Pack (cm)
55
Minimum Required Rack Depth without External Battery Pack (in.)
21.75
Optional Mounting Accessory Notes
Optional  2-9USTAND  enables upright tower UPS placement;  2POSTRMKITWM  enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode Efficiency Rating (100% Load)
98%
Audible Noise
45 dBA maximum, front side 1m
AC Mode BTU / Hr. (Full Load)
161
 
 
 
 
 
 
COMMUNICATIONS
Network Management Cards
 TLNETCARD ;  WEBCARDLXE ;  RELAYIOCARD 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB, DB9 and EPO cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management card optional
Communications Interface
DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
 
 
LINE / BATTERY TRANSFER
Transfer Time
6 ms. (AC to DC) / 1 ms. (DC to AC)
Low Voltage Transfer to Battery Power (Setpoint)
158V
High Voltage Transfer to Battery Power (Setpoint)
278V
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; Individually controllable load banks
Grounding Details
Back panel grounding lug
APPLICATIONS
UPS Applications
Large Network; High-End Desktop/Small Network
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe)
Product Certifications
GOST (Russia)
WARRANTY & SUPPORT
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
2-year limited warranty
Product Warranty Period (Puerto Rico)
2-year limited warranty
 
 
 
SMX3000XLRT2U

SmartPro 230V 3kVA 2.25kW Line-Interactive Sine Wave UPS, 2U Rack/Tower, Extended Run, Network Card Options, USB, DB9 Serial

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
15A
Nominal Input Voltage(s) Supported
230V AC
UPS Input Connection Type
C20 inlet
UPS Input Connection Description
User supplies input cabling with C19 output connection
Input Circuit Breakers
20A
 
 
 
 
 
 
 
OUTPUT
Output Capacity (VA)
3000
Output Capacity (kVA)
3
Output Capacity (Watts)
2250
Output Capacity (kW)
2.25
Output Capacity Details
Output is reduced to 1600W maximum when used with external battery packs
Power Factor
0.75
Nominal Voltage Details
230v nominal inverter output voltage
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Automatic frequency selection
Output Voltage Regulation (Line Mode)
230V (-15%, +6% )
Output Voltage Regulation (Battery Mode)
+/- 5%
Included Output Power Cables
Includes 3 C13 to C14 output power cables
Load Management Receptacles
Three switchable two-outlet C13 load banks
Output Circuit Breakers
10A (x2) - each breaker protects 4 C13 outlets, C19 outlet does not include a breaker
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
230V
Output Receptacles
(8) C13; (1) C19
Individually Controllable Load Banks
Yes
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
3.35 min. (2250W)
Runtime Half Load (min.)
10 min. (1125W)
Expandable Runtime
Yes
External Battery Pack Compatibility
 BP48V24-2U  (limit 1); BP48V60RT-3U (multi-pack compatible);  BP48V27-2US  (multi-pack compatible)
DC System Voltage (VDC)
48
Battery Recharge Rate (Included Batteries)
Less than 4.5 hours from 10% to 90% (typical, full load discharge)
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
 RBC94-2U 
Battery Replacement Description
Hot-swappable, user replaceable batteries
 
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 158 to 278
Overvoltage Correction
Input voltages between 244 and 278 are reduced by 12%
Undervoltage Correction
Input voltages between 182 and 206 are boosted by 12%
Severe Undervoltage Correction
Input voltages between 158 and 182 are boosted by 24%
USER INTERFACE, ALERTS & CONTROLS
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation; Rear dip-switch for charger rate adjustment
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible Alarm
Audible alarm indicates power-failure, overload and low-battery conditions
LED Indicators
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
480
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
 
 
 
PHYSICAL
Primary Form Factor
Rackmount
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Primary UPS Depth (mm)
483
Primary UPS Height (mm)
89
Primary UPS Width (mm)
445
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
3.5 x 17.5 x 19
UPS Power Module Weight (kg)
29.03
UPS Power Module Weight (lbs.)
64
Unit Weight (lbs.)
60.2000
Rack Height
2U
Included Mounting Accessory Description
Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth (inches)
22
Minimum Required Rack Depth with External Battery Pack (cm)
66
Minimum Required Rack Depth with External Battery Pack (in.)
26
Minimum Required Rack Depth without External Battery Pack (cm)
57
Minimum Required Rack Depth without External Battery Pack (in.)
22.5
Optional Mounting Accessory Notes
Optional  2-9USTAND  enables upright tower UPS placement;  2POSTRMKITWM  enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
Unit Dimensions (hwd / in.)
3.500 x 17.500 x 19.000
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode Efficiency Rating (100% Load)
97%
Audible Noise
45 dBA maximum, front side 1m
AC Mode BTU / Hr. (Full Load)
236.6
 
 
 
 
 
 
COMMUNICATIONS
 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site powe.r conditions; 1 USB port and 1 DB9 serial port.
PowerAlert Software
Included
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management card optional
Communications Interface
DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
 
 
LINE / BATTERY TRANSFER
Transfer Time
4 ms (AC to Battery); 2 ms (Battery to AC) typical
Low Voltage Transfer to Battery Power (Setpoint)
151
High Voltage Transfer to Battery Power (Setpoint)
282
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; Individually controllable load banks
Grounding Details
Back panel grounding lug
APPLICATIONS
UPS Applications
Large Network; High-End Desktop/Small Network
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); FCC Part 15 Class A (USA)
Product Certifications
EN 62040-2
WARRANTY & SUPPORT
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
2-year limited warranty
Product Warranty Period (Puerto Rico)
2-year limited warranty
 
 
 
SMX3000XLRT2UA

SmartPro 3000VA 3000W 208V Line-Interactive Sine Wave UPS - 10 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, 2U Rack/Tower

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
16A
Nominal Input Voltage(s) Supported
208V AC
UPS Input Connection Type
C20 inlet
UPS Input Connection Description
IEC320-C20 input connection accepts included IEC C19 to L6-20P 6ft (1.8m) included input cordset. Also supports user supplied detachable C19 output cordsets to match country or site-specific power source connections.
 
 
 
 
 
 
 
 
OUTPUT
Output Capacity (VA)
3000
Output Capacity (kVA)
3
Output Capacity (Watts)
3000
Output Capacity (kW)
3
 
Power Factor
1.0
Nominal Voltage Details
208v nominal inverter output voltage
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Automatic frequency selection
Output Voltage Regulation (Line Mode)
208V (-13%, +15%)
Output Voltage Regulation (Battery Mode)
-10%, +6%
Included Output Power Cables
Set of 2x 6ft. C13 to C14 power cables included.
Load Management Receptacles
Two switchable load banks: Load 1 (2x C13; C19), Load 2 (2x C13)
 
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
200V; 208V; 220V; 230V; 240V
Output Receptacles
(8) C13; (2) C19
Individually Controllable Load Banks
Yes
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
3 min. (3000W)
Runtime Half Load (min.)
9 min. (1500W)
Expandable Runtime
Yes
External Battery Pack Compatibility
 BP72VRM2U  (limit 4)
DC System Voltage (VDC)
72
Battery Recharge Rate (Included Batteries)
Less than 5 hours from 10 to 90% (typical, full load discharge)
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
Pre-February 2024:  RBC94-2U  Post February 2024: EBP-1617
Battery Replacement Description
Hot-swappable, replaceable batteries
Expandable Battery Runtime
Extended runtime supported via optional 72VDC  BP72VRM2U  external battery packs only.
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 150 to 294
Overvoltage Correction
Reduces incoming voltage between 265-294V (Normal Mode / Extended Mode) by 13%
Undervoltage Correction
Increases incoming voltage between 162-184V (Normal Mode) or 151-184V (Extended Mode) by 15%
Severe Undervoltage Correction
UPS: 3 status-indicating LEDs (normal, battery mode, alarm/fault); LED colors (green = ON, orange = On battery, flashing orange = below warning level, red = alarm/fault).
USER INTERFACE, ALERTS & CONTROLS
Switches
5 pushbutton switches control OFF / ON power status, ENTER, UP, and DOWN selection and ESC control functions
Alarm Cancel Operation
Press the ESC (Escape) button on the front panel display to silence the alarm. Check the alarm condition and perform the applicable action to resolve the condition. If the alarm status changes, the alarm beeps again, overriding the previous alarm silencing
Audible Alarm
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
 
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options)
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
175
 
EMI / RFI AC Noise Suppression
Yes
AC Suppression Response Time
Instantaneous
 
 
PHYSICAL
Primary Form Factor
Rackmount; Tower
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount; Tower
Primary UPS Depth (mm)
602
Primary UPS Height (mm)
86
Primary UPS Width (mm)
437
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
3.4 x 17.2 x 23.7
UPS Power Module Weight (kg)
31.71
UPS Power Module Weight (lbs.)
69.9
 
Rack Height
2U
Included Mounting Accessory Description
Included 4-post mounting kit enables installation in 4 post racks. Two ABS mounting stands enables the UPS to be configured in an upright tower orientation.
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 103007018-5591 ); 4 post rackmount short-depth ( 4POSTRAILKITWM )
Minimum Required Rack Depth (inches)
27
Minimum Required Rack Depth with External Battery Pack (cm)
69
Minimum Required Rack Depth with External Battery Pack (in.)
27
Minimum Required Rack Depth without External Battery Pack (cm)
69
Minimum Required Rack Depth without External Battery Pack (in.)
27
Optional Mounting Accessory Notes
Optional  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm)
Unit Dimensions (hwd / in.)
3.400 x 17.200 x 23.700
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
20 to 95%, non-condensing
AC Mode Efficiency Rating (100% Load)
>96%
Audible Noise
50 dBA maximum, front side 1m
AC Mode BTU / Hr. (Full Load)
208
Operating Elevation
0-10,000
Storage Elevation (ft.)
0-32,808
 
 
 
 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE 
Network Monitoring Port Description
Network Card Optional. Not compatible with WEBCARDLX.
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Office software at https://tripplite.eaton.com/poweralert
Communications Cable
USB and DB9 cabling included
 
Network Management Card Description
Optional WEBCARDLXE only (Sold separately). Not compatible with WEBCARDLX.
Communications Interface
Contact closure; DB9 Serial; Slot for SNMP/Web interface; USB (HID enabled)
Network UPS Tools (NUT) Compatibility

NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite

Emergency Power Off (EPO)/Remote On-Off (ROO)
Yes
LINE / BATTERY TRANSFER
Transfer Time
1-4ms for normal mode, >5ms for sensitive mode
Low Voltage Transfer to Battery Power (Setpoint)
160
High Voltage Transfer to Battery Power (Setpoint)
294
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Expandable battery backup; Hot swappable batteries; Remote management; Sine wave output; Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; Individually controllable load banks; Schedulable daily hours of economy mode operation
Grounding Details
Rear panel grounding lug
APPLICATIONS
UPS Applications
Large Network; High-End Desktop/Small Network
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); ENERGY STAR Qualified; FCC Part 15 Class A (USA); RoHS
Product Certifications
CAN/CSA-C22.2 No. 107.3 (Canada); CSA (Canada); ICES (Canada); NOM (Mexico); UL 1778
WARRANTY & SUPPORT
 
 
 
Product Warranty Period (Worldwide)
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.