Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 2 Products


SU40KMBPKX

3 Breaker Maintenance Bypass Panel for SVT30KX, SVX30_, S3M30KX, SU40KX

480V AC
480
Wallmount
9.75 x 24.87 x 38.20
130.00
37.36 x 24.12 x 9
125
2-year limited warranty
 
 
SVX30PM

Hot-Swappable Power Module, 30kVA/30kW for 220/380V 230/400V or 240/415V SVX Series UPS Systems

220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
 
 
9.84 x 22.83 x 34.25
84.00
5.12 x 19.29 x 28.99
76.1
2-year limited warranty
50 / 60 Hz
220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.